LT3045

RECOMMENDED FOR NEW DESIGNS

20V, 500mA, Ultralow Noise, Ultrahigh PSRR Linear Regulator

Viewing:

Overview

  • Ultralow RMS Noise: 0.8µVRMS (10Hz to 100kHz)
  • Ultralow Spot Noise: 2nV/√Hz at 10kHz
  • Ultrahigh PSRR: 76dB at 1MHz
  • Output Current: 500mA
  • Wide Input Voltage Range: 1.8V to 20V
  • Single Capacitor Improves Noise and PSRR
  • 100µA SET Pin Current: ±1% Initial Accuracy
  • Single Resistor Programs Output Voltage
  • High Bandwidth: 1MHz
  • Programmable Current Limit
  • Low Dropout Voltage: 260mV
  • Output Voltage Range: 0V to 15V
  • Programmable Power Good
  • Fast Start-Up Capability
  • Precision Enable/UVLO
  • Parallelable for Lower Noise and Higher Current
  • See data sheet for additional features

LT3045-EP Supports Defense and Aerospace Applications (AQEC Standard)

  • Download LT3045-EP Data Sheet (pdf)
  • Military Temperature Range (–55°C to 150°C)
  • Controlled Manufacturing Baseline
  • One Assembly/Test Site
  • One Fabrication Site
  • Product Change Notification
  • Qualification Data Available on Request
  • V62/21614 Data Sheet

The LT3045 is a high performance low dropout linear regulator featuring LTC’s ultralow noise and ultrahigh PSRR architecture for powering noise sensitive applications. Designed as a precision current reference followed by a high performance voltage buffer, the LT3045 can be easily paralleled to further reduce noise, increase output current and spread heat on the PCB.

The device supplies 500mA at a typical 260mV dropout voltage. Operating quiescent current is nominally 2.2mA and drops to <<1µA in shutdown. The LT3045’s wide output voltage range (0V to 15V) while maintaining unity-gain operation provides virtually constant output noise, PSRR, bandwidth and load regulation, independent of the programmed output voltage. Additionally, the regulator features programmable current limit, fast start-up capability and programmable power good to indicate output voltage regulation.

The LT3045 is stable with a minimum 10µF ceramic output capacitor. Built-in protection includes reverse-battery protection, reverse-current protection, internal current limit with foldback and thermal limit with hysteresis. The LT3045 is available in thermally enhanced 12-Lead MSOP and 10-Lead 3mm × 3mm DFN packages.

The LT3045-EP supports defense and aerospace applications (AQEC).

VIOC Function
LT3045-1 Yes
LT3045 No

Applications

  • RF Power Supplies: PLLs, VCOs, Mixers, LNAs, PAs
  • Very Low Noise Instrumentation
  • High Speed/High Precision Data Converters
  • Medical Applications: Imaging, Diagnostics
  • Precision Power Supplies
  • Post-Regulator for Switching Supplies

LT3045
20V, 500mA, Ultralow Noise, Ultrahigh PSRR Linear Regulator
LT3045 Application Circuit LT3045 Pin Configuration LT3045 Pin Configuration LT3045 Performance Graph LT3045-EP Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet 4

User Guide 2

Application Note 2

Design Note 3

Technical Articles 7

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
LDO Linear Regulators 1
LT1763 RECOMMENDED FOR NEW DESIGNS 500mA, Low Noise, LDO Micropower Regulators
Power System Management (PSM) & Sequencers 1
LTC2975 RECOMMENDED FOR NEW DESIGNS 4-Channel PMBus Power System Manager Featuring Accurate Input Current and Energy Measurement
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice 1


Models for the following parts are available in LTspice:

  • LT3045
  • LT3045-1
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
SCP-LT3045-1-EVALZ

LT3045-1 Signal Chain Evaluation Board | 500mA Ultra Low Noise Positive LDO

Product Details

Demonstration circuit SCP-LT3045-1-EVALZ is a 20V, 500mA Low Dropout (LDO) regulator designed best in class low noise operation in noise sensitive circuits. It is easily configured for a wide output range and can provide extremely quiet operation with its high PSRR.

Like all boards in the Signal Chain Power series, this board is designed to be easily plugged into other SCP boards to form a complete signal chain power system, enabling fast evaluation of low power signal chains. To evaluate this board, some universal SCP hardware is required, namely:

  • SCP-INPUT-EVALZ
  • SCP-OUTPUT-EVALZ
  • SCP-1X5BKOUT-EVALZ
  • SCP-THRUBRD-EVALZ
  • SCP-FILTER-EVALZ
  • SCP-1X2BKOUT-EVALZ
  • SCP-5X1-EVALZ

 

To properly evaluate SCP series demo boards, you will need the SCP Configurator companion software. SCP Configurator can help you choose the right board and topology for your design.

Note that the Demo Manual does not cover details important to the operation and configuration regarding the LT3045-1. Please refer to the LT3045-1 data sheet for a complete description of the part.

eval board
DC2491A

LT3045 Demo Board | 20V, 500mA, Ultralow Noise Ultrahigh PSRR RF LDO Regulator

Product Details

Demo circuit DC2491A features the LT3045EDD, a 500mA, ultralow noise and ultrahigh power supply rejection ratio (PSRR) low dropout (LDO) regulator with programmable current limit. DC2491A operates over an input voltage range of 3.8V to 20V. The LT3045 delivers a maximum output current of 500mA, but at this current level, thermal performance limits the maximum input voltage to 8.3V without a larger copper area or forced-air cooling.


In addition to featuring ultralow noise and ultrahigh PSRR, the regulator offers programmable power good functionality as well as programmable current limit. Current monitoring is also achieved by sensing the ILIM pin voltage. 

eval board
AD-JUPITER-EBZ

Software-Defined Radio

Features and Benefits

  • RF/SDR
    • ADRV9002 transceiver
    • 2 x receiver, 2 x transmitter
    • LO frequency range 30 MHz to 6 GHz
    • 12 kHz to 40 MHz frequency bandwidth
    • Sampling rate 12 kSPS to 61.44 MSPS
  • External Device Clock Input
  • External MCS Input
  • RF Front-end
  • Processing System
    • Zynq UltraScale+ MPSoC XCZU3EG
      • ARM Cortex-A53 1.5 GHz
      • ARM Cortex-R5 500 MHz
      • Mali-400 MP2 graphic processor
      • Programmable logic 154 k
    • DDR4 – 2 GB (x32)
    • Boot source
      • SD card 3.0
      • Flash memory 128 MB
    • User Interfaces
      • USB 3.1 Gen 1 – Type C
        • Upstream Facing Port (UFP)
        • Downstream Facing Port (DFP)
        • USB 2.0 compatible
    • Ethernet 1000BASE-T RGMII
    • Display Port v1.2 (2 lanes, 5.4 Gbps)
    • SATA 3
    • USB (micro) debug interface
    • 16 GPIOs (3V3 LVCMOS)
  • Power Sources
    • USB Type-C (power only)
      • Power Sink 5V, 9V/3A
    • USB Type-C (data)
      • Power Sink 5V/3A
      • Power Source 5V/0.9 A
    • 802.3at POE compliant, 25.5 W Type2 (POE+)

Product Details

The AD-JUPITER-EBZ is a versatile software-defined platform based on Analog Devices ADRV9002 and Xilinx Zynq UltraScale+ MPSoC. The ADRV9002 is a new generation RF transceiver that has dual-channel transmitters, dual-channel receivers covering a frequency range of 30 MHz to 6 GHz. This device has a high-quality RF linearity performance and a set of advanced features like fast profiles switching, flexible power vs. performance configuration, fast frequency hopping, multi-chip synchronization, and digital pre-distortion (DPD) for narrow and wide band waveform.

The evaluation platform includes XCZU3EG processing device that has a wide range of interfaces, making the system capable of local processing or streaming to a remote host. It comes integrated in a self-contained ruggedized aluminum case, which gives flexibility in evaluating and prototyping across different environments.

APPLICATIONS

  • Aerospace and Defense
  • Communications
  • Advanced Education

eval board
ADXBAND16EBZ

16Tx/16Rx Direct X-Band Sampled Phased-Array/RADAR/SATCOM Development Platform

Features and Benefits

ADXBAND16EBZ Digitizing Card
  • Multi-Channel, Wideband System Development Platform Using Apollo (AD9084)
  • Mates With Xilinx VCU118 Evaluation Board (Not Included)
  • 16x RF Receive (Rx) Channels
    • Total 16x 8GSPS to 20GSPS ADC
    • Digital Down Converters (DDCs), Each Including Complex Numerically-Controlled Oscillators (NCOs)
    • Programmable Finite Impulse Response Filters (pFIRs)
    • Complex Finite Impulse Response Filters (CFIRs)
  • 16x RF Transmit (Tx) Channels
    • Total 16x 8GSPS to 28GSPS DAC
    • Digital Up Converters (DUCs), Each Including Complex Numerically-Controlled Oscillators (NCOs)
    • Programmable Finite Impulse Response Filters (pFIRs)
    • Complex Finite Impulse Response Filters (CFIRs)
  • Flexible Rx & Tx RF Front-Ends
    • Rx: Filtering, Amplification, Digital Step Attenuation for Gain Control
    • Tx: Filtering, Amplification
  • Flexible Clock Distribution
    • On-Board Clock Distribution from Single External 400MHz Reference
    • Support for External Converter Clock per AD9084 via solder rework
  • On-Board Power Regulation from Single 12V Power Adapter (Included)
16Tx / 16Rx Calibration Board
  • Mates to ADXBAND16EBZ Digitizing Card & VCU118 PMOD Interface (Cable Included)
  • Provides Both Individual Adjacent Channel Loopback and Combined Channel Loopback Options
  • Combined Tx Channels Out Option
  • Combined Rx Channels In Option
Software Features and Benefits

Easy Control Tools and Platform Interfaces to Simplify Software Framework Developments:

  • IIO Oscilloscope GUI
  • MATLAB Add-Ons & Example Scripts
  • Example HDL Builds including JESD204C Bring-Up
  • Embedded Software Solutions for Linux and Device Drivers
Software Reference Design Examples for ADEF Applications to Reduce Prototyping Time:
  • Multi-Chip Synchronization for Power-Up Phase Determinism
  • System-Level Amplitude/Phase Alignment Using NCOs
  • Low-Latency ADC-to-DAC Loopback Bypassing JESD Interface
  • pFIR Control for Broadband Channel-to-Channel Amplitude/Phase Alignment
  • Fast-Frequency Hopping

Product Details

The ADXBAND16EBZ contains four AD9084 mixed‑signal front‑end devices, including the RF front end, clocking, and power circuitry. The ADXBAND16EBZ serves as a complete system solution targeting common applications such as phased‑array radars, wideband systems, and ground‑based SATCOM. Its primary target application is a 16‑Tx/16‑Rx direct X‑band sampling phased array.

The platform is intended as a testbed for demonstrating multi‑chip synchronization, as well as implementing system‑level calibrations, beamforming algorithms, and other signal‑processing techniques. The system is designed to interface with the VCU118 Evaluation Board from Xilinx®, which features the Virtex® UltraScale+™ XCVU9P FPGA, along with provided reference software, HDL code, and MATLAB system‑level interfaces.

A 16‑Tx/16‑Rx Calibration Board can be used to develop system‑level calibration algorithms, including demonstrations of power‑up phase determinism. The Calibration Board provides improvements in combined‑channel dynamic range, spurious performance, and phase noise, and can be controlled via a MATLAB add‑on when connected to the PMOD interface of the VCU118.

SCP-LT3045-1-EVALZ
LT3045-1 Signal Chain Evaluation Board | 500mA Ultra Low Noise Positive LDO
LT3045-1 Signal Chain Evaluation Board LT3045-1 Signal Chain Evaluation Board - Top View LT3045-1 Signal Chain Evaluation Board - Bottom View
DC2491A
LT3045 Demo Board | 20V, 500mA, Ultralow Noise Ultrahigh PSRR RF LDO Regulator
DC2491A Demo Board DC2491A Demo Board DC2491A Demo Board DC2491A Demo Board DC2491A Schematic Image
AD-JUPITER-EBZ
Software-Defined Radio
AD-JUPITER-EBZ Board Photo Angle View AD-JUPITER-EBZ Board Photo Top View AD-JUPITER-EBZ Board Photo Back View AD-JUPITER-EBZ Block Diagram
ADXBAND16EBZ
16Tx/16Rx Direct X-Band Sampled Phased-Array/RADAR/SATCOM Development Platform
ADXBAND16EBZ Top Angle Evaluation Board ADXBAND16EBZ Top Evaluation Board ADXBAND16EBZ Bottom Evaluation Board ADXBAND16EBZ Bottom Angle Evaluation Board

Reference Designs

Figure 1. CN0568 Block Diagram
CN0568 Circuits from the lab

Fast switching, High Performance PLL and Quadband VCO Frequency Synthesizer

Features and Benefits

  • 8GHz - 26GHz Frequency Operation
  • Quadband VCO provides Low Phase Noise over Wideband
  • Onboard Reference Clock for ease of Use
  • Arduino Form Factor Compatible

Part Used


Design & Integration Tools


Videos

  • lazy blur
    VIDEO · 2022-09-02 02:36
    Ultra-Fast Switching, High Performance PLL Frequency Synthesizer
Figure 1. CN0585 Simplified Block Diagram
CN0585 Circuits from the lab

Quad Channel, Low Latency, Data Acquisition and Signal Generation Module

Features and Benefits

  • 4 Analog Input Channels with Configurable Voltage Ranges
  • 4 Analog Output Channels with Configurable Voltage Ranges
  • 200 ns Latency between ADC Measurement and DAC Settling
  • Analog Front End Interface Connector
  • Modeling and Simulation Compatible with MATLAB and Python
  • FMC Connector Interface to FPGA

Part Used


Resources


Design & Integration Tools


Videos

  • lazy blur
    VIDEO · 2023-04-03 03:08
    Personalized Low Latency Hardware in the Loop (HiL) Solution
  • lazy blur
    VIDEO · 2022-10-31 03:03
    Low Latency Test and Measurement Kit – Hardware in the Loop
Monolithic Power Tree Solution for the ZU7 FPGA
ZCU104 Circuits from the lab

Zynq UltraScale+ MPSoC ZCU104 Paper Reference Design

Features and Benefits

  • The ZCU104 Evaluation Kit enables designers to jumpstart designs for embedded vision applications such as surveillance, Advanced Driver Assisted Systems (ADAS), machine vision, Augmented Reality (AR), drones and medical imaging.

  • The ADI Power delivery solutions support multiple reference designs using DC/DC module and monolithic solutions. ADI offers several options for powering the Zu7 FPGA.

  • Our module-based solutions combine a small footprint, while maximizing efficiency and tight regulation. Our monolithic based solutions support a lower cost optimized power delivery solution for mass production.

  • ADI provides supporting documentation to enable you to validate the power solution for your application seamlessly.

  • For a complete list power designs and use cases, please contact your local FAE.

  • Please refer to the circuit descriptions below that best support your design.
CN0568
Fast switching, High Performance PLL and Quadband VCO Frequency Synthesizer
Figure 1. CN0568 Block Diagram
CN0568 Evaluation Board - Angle View
CN0568 Evaluation Board - Top View
CN0568 Evaluation Board - Bottom View
CN0585
Quad Channel, Low Latency, Data Acquisition and Signal Generation Module
Figure 1. CN0585 Simplified Block Diagram
EVAL-CN0585-FMCZ Angle View
EVAL-CN0585-FMCZ Bottom View
EVAL-CN0585-FMCZ Top View
ZCU104
Zynq UltraScale+ MPSoC ZCU104 Paper Reference Design
Monolithic Power Tree Solution for the ZU7 FPGA
uModule Power Tree for the ZU7 FPGA 

Latest Discussions

Recently Viewed