ADP223

RECOMMENDED FOR NEW DESIGNS

Dual, 300 mA Adjustable Output, Low Noise, High PSRR Voltage Regulator

Viewing:

Overview

  • Input voltage range: 2.5 V to 5.5 V
  • Small, 8-lead, 2 mm x 2 mm LFCSP package
  • Initial accuracy: ±1%
  • Low noise: 27 μV rms at VOUT = 1.2 V, 50 μV rms at VOUT = 2.8 V
  • Fixed output voltage from 0.8V to 3.3 V (ADP222/ADP224)
  • Adjustable output voltage range from 0.5 V to 5.0 V (ADP223/ADP225)
  • Quick output discharge (QOD)—ADP224/ADP225
  • High PSRR: 70 dB at 10 kHz, 60 dB at 100 kHz, 40 dB at 1 MHz
  • Excellent transient response
  • Low dropout voltage: 170 mV at 300 mA load
  • 65 μA typical ground current at no load, both LDOs enabled
  • Overcurrent and thermal protection

The 300 mA, adjustable dual output ADP223 / ADP225 and fixed dual output ADP222 / ADP224 combine high PSRR, low noise, low quiescent current, and low dropout voltage in a voltage regulator that is ideally suited for wireless applications with demanding performance and board space requirements.

The low quiescent current, low dropout voltage, and wide input voltage range of the ADP222 / ADP223 / ADP224 / ADP225 extend the battery life of portable devices.

The ADP222 / ADP223 / ADP224 / ADP225 maintain power supply rejection greater than 60 dB for frequencies as high as 100 kHz while operating with a low headroom voltage. The ADP222 / ADP223 / ADP224 / ADP225 offer much lower noise performance than competing LDOs without the need for a noise bypass capacitor. Overcurrent and thermal protection circuitry prevent damage in adverse conditions.

The ADP224 and ADP225 are identical to the ADP222 and ADP223, respectively, but with the addition of a quick output discharge (QOD) feature.

The ADP222 / ADP223 / ADP224 / ADP225 are available in a small 8-lead, 2 mm × 2 mm LFCSP package and are stable with tiny 1 μF, ±30% ceramic output capacitors, resulting in the smallest possible board area for a wide variety of portable power needs.

APPLICATIONS

  • Portable and battery-powered equipment
  • Portable medical devices
  • Post dc-to-dc regulation
  • Point of sale terminals
  • Credit card readers
  • Automatic meter readers
  • Wireless network equipment

ADP223
Dual, 300 mA Adjustable Output, Low Noise, High PSRR Voltage Regulator
ADP223/ADP225 Pin Configuration ADP223/ADP225 Functional Block Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

ADI Linear Regulator Design Tool and Parametric Search

Microsoft Excel download tool from ADIsimPower to generate a power supply design complete with a schematic, bill of materials, and performance specifications.

Open Tool

Evaluation Kits

EVAL-ADP223

ADP223 Evaluation Board

Product Details

The ADP223 evaluation board is used to demonstrate the functionality of the ADP223 dual adjustable linear regulator.


Simple device measurements, such as line and load regulation, dropout voltage, and ground current consumption, can be demonstrated with only a single voltage supply, voltmeters, a current meter, and load resistors.

EVAL-ADP223
ADP223 Evaluation Board

Reference Designs

Figure 1. CN0585 Simplified Block Diagram
CN0585 Circuits from the lab

Quad Channel, Low Latency, Data Acquisition and Signal Generation Module

Features and Benefits

  • 4 Analog Input Channels with Configurable Voltage Ranges
  • 4 Analog Output Channels with Configurable Voltage Ranges
  • 200 ns Latency between ADC Measurement and DAC Settling
  • Analog Front End Interface Connector
  • Modeling and Simulation Compatible with MATLAB and Python
  • FMC Connector Interface to FPGA

Part Used


Resources


Design & Integration Tools


Videos

  • lazy blur
    VIDEO · 2023-04-03 03:08
    Personalized Low Latency Hardware in the Loop (HiL) Solution
  • lazy blur
    VIDEO · 2022-10-31 03:03
    Low Latency Test and Measurement Kit – Hardware in the Loop
CN0585
Quad Channel, Low Latency, Data Acquisition and Signal Generation Module
Figure 1. CN0585 Simplified Block Diagram
EVAL-CN0585-FMCZ Angle View
EVAL-CN0585-FMCZ Bottom View
EVAL-CN0585-FMCZ Top View

Latest Discussions

Recently Viewed