Overview
Features and Benefits
- Input voltage range: 2.5 V to 5.5 V
- Output current range: 0 mA to 300 mA per output
- Output voltage accuracy: ±1%
- Operating temperature range: −40°C to +125°C
Product Details
The ADP223/ADP225 evaluation board is used to demonstrate the functionality of the ADP223 and ADP225 dual adjustable linear regulators. The ADP223 and ADP225 are identical except that the ADP225 incorporates the quick output discharge (QOD) function.
Simple device measurements, such as line and load regulation, dropout voltage, and ground current consumption, can be demonstrated with only a single voltage supply, voltmeters, a current meter, and load resistors.
For more information about the ADP223/ADP225 linear regulator, see the ADP222/ADP223/ADP224/ADP225 data sheet.