Two engineers working in the lab

Save time and deliver your solutions faster with ADI’s new suite of precision technology signal chains. Align your applications ranging from Smart Industry to Instrumentation, Electrification to Digital Health, to exactly the right precision technology combinations.

Tailor your signal chain with confidence

ADR4550

PRODUCTION

Ultra-Low-Noise, High-Accuracy 5.0V Voltage Reference

Viewing:

Overview

  • Maximum temperature coefficient (TCVOUT):
    • 0.8 ppm/°C (D grade 0°C to 70°C)
    • 1 ppm/°C (C grade 0°C to 70°C)
    • 2 ppm/°C (B grade −40°C to +125°C)
    • 4 ppm/°C (A grade −40°C to +125°C)
  • Output noise (0.1 Hz to 10 Hz):
  • 1 μV p-p at VOUT of 2.048 V typical
  • Initial output voltage error:
    • B, C, D grade: ±0.02% (maximum)
  • Input voltage range: 3 V to 15 V
  • Operating temperature:
    • A grade and B grade: −40°C to +125°C
    • C grade: 0°C to +70°C
  • Output current: +10 mA source/−10 mA sink
  • Low quiescent current: 950 μA (maximum)
  • Low dropout voltage: 300 mV at 2 mA (VOUT ≥ 3 V)
  • 8-lead SOIC package and LCC package
  • AEC-Q100 qualified for automotive applications
  • Long-term drift: 8 ppm typical at 4500 hours
ADR4550
Ultra-Low-Noise, High-Accuracy 5.0V Voltage Reference
ADR4520/ADR4525/ADR4530/ADR4533/ADR4540/ADR4550 Pin Configuration ADR4520/ADR4525/ADR4530/ADR4533/ADR4540/ADR4550 Pin Configuration ADR4520/ADR4525/ADR4530/ADR4533/ADR4540/ADR4550 Pin Configuration ADR4520/ADR4525/ADR4530/ADR4533/ADR4540/ADR4550 Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Hardware Ecosystem

Parts Product Life Cycle Description
Analog to Digital Converters (ADCs) 1
AD4630-24 RECOMMENDED FOR NEW DESIGNS 24-Bit, 2 MSPS Dual Channel SAR ADC
LDO Linear Regulators 1
LT3040 RECOMMENDED FOR NEW DESIGNS 20V, 200mA, Ultralow Noise, Ultrahigh PSRR Precision DAC/Reference Buffer
Operational Amplifiers (Op Amps) 1
ADA4896-2 RECOMMENDED FOR NEW DESIGNS 1 nV/√Hz, Low Power, Rail-to-Rail Output Amplifiers
RF Amplifiers 1
ADA4945-1 PRODUCTION High Speed, ±0.1 µV/˚C Offset Drift, Fully Differential ADC Driver
Voltage References 1
LTC6655 PRODUCTION 0.25ppm Noise, Low Drift Precision References
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice


Models for the following parts are available in LTspice:

  • ADR4550

ADI Circuit Explorer™

ADI Circuit Explorer™ uses AI to interpret natural language prompts and search a database of validated analog circuit designs, helping you quickly find the best match for your needs.

Open Tool

Signal Chain Designer

Signal Chain Designer is a web-based tool designed to create and simulate complex precision signal chains. See your circuit’s performance before you commit to your PCB: transfer function, noise, power consumption, input range, and DC error. Quickly experiment with different parts and architectures. Signal chains can be exported to LTspice for further analysis.

Open Tool
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Reference Designs

CN-0393 Simplified Schematic Diagram
CN0393 Circuits from the lab

Bank Isolated, 2-Channel, 16-Bit, 500 kSPS, Simultaneous Sampling Signal Chain Featuring μModule Data Acquisition System

Features and Benefits

  • 2-channel, 16-bit 500kSPS simultaneous sampling
  • Bank isolated
  • Complete data acquisition system

Part Used


Design & Integration Tools


Videos

  • lazy blur
    VIDEO · 2017-01-26 02:28
    Reducing Challenges in the Precision Conversion Design Cycle
16-Bit Accurate, ±10 V Voltage Source
CN0318 Circuits from the lab

16-Bit, Linear, Ultra Stable, Low Noise, Bipolar ±10 V DC Voltage Source

Features and Benefits

  • Bipolar ±10V dc voltage source
  • 16-bit resolution
  • Low noise
18-Bit, 5 MSPS Signal Chain
CN0277 Circuits from the lab

18-Bit, 5 MSPS, Data Acquisition System Optimized for AC Performance

Features and Benefits

  • 18-bit, 5MSPS Data Acquisition
  • Low Power
  • LVDS Outputs
Robust Loop Powered Configurable Transmitter Circuit
CN0314 Circuits from the lab

Configurable 4-20 mA Loop Powered Transmitter/Receiver using a Micropower Instrumentation Amplifier

Features and Benefits

  • 4-20mA Transmitter/Receiver
  • Loop Powered
  • Configurable
±1 LSB Linear 16-Bit Buffered Voltage Output DAC
CN0348 Circuits from the lab

16-Bit Single-Supply Buffered Voltage Output Digital-to Analog Conversion with Less Than ±1 LSB Integral and Differential Nonlinearity

Features and Benefits

  • 16-Bit Precision DAC
  • Low power (<25mW)
  • Single supply
  • Less than +/-1LSB INL and DNL
CN0513 Board
CN0513 Circuits from the lab

20-Bit, 1.8 MSPS, ±2.5 ppm INL, Low Drift, High Accuracy Data Acquisition Solution

Features and Benefits

  • Data acquisition solution fully characterized over 0°C to 70°C
  • Guaranteed 20-bit no missing codes
  • INL: ±2 ppm, DNL: ±0.25 ppm
  • Throughput: 1.8 MSPS
  • Offset error drift: ±3.5 ppm/°C; gain error drift: ±6 ppm/°C
  • SNR: 98 dB at G = 1, 92 dB at G = 10, fIN = 1 kHz
  • THD: −120 dB at G = 1, −116 dB at G = 10, fIN = 1 kHz
  • Oversampled dynamic range: 102 dB at 900 kSPS, OSR = 2
  • Software programmable bipolar input ranges (±1 V to ±10 V)
    • Allows single-ended and differential signals
  • CMRR: 92 dB typical
  • GΩ input impedance allows direct interface with sensors
  • Ease of use features reduce system power and complexity
  • ADC Input overvoltage clamp protection sinks up to 50 mA
  • On-board 5 V reference and buffer
  • First conversion accurate, no latency/pipeline delay
  • Fast conversion time allows low SPI clock rates
  • SPI-/QSPI-/MICROWIRE-/DSP-compatible serial interface
CN0393
Bank Isolated, 2-Channel, 16-Bit, 500 kSPS, Simultaneous Sampling Signal Chain Featuring μModule Data Acquisition System
CN-0393 Simplified Schematic Diagram
Photograph of EVAL-CN0393-FMCZ Board
CN0318
16-Bit, Linear, Ultra Stable, Low Noise, Bipolar ±10 V DC Voltage Source
16-Bit Accurate, ±10 V Voltage Source
CN0277
18-Bit, 5 MSPS, Data Acquisition System Optimized for AC Performance
18-Bit, 5 MSPS Signal Chain
CN0314
Configurable 4-20 mA Loop Powered Transmitter/Receiver using a Micropower Instrumentation Amplifier
Robust Loop Powered Configurable Transmitter Circuit
CN0348
16-Bit Single-Supply Buffered Voltage Output Digital-to Analog Conversion with Less Than ±1 LSB Integral and Differential Nonlinearity
±1 LSB Linear 16-Bit Buffered Voltage Output DAC
EVAL-CN0348-SDPZ Evaluation Board
CN0513
20-Bit, 1.8 MSPS, ±2.5 ppm INL, Low Drift, High Accuracy Data Acquisition Solution
CN0513 Board
CN0513 Block Diagram
AD4020 Reference Design Block Diagram

Latest Discussions

Recently Viewed