Two engineers working in the lab

Save time and deliver your solutions faster with ADI’s new suite of precision technology signal chains. Align your applications ranging from Smart Industry to Instrumentation, Electrification to Digital Health, to exactly the right precision technology combinations.

Tailor your signal chain with confidence

AD8420

RECOMMENDED FOR NEW DESIGNS

Wide Supply Range, Micropower, Rail-to-Rail Instrumentation Amplifier

Viewing:

Overview

  • Maximum supply current: 90 µA
  • Minimum CMRR: 100 dB
  • Drives heavy capacitive loads: ~700 pF
  • Rail-to-rail output
  • Input voltage range goes below ground
  • Gain set with 2 external resistors
    • Can achieve low gain drift at any gain
  • Very wide power supply range
    • Single supply: 2.7 V to 36 V
    • Dual supply: ±2.7 V to ±18 V
  • Bandwidth (G = 100): 2.5 kHz
  • Input voltage noise: 55 nV/√Hz
  • High dc precision
    • Maximum offset voltage: 125 µV
    • Maximum offset drift: 1 µV/°C
  • Maximum differential input voltage: ±1 V
  • 8-lead MSOP package
AD8420
Wide Supply Range, Micropower, Rail-to-Rail Instrumentation Amplifier
AD8420-FBL AD8420-PC
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

In-Amp Diamond Plot Tool

The Diamond Plot Tool is a web application that generates a configuration-specific Output Voltage Range vs. Input Common-Mode Voltage graph, also known as the Diamond Plot, for Analog Devices Instrumentation Amplifiers. Based on user inputs such as supply voltage, gain, and input signal range, the tool detects saturation and recommends in-amps for which the input signal is in-range and the configuration is valid. Avoid saturation, find the best in-amp for your design, and save time.

In-Amp Diamond Plot Tool

SPICE Model 1


Evaluation Kits

eval board
EVAL-INAMP-ICF-RMZ

AD8237 and AD8420 Evaluation Board

Product Details

The EVAL-INAMP-ICF-RMZ offers users the option of evaluating the AD8237 or the AD8420 indirect current feedback (ICF) instrumentation amplifiers individually or connected to adjacent boards in an application. This evaluation board ships with both instrumentation amplifiers in surface-mount MSOP packages.

  

Reference Quick Start section of user guide UG-513 to get started.

eval board
EVAL-INAMP-ICF-RMZ

AD8237 and AD8420 Evaluation Board

Product Details

The EVAL-INAMP-ICF-RMZ offers users the option of evaluating the AD8237 or the AD8420 indirect current feedback (ICF) instrumentation amplifiers individually or connected to adjacent boards in an application. This evaluation board ships with both instrumentation amplifiers in surface-mount MSOP packages.

  

Reference Quick Start section of user guide UG-513 to get started.

EVAL-INAMP-ICF-RMZ
AD8237 and AD8420 Evaluation Board
EVAL-INAMP-ICF-RMZTOP-web EVAL-INAMP-ICF-RMZBOTTOM-web EVAL-INAMP-ICF-RMZANGLE-web
EVAL-INAMP-ICF-RMZ
AD8237 and AD8420 Evaluation Board
EVAL-INAMP-ICF-RMZTOP-web EVAL-INAMP-ICF-RMZBOTTOM-web EVAL-INAMP-ICF-RMZANGLE-web

Reference Designs

Robust Loop Powered Configurable Transmitter Circuit
CN0314 Circuits from the lab

Configurable 4-20 mA Loop Powered Transmitter/Receiver using a Micropower Instrumentation Amplifier

Features and Benefits

  • 4-20mA Transmitter/Receiver
  • Loop Powered
  • Configurable
Differential Bridge Type Transducer Monitor with Temperature Compensation
CN0355 Circuits from the lab

Low Power, Temperature Compensated Bridge Signal Conditioner and Driver

Features and Benefits

  • Bridge signal conditioner and driver
  • Temperature compensated
  • Low Power
CN0314
Configurable 4-20 mA Loop Powered Transmitter/Receiver using a Micropower Instrumentation Amplifier
Robust Loop Powered Configurable Transmitter Circuit
CN0355
Low Power, Temperature Compensated Bridge Signal Conditioner and Driver
Differential Bridge Type Transducer Monitor with Temperature Compensation
EVAL-CN0355-PMDZ Evaluation Board
EVAL-CN0355-PMDZ Evaluation Board - Top View
EVAL-CN0355-PMDZ Evaluation Board - Bottom View

Latest Discussions

Recently Viewed