AD9608

RECOMMENDED FOR NEW DESIGNS

10-Bit, 125/105 MSPS, 1.8 V Dual Analog-to-Digital Converter

Viewing:

Part Details

  • 1.8 V analog supply operation
  • 1.8 V CMOS or 1.8 V LVDS output
  • SNR = 61.7 dBFS at 70 MHz
  • SFDR = 85 dBc at 70 MHz
  • Low power: 95 mW/channel at 125 MSPS
  • Differential analog input with 650 MHz bandwidth
  • IF sampling frequencies to 200 MHz
  • On-chip voltage reference and sample-and-hold circuit
  • 2 Vp-p differential analog input
  • DNL = ±0.13 LSB
  • See data sheet for additional features
AD9608
10-Bit, 125/105 MSPS, 1.8 V Dual Analog-to-Digital Converter
AD9608 Functional Block Diagram AD9608 Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Clock ICs 9
AD9523 NOT RECOMMENDED FOR NEW DESIGNS 14-Output, Low Jitter Clock generator
AD9523-1 RECOMMENDED FOR NEW DESIGNS Low Jitter Clock Generator with 14 LVPECL/LVDS/HSTL/29 LVCMOS Outputs
AD9524 NOT RECOMMENDED FOR NEW DESIGNS 6 Output, Dual Loop Clock Generator
AD9510 RECOMMENDED FOR NEW DESIGNS 1.2 GHz Clock Distribution IC, PLL Core, Dividers, Delay Adjust, Eight Outputs
AD9511 RECOMMENDED FOR NEW DESIGNS 1.2 GHz Clock Distribution IC, PLL Core, Dividers, Delay Adjust, Five Outputs
AD9512 RECOMMENDED FOR NEW DESIGNS 1.2 GHz Clock Distribution IC, Two 1.6 GHz Inputs, Dividers, Delay Adjust, Five Outputs
AD9513 RECOMMENDED FOR NEW DESIGNS 800 MHz Clock Distribution IC, Dividers, Delay Adjust, Three Outputs
AD9514 RECOMMENDED FOR NEW DESIGNS 1.6 GHz Clock Distribution IC, Dividers, Delay Adjust, Three Outputs
AD9515 RECOMMENDED FOR NEW DESIGNS 1.6 GHz Clock Distribution IC, Dividers, Delay Adjust, Two Outputs
Differential Amplifiers 3
ADL5562 RECOMMENDED FOR NEW DESIGNS 3.3 GHz Ultralow Distortion RF/IF Differential Amplifier
ADA4927-2 RECOMMENDED FOR NEW DESIGNS Ultralow Distortion Current Feedback Differential ADC Driver
ADA4938-2 RECOMMENDED FOR NEW DESIGNS Ultralow Distortion Differential ADC Driver (Dual)
Variable Gain Amplifiers (VGA) 2
ADL5202 Obsolete Wide Dynamic Range, High Speed, Digitally Controlled VGA
AD8376 RECOMMENDED FOR NEW DESIGNS Ultralow Distortion IF Dual VGA
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

AD9608 Simulink ADIsimADC Model

Open Tool

AD9608 IBIS Model 1

Visual Analog

For designers who are selecting or evaluating high speed ADCs, VisualAnalog™ is a software package that combines a powerful set of simulation and data analysis tools with a user-friendly graphical interface.

Open Tool

S-Parameter 1


Evaluation Kits

eval board
EVAL-AD9608

AD9608 Evaluation Board

Features and Benefits

  • Full featured evaluation board for the AD9608
  • SPI interface for setup and control
  • External, on-board oscillator, or AD9517 clocking option
  • Balun/transformer or amplifier input drive option
  • LDO regulator or switching power supply options
  • VisualAnalog® and SPI controller software interfaces

Product Details

The AD9608-125EBZ is an evaluation board for the AD9608, dual 10-bit ADC. This reference design provides all of the support circuitry to operate devices in their various modes and configurations, It is designed to interface directly with the HSC-ADC-EVALCZ data capture card, allowing users to download captured data for analysis. The Visual Analog software package, which is used to interface with the device’s hardware, allows users to download captured data for analysis with a user-friendly graphical interface. The SPI controller software package is also compatible with this hardware and allows the user to access the SPI programmable features of the AD9608.

The AD9608 data sheet provides additional information related to device configuration and performance and should be consulted when using these tools. All documents and Visual Analog and SPI Controller are available at the High Speed ADC Evaluation Boards page. For additional information or questions, please email highspeed.converters@analog.com.

eval board
HSC-ADC-EVALCZ

FPGA-Based Data Capture Kit

Features and Benefits

  • 64kB FIFO Depth
  • Works with single and multi-channel ADCs
  • Use with VisualAnalog® software
  • Based on Virtex-4 FPGA
  • May require adaptor to interface with some ADC eval boards
  • Allows programming of SPI control Up to 644 MSPS SDR / 800MSPS DDR Encode Rates on each channel
  • DDR Encode Rates on each channel

Product Details

The HSC-ADC-EVALCZ high speed converter evaluation platform uses an FPGA based buffer memory board to capture blocks of digital data from the Analog Devices high speed analog-to-digital converter (ADC) evaluation boards. The board is connected to the PC through a USB port and is used with VisualAnalog® to quickly evaluate the performance of high speed ADCs. The evaluation kit is easy to set up. Additional equipment needed includes an Analog Devices high speed ADC evaluation board, a signal source, and a clock source. Once the kit is connected and powered, the evaluation is enabled instantly on the PC.

EVAL-AD9608
AD9608 Evaluation Board
Dual 10-16 bit 20-125MSPS ADC Evaluation Board - Angle View Dual 10-16 bit 20-125MSPS ADC Evaluation Board - Top View Dual 10-16 bit 20-125MSPS ADC Evaluation Board - Bottom View
HSC-ADC-EVALCZ
FPGA-Based Data Capture Kit
High_Speed_ADC_evalboard_05

Latest Discussions

Recently Viewed