AD9514
RECOMMENDED FOR NEW DESIGNS1.6 GHz Clock Distribution IC, Dividers, Delay Adjust, Three Outputs
- Part Models
- 2
- 1ku List Price
- Starting From $9.11
Overview
- 1.6 GHz differential clock input
- 3 programmable dividers
- Divide-by in range from 1 to 32
- Phase select for output-to-output coarse delay adjust
- 2 independent 1.6 GHz LVPECL clock outputs
- Additive broadband output jitter 225 fs rms
- 1 independent 800 MHz/250 MHz LVDS/CMOS clock output
- Additive broadband output jitter 300 fs rms/290 fs rms
- Time delays up to 10 ns
- Device configured with 4-level logic pins
- Space-saving, 32-lead LFCSP
The AD9514 features a multi-output clock distribution IC in a design that emphasizes low jitter and phase noise to maximize data converter performance. Other applications with demanding phase noise and jitter requirements also benefit from this part.
There are three independent clock outputs. Two of the outputs are LVPECL, and the third output can be set to either LVDS or CMOS levels. The LVPECL outputs operate to 1.6 GHz, and the third output operates to 800 MHz in LVDS mode and to 250 MHz in CMOS mode.
Each output has a programmable divider, which can be set to divide by a selected set of integers ranging from 1 to 32. The phase of one clock output relative to another clock output can be set by means of a divider phase select function that serves as a coarse timing adjustment.
The LVDS/CMOS output features a delay element with three selectable full-scale delay values (1.5 ns, 5 ns, and 10 ns), each with 16 steps of fine adjustment.
The AD9514 does not require an external controller for operation or setup. The device is programmed by means of 11 pins (S0 to S10) using 4-level logic. The programming pins are internally biased to ⅓ VS. The VREF pin provides a level of ⅔ VS. VS (3.3 V) and GND (0 V) provide the other two logic levels.
The AD9514 is ideally suited for data converter clocking applications where maximum converter performance is achieved by encode signals with subpicosecond jitter.
The AD9514 is available in a 32-lead LFCSP and operates from a single 3.3 V supply. The temperature range is −40°C to +85°C.
APPLICATIONS
- Low jitter, low phase noise clock distribution
- Clocking high speed ADC, DAC, DDS, DDC, DUC, MxFEs
- High performance wireless transceivers
- High performance instrumentation
- Broadband infrastructure
- ATE
Documentation
Data Sheet 1
Application Note 10
Technical Articles 6
Frequently Asked Question 1
Circuit Note 2
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| AD9514BCPZ | 32-Lead LFCSP (5mm x 5mm w/ EP) | ||
| AD9514BCPZ-REEL7 | 32-Lead LFCSP (5mm x 5mm w/ EP) |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Jun 9, 2021 - 20_0126 Conversion of Select Sizes LFCSP Products from Punched to Sawn and Transfer of Assembly Site to ASE Korea |
||
| AD9514BCPZ | PRODUCTION | |
| AD9514BCPZ-REEL7 | PRODUCTION | |
|
Sep 13, 2017 - 16_0077 CANCELLED: Conversion of Select 4x4, 5x5, 6x6 and 7x7mm LFCSP Package Outlines from Punch to Sawn and Transfer of Assembly Site to ASE Korea. |
||
| AD9514BCPZ | PRODUCTION | |
| AD9514BCPZ-REEL7 | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareTools & Simulations
ADIsimCLK Design and Evaluation Software
ADIsimCLK is the design tool developed specifically for Analog Devices' range of ultra-low jitter clock distribution and clock generation products. Whether your application is in wireless infrastructure, instrumentation, networking, broadband, ATE or other areas demanding predictable clock performance, ADIsimCLK will enable you to rapidly develop, evaluate and optimize your design.
Open Tool