Overview
Features and Benefits
- Xilinx Kintex Ultrascale XCKU040-3FFVA1156E FPGA.
- One (1) FMC+ connector.
- Twenty (20) 16Gbps transceivers supported by one (1) FMC+ connector.
- DDR4 SDRAM.
- Simple USB 3.0 port interface.
Product Details
When connected to a specified Analog Devices high speed adc evaluation board, the ADS8-V1 works as a data acquistion board. Designed to support the highest speed JESD204B A/D Converters, the FPGA on the ADS8-V1 acts as the data receiver, while the ADC is the data transmitter.
Markets and Technologies
Applicable Parts
Documentation & Resources
-
ADS8-V1EBZ Evaluation Board User Guide8/1/2018WIKI