AD9628
RECOMMENDED FOR NEW DESIGNS12-Bit, 125/105 MSPS, 1.8 V Dual Analog-to-Digital Converter
- Part Models
- 4
- 1ku List Price
- Starting From $40.71
Overview
- 1.8 V analog supply operation
- 1.8 V CMOS or LVDS outputs
- SNR = 71.2 dBFS at 70 MHz
- SFDR = 93 dBc at 70 MHz
- Low power: 101 mW/channel at 125 MSPS
- Differential analog input with 650 MHz bandwidth
- IF sampling frequencies to 200 MHz
- On-chip voltage reference and sample-and-hold circuit
- 2 V p-p differential analog input
- DNL = ±0.25 LSB
- See data sheet for additional features
The AD9628 is a monolithic, dual-channel, 1.8 V supply, 12-bit, 125 MSPS/105 MSPS analog-to-digital converter (ADC). It features a high performance sample-and-hold circuit and on-chip voltage reference.
The product uses multistage differential pipeline architecture with output error correction logic to provide 12-bit accuracy at 125 MSPS data rates and to guarantee no missing codes over the full operating temperature range.
The ADC contains several features designed to maximize flexibility and minimize system cost, such as programmable clock and data alignment and programmable digital test pattern generation. The available digital test patterns include built-in deterministic and pseudorandom patterns, along with custom user-defined test patterns entered via the serial port interface (SPI).
A differential clock input controls all internal conversion cycles. An optional duty cycle stabilizer (DCS) compensates for wide variations in the clock duty cycle while maintaining excellent overall ADC performance.
The digital output data is presented in offset binary, Gray code, or twos complement format. A data output clock (DCO) is provided for each ADC channel to ensure proper latch timing with receiving logic. 1.8 V CMOS or LVDS output logic levels are supported. Output data can also be multiplexed onto a single output bus.
APPLICATIONS
- Communications
- Diversity radio systems
- Multimode digital receivers
GSM, EDGE, W-CDMA, LTE, CDMA2000, WIMAX, TD-SCDMA - I/Q demodulation systems
- Smart antenna systems
- Broadband data applications
- Battery-powered instruments
- Hand-held scope meters
- Portable medical imaging
- Ultrasound
- Radar/LIDAR
PRODUCT HIGHLIGHTS
- The AD9628 operates from a single 1.8 V analog power supply and features a separate digital output driver supply to accommodate 1.8 V CMOS or LVDS logic families.
- The patented sample-and-hold circuit maintains excellent performance for input frequencies up to 200 MHz and is designed for low cost, low power, and ease of use.
- A standard serial port interface supports various product features and functions, such as data output formatting, internal clock divider, power-down, DCO/data timing and offset adjustments.
- The AD9628 is packaged in a 64-lead RoHS-compliant LFCSP that is pin compatible with the AD9650 / AD9269 / AD9268 16-bit ADC, the AD9258 / AD9251 / AD9648 14-bit ADCs, the AD9231 12-bit ADC, and the AD9608 / AD9204 10-bit ADCs, enabling a simple migration path between 10-bit and 16-bit converters sampling from 20MSPS to 125MSPS.
Documentation
Data Sheet 1
User Guide 2
Application Note 11
Technical Articles 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| AD9628BCPZ-105 | 64-Lead LFCSP (9mm x 9mm w/ EP) | ||
| AD9628BCPZ-125 | 64-Lead LFCSP (9mm x 9mm w/ EP) | ||
| AD9628BCPZRL7-105 | 64-Lead LFCSP (9mm x 9mm w/ EP) | ||
| AD9628BCPZRL7-125 | 64-Lead LFCSP (9mm x 9mm w/ EP) |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Jan 7, 2026 - 24_0009 Qualification of Alternative Wafer Fab for TSMC 0.18um Mixed Signal CMOS Process |
||
| AD9628BCPZ-105 | PRODUCTION | |
| AD9628BCPZ-125 | PRODUCTION | |
| AD9628BCPZRL7-105 | PRODUCTION | |
| AD9628BCPZRL7-125 | PRODUCTION | |
|
Jun 9, 2021 - 20_0126 Conversion of Select Sizes LFCSP Products from Punched to Sawn and Transfer of Assembly Site to ASE Korea |
||
| AD9628BCPZ-105 | PRODUCTION | |
| AD9628BCPZ-125 | PRODUCTION | |
| AD9628BCPZRL7-105 | PRODUCTION | |
| AD9628BCPZRL7-125 | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareHardware Ecosystem
| Parts | Product Life Cycle | Description |
|---|---|---|
| Clock ICs 9 | ||
| AD9510 | RECOMMENDED FOR NEW DESIGNS | 1.2 GHz Clock Distribution IC, PLL Core, Dividers, Delay Adjust, Eight Outputs |
| AD9511 | RECOMMENDED FOR NEW DESIGNS | 1.2 GHz Clock Distribution IC, PLL Core, Dividers, Delay Adjust, Five Outputs |
| AD9512 | RECOMMENDED FOR NEW DESIGNS | 1.2 GHz Clock Distribution IC, Two 1.6 GHz Inputs, Dividers, Delay Adjust, Five Outputs |
| AD9513 | RECOMMENDED FOR NEW DESIGNS | 800 MHz Clock Distribution IC, Dividers, Delay Adjust, Three Outputs |
| AD9514 | RECOMMENDED FOR NEW DESIGNS | 1.6 GHz Clock Distribution IC, Dividers, Delay Adjust, Three Outputs |
| AD9515 | RECOMMENDED FOR NEW DESIGNS | 1.6 GHz Clock Distribution IC, Dividers, Delay Adjust, Two Outputs |
| AD9523 | NOT RECOMMENDED FOR NEW DESIGNS | 14-Output, Low Jitter Clock generator |
| AD9523-1 | RECOMMENDED FOR NEW DESIGNS | Low Jitter Clock Generator with 14 LVPECL/LVDS/HSTL/29 LVCMOS Outputs |
| AD9524 | NOT RECOMMENDED FOR NEW DESIGNS | 6 Output, Dual Loop Clock Generator |
| Differential Amplifiers 3 | ||
| ADA4927-2 | RECOMMENDED FOR NEW DESIGNS | Ultralow Distortion Current Feedback Differential ADC Driver |
| ADA4938-2 | RECOMMENDED FOR NEW DESIGNS | Ultralow Distortion Differential ADC Driver (Dual) |
| ADL5562 | RECOMMENDED FOR NEW DESIGNS | 3.3 GHz Ultralow Distortion RF/IF Differential Amplifier |
| Variable Gain Amplifiers (VGA) 2 | ||
| ADL5202 | Obsolete | Wide Dynamic Range, High Speed, Digitally Controlled VGA |
| AD8376 | RECOMMENDED FOR NEW DESIGNS | Ultralow Distortion IF Dual VGA |
Tools & Simulations
Virtual Eval - BETA
Virtual Eval is a web application to assist designers in product evaluation of ADCs, DACs, and other ADI products. Using detailed models on Analog’s servers, Virtual Eval simulates crucial part performance characteristics within seconds. Configure operating conditions such as input tones and external jitter, as well as device features like gain or digital down-conversion. Performance characteristics include noise, distortion, and resolution, FFTs, timing diagrams, response plots, and more.
Open ToolAD9628 IBIS Model 1
Visual Analog
For designers who are selecting or evaluating high speed ADCs, VisualAnalog™ is a software package that combines a powerful set of simulation and data analysis tools with a user-friendly graphical interface.
Open Tool