LTC2497

PRODUCTION

16-Bit 8-/16-Channel ΔΣ ADC with Easy Drive Input Current Cancellation and I2C Interface

Viewing:

Overview

  • Up to Eight Differential or 16 Single-Ended Inputs
  • Easy Drive™ Technology Enables Rail-to-Rail Inputs with Zero Differential Input Current
  • Directly Digitizes High Impedance Sensors with Full Accuracy
  • 2-Wire I2C Interface with 27 Addresses Plus One Global Address for Synchronization
  • 600nVRMS Noise (0.02LSB Transition Noise)
  • GND to VCC Input/Reference Common Mode Range
  • Simultaneous 50Hz/60Hz Rejection
  • 2ppm INL, No Missing Codes
  • 1ppm Offset and 15ppm Full-Scale Error
  • No Latency: Digital Filter Settles in a Single Cycle, Even After a New Channel is Selected
  • Single Supply, 2.7V to 5.5V Operation (0.8mW)
  • Internal Oscillator
  • Tiny 5mm × 7mm QFN Package
LTC2497
16-Bit 8-/16-Channel ΔΣ ADC with Easy Drive Input Current Cancellation and I2C Interface
Easy Drive  Data Acquisition System +FS Error vs RSOURCE at IN+ and IN– Product Package 1
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet
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
Parts Product Life Cycle Description
Level Translators & Buffers 1
LTC4317 PRODUCTION Dual I2C/SMBus Address Translator
Matched Resistors & Transistors 1
LT5400 RECOMMENDED FOR NEW DESIGNS Quad Matched Resistor Network
Oscillators 1
LTC6991 PRODUCTION TimerBlox: Resettable, Low Frequency Oscillator
Temperature Sensors 1
LTC2991 RECOMMENDED FOR NEW DESIGNS Octal I2C Voltage, Current, and Temperature Monitor
Voltage References 1
LTC6655 PRODUCTION 0.25ppm Noise, Low Drift Precision References
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

Linduino 5

LTpowerPlay®

LTpowerPlay® is a powerful, Windows-based development environment supporting Linear Technology's Digital Power System Management (PSM) products.

Open Tool

Evaluation Kits

eval board
DC1012A-B

LTC2497 Demo Board | 16-bit, 8-ch I2C Easy Drive ADC (requires DC2026)

Product Details

DC1012A-B: Demo Board for the LTC2497 16-Bit 8-/16-Channel ΔΣ ADC with Easy Drive Input Current Cancellation and I2C Interface

DC1012A-B
LTC2497 Demo Board | 16-bit, 8-ch I2C Easy Drive ADC (requires DC2026)
DC1012A-B Demo Board DC1012A-B Demo Board DC1012A-B Demo Board DC1012A-B Demo Board DC1012A-A - Schematic

Reference Designs

Arria 10 SoC - Top View
Altera Arria 10 SoC Development Kit Circuits from the lab

Features and Benefits

  • Analog Devices has worked closely with FPGA and processor manufacturers to develop verified power solutions that optimize cost, size and efficiency in high performance applications
  • Our reference designs are supported by an intuitive design tool set and IP
  • Our team can provide designs for quick prototypes that can speed time to market in the most complex applications
DE-10 Nano Kit
Terasic DE10-Nano Kit Circuits from the lab

Features and Benefits

  • Analog Devices has worked closely with FPGA and processor manufacturers to develop verified power solutions that optimize cost, size and efficiency in high performance applications
  • Our reference designs are supported by an intuitive design tool set and IP
  • Our team can provide designs for quick prototypes that can speed time to market in the most complex applications
Altera Arria 10 SoC Development Kit
Arria 10 SoC - Top View
Arria 10 SoC - Bottom View
Arria 10 Soc Dev Kit Block Diagram
Arria 10 SoC Power Tree
Terasic DE10-Nano Kit
DE-10 Nano Kit
DE-10 Nano Kit Block Diagram
DE-10 Nano Power Tree

Latest Discussions

Recently Viewed