AD5683R

量产

小型、16位 SPI nanoDAC+ ,配备±2(16位)LSB INL和2 ppm/°C 基准电压源

Viewing:
产品技术资料帮助

ADI公司所提供的资料均视为准确、可靠。但本公司不为用户在应用过程中侵犯任何专利权或第三方权利承担任何责任。技术指标的修改不再另行通知。本公司既没有含蓄的允许,也不允许借用ADI公司的专利或专利权的名义。本文出现的商标和注册商标所有权分别属于相应的公司。

概述

  • 超小型封装: 2 mm × 2 mm、8引脚LFCSP
  • 高相对精度(INL):
    16位时最大±2 LSB
  • 低漂移2.5 V基准电压源:
    2 ppm/°C(典型值)
  • 可选输出电压范围:
    2.5 V或5 V
  • 总不可调整误差(TUE): 0.06% FSR(最大值)
    失调误差: ±1.5 mV(最大值)
    增益误差: ±0.05% FSR(最大值)
  • 低毛刺: 0.1 nV-sec
  • 高驱动能力: 20 mA
  • 低功耗: 功耗:12 mW (3.3 V)
  • 独立逻辑电源:
    1.8 V至5.5 V
  • 宽工作温度范围: -40℃至+105℃
  • 鲁棒的4 kV HBM ESD保护

AD5683R
小型、16位 SPI nanoDAC+ ,配备±2(16位)LSB INL和2 ppm/°C 基准电压源
AD5683R/AD5682R/AD5681R Functional Block Diagram AD5683R-PC
添加至 myAnalog

将产品添加到myAnalog 的现有项目或新项目中(接收通知)。

创建新项目
提问

参考资料

了解更多
添加至 myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

创建新项目

软件资源

SDP-K1 Mbed用户指南 1

Mbed是一种开源开发环境,可用于开发ARM微控制器。

Mbed支持 4


硬件生态系统

部分模型 产品周期 描述
线性稳压器 1
LT3040 推荐用于新设计 20V、200mA、超低噪声、超高 PSRR 精准 DAC/基准缓冲器
Modal heading
添加至 myAnalog

将产品添加到myAnalog 的现有项目或新项目中(接收通知)。

创建新项目

工具及仿真模型

LTspice


LTspice中提供以下器件型号:

  • AD5683R

精密DAC误差预算工具

精密DAC误差预算工具是一种Web应用程序,用于计算精密DAC信号链的直流精度。它可显示整个信号链中的静态误差状况,以快速评估设计利弊。可计算由基准电压源、运算放大器和精密DAC引起的直流误差。

精密DAC误差预算工具

IBIS 模型 1

LTspice

LTspice®是一款强大高效的免费仿真软件、原理图采集和波形观测器,为改善模拟电路的仿真提供增强功能和模型。


评估套件

eval board
EVAL-AD5683RARDZ

Evaluation Board for AD5683R (SPI, MSOP)

特性和优点

  • Full-featured evaluation boards for the AD5683R (SPI, MSOP)
  • On-board reference
  • Various link options
  • PC control in conjunction with the Analog Devices, Inc., EVALSDP-CK1Z (SDP-K1) controller board

产品详情

This user guide details the operation of the EVAL-AD5683RARDZ (serial peripheral interface (SPI)) evaluation board and the EVALAD5693RARDZ (I2C) evaluation board for the AD5683R (SPI) and the AD5693R (I2C), respectively, which are both single-channel, serial voltage output digital-to-analog converters (DACs).

The EVAL-AD5683RARDZ and the EVAL-AD5693RARDZ are designed to facilitate quick prototyping of the AD5683R and AD5693R circuits, thereby reducing design time. Both devices operate from a single 2.7 V to 5.5 V supply. Additionally, these devices also incorporate an internal 2.5 V on-board reference. A different reference voltage can be applied via the EXT_REF SMB connector, if required. While sharing common features, the two DACs differ in their digital interface protocols. The AD5683R employs SPI, while the AD5693R employs I2C.

The EVAL-AD5683RARDZ and the EVAL-AD5693RARDZ interface with the USB port of a PC via the System Demonstration Platform (SDP) controller board (EVAL-SDP-CK1Z (SDP-K1)). The Analysis | Control | Evaluation (ACE) software is available for download from both the EVAL-AD5683RARDZ product page and the EVALAD5693RARDZ product page. This software can be used with either evaluation board to allow the user to program the AD5683R and AD5693R, respectively. A PMOD connection is also available to allow the connection of a microcontroller to either evaluation board. Note that when a microcontroller is used through the PMOD connection, the EVAL-SDP-CK1Z (SDP-K1) must be disconnected, and the user cannot use the ACE software.

The EVAL-AD5683RARDZ and the EVAL-AD5693RARDZ both require the EVAL-SDP-CK1Z (SDP-K1) controller board, which is available for purchase from Analog Devices.

For full details on the AD5683R and the AD5693R, see the AD5683R and AD5693R data sheets, which must be consulted in conjunction with this user guide when using either of the EVALAD5683RARDZ or the EVAL-AD5693RARDZ evaluation boards.

eval board
EVAL-AD5683R

AD5683R 评估板

产品详情

ADI公司的AD5683R评估板(EVAL-AD5683RSDZ)旨在帮助客户快速完成AD5683R电路的原型设计,同时缩短设计时间。 AD5683R采用2.7 V至5.5 V单电源供电。 该器件集成了一个内部2.5 V片内参考电压源,用以提供2.5 V或5 V的输出电压范围。

评估板通过SDP板与USB端口连接。 软件与评估板一同提供,便于用户设置AD5683R。

该评估板需要 EVAL-SDP-CB1Z 板。 参见ADI公司网站。

ADI的AD5683R数据手册上有关于该器件的完整数据,使用评估板时,应同时用户指南。

EVAL-AD5683RARDZ
Evaluation Board for AD5683R (SPI, MSOP)
EVAL-AD5683RARDZ Board Photo Angle View EVAL-AD5683RARDZ Board Photo Top View EVAL-AD5683RARDZ Board Photo Bottom View
EVAL-AD5683R
AD5683R 评估板

参考电路

EVAL-CN0411-ARDZ Evaluation Board
CN0411 参考设计

用于水质监控的TDS测量系统

特性和优点

  • 使用电导率测量TDS
  • 测量范围:1uS至1S
  • 使用标准BNC探针连接
  • 兼容Arduino尺寸
CN0229 参考设计

用于I/O卡和PLC应用的4通道、灵活、可配置、电压和电流输出电路

特性和优点

  • 四通道电流和电压输出
  • 用于PLC系统的16位分辨率
  • 实现应用的数字隔离
CN0508 Block Diagram
CN0508 参考设计

75 瓦单输出台式电源

特性和优点

  • 75 W电源
  • 恒定电流(>3A)和恒定电压(>25V)模式
  • 真正的0V和0A操作
  • 手动控制或由软件控制
CN0411
用于水质监控的TDS测量系统
EVAL-CN0411-ARDZ Evaluation Board
EVAL-CN0411-ARDZ Evaluation Board - Top View
EVAL-CN0411-ARDZ Evaluation Board - Bottom View
CN0229
用于I/O卡和PLC应用的4通道、灵活、可配置、电压和电流输出电路
CN0508
75 瓦单输出台式电源
CN0508 Block Diagram
EVAL-CN0508-RPIZ Evaluation Board
EVAL-CN0508-RPIZ Evaluation Board - Top View
EVAL-CN0508-RPIZ Evaluation Board - Bottom View

最新评论

近期浏览