ADL5380: 400 to 6000 MHz Quadrature Demodulator
Excellent quadrature accuracy is achieved using on-chip poly-phase filters for LO quadrature generation. Over a wide range of local oscillator (LO) levels, excellent demodulation accuracy is achieved ...More
ADL5380: 400 to 6000 MHz Quadrature Demodulator
Product Description
Excellent quadrature accuracy is achieved using on-chip poly-phase filters for LO quadrature generation. Over a wide range of local oscillator (LO) levels, excellent demodulation accuracy is achieved with phase and amplitude balances < 0.25 dB and < 0.5°, respectively. The demodulated in-phase (I) and quadrature (Q) differential outputs are fully buffered. The ADL5380 provides a typical voltage conversion gain of 4 dB independent of differential load impedances as low as 100 Ω with a drive capability exceeding 2V pp in to 200 Ω.
The fully balanced design minimizes effects from 2nd order distortion. The leakage from the LO port to the RF port is <-60 dBc. Differential dc-offsets at the I and Q outputs are <10 mV. Both of these factors contribute to the excellent IIP2 of >60 dBm.
The ADL5380 operates off a 4.75V to 5.25V supply with a typical supply current of 200 mA. The ADL5380 is fabricated using Analog Devices’ advanced Silicon-Germanium bipolar process and is available in a 24-lead exposed paddle LFCSP package. Performance is specified over a -40°C to +85°C temperature range.
Applications
- Data Sheet Rev PrB, 06/2008 (pdf 367kB)
- (About Data Sheets)
Design Tools
ADIsimPLL™
ADIsimPLL enables the rapid and reliable evaluation of new high performance...
ADIsimRF
ADI’s ADIsimRF design tool provides calculations for the most important par...
| Part# | Function | RF Freq (MHz) | IQ Freq (MHz) | Phase Error (deg) | Amplitude Error (dB) | VGA Range (dB) | Noise Floor (dBm/Hz) | Voltage Supply (V) | Supply Current | Package | Price* (1000-4999) |
|---|---|---|---|---|---|---|---|---|---|---|---|
| AD630 | Demod, Mod | dc to 2 | - | - | - | - | - | +/- 15 | 5 | 20-Lead DIP | $6.25 |
| AD8333 | Demod | dc to 50 | - | 0.1 | 0.05 | - | -161 | +/- 5 | 44 | 32-Lead LFCSP | $9.06 |
| AD8339 | Demod | dc to 50 | 50 | 1 | 0.25 | - | - | 4.5 to 5.5 | 35 | 40-Lead LFCSP | $12.09 |
| AD8340 | Vector Mod | 700 to 1000 | - | - | - | - | - | 5 | 130 | 24-Lead LFCSP | $7.59 |
| AD8341 | Vector Mod | 1500 to 2400 | - | - | - | - | -150.5 | 4.75 to 5.25 | 125 | 24-Lead LFCSP | $7.59 |
| AD8345 | Mod | 140 to 1000 | 80 | 0.5 | 0.2 | - | -155 | 2.7 to 5.5 | 65 | 16-Lead Tssop | $5.02 |
| AD8346 | Mod | 800 to 2500 | 70 | 1 | 0.2 | - | -147 | 2.7 to 5.5 | 45 | 16-Lead Tssop | $4.45 |
| AD8347 | Demod | 800 to 2700 | 65 | 1 | 0.3 | 69.5 | - | 2.7 to 5.5 | 64 | 28-Lead TSSOP | $5.85 |
| AD8348 | Demod | 50 to 1000 | 75 | 0.5 | 0.25 | 45 | - | 2.7 to 5.5 | 58 | 28-Lead TSSOP | $5.01 |
| AD8349 | Mod | 700 to 2700 | 160 | 0.3 | 0.1 | - | -156 | 5 | 135 | 16-Lead Tssop | $5.02 |
| ADF9010 | Mod | 840 to 960 | 20 | - | - | 0 | -158 | 3.15 to 3.45 | 360 | 48-Lead LFCSP | - |
| ADL5370 | Mod | 250 to 1300 | 700 | - | - | - | -156 | 4.75 to 5.5 | 210 | 24-Lead LFCSP | $5.04 |
| ADL5371 | Mod | 700 to 1300 | 700 | - | - | - | -156 | 4.75 to 5.5 | 175 | 24-Lead LFCSP | $5.04 |
| ADL5372 | Mod | 1500 to 2500 | 700 | - | - | - | -158 | 4.75 to 5.5 | 175 | 24-Lead LFCSP | $5.04 |
| ADL5373 | Mod | 2300 to 3000 | 700 | - | - | - | -156 | 4.75 to 5.5 | 175 | 24-Lead LFCSP | $5.04 |
| ADL5374 | Mod | 2800 to 4000 | 700 | - | - | - | -155 | 4.75 to 5.5 | 175 | 24-Lead LFCSP | $5.04 |
| ADL5375 | Mod | 400 to 6000 | 500 | - | - | - | -161 | 4.75 to 5.25 | 190 | 24-Lead LFCSP | $5.04 |
| ADL5380 | Demod | 400 to 6000 | - | - | - | - | - | - | - | - | - |
| ADL5382 | Demod | 700 to 2700 | 370 | 0.2 | 0.05 | - | - | 4.75 to 5.25 | 220 | 24-Lead LFCSP | $5.28 |
| ADL5385 | Mod | 50 to 2200 | 500 | 0.33 | 0.03 | - | -160 | 4.75 to 5.5 | 215 | 24-Lead LFCSP | $5.04 |
| ADL5386 | Mod | 50 to 2200 | - | - | - | - | -160 | 4.75 to 5.5 | - | 40-Lead LFCSP | $5.29 |
| ADL5387 | Demod | 50 to 2000 | 240 | 0.4 | 0.1 | - | - | 4.75 to 5.25 | 180 | 24-Lead LFCSP | $5.28 |
| ADL5390 | Vector Mod | 20 to 2400 | 230 | - | - | - | -147 | 5 | 130 | 24-Lead LFCSP | $7.59 |
| ADL5590 | Mod | 869 to 960 | - | - | - | - | -157 | 4.75 to 5.25 | 170 | 36-Lead LFCSP | - |
| ADL5591 | Mod | 1805 to 1990 | - | - | - | - | -157 | 4.75 to 5.25 | 170 | 36-Lead LFCSP | - |
| ADRF6750 | Mod | 950 to 1575 | 150 | - | - | 47 | -148 | 4.75 to 5.25 | 310 | 56-Lead LFCSP | - |
* The pricing listed here is provided only for budgetary purposes as recommended list price in U.S.
Dollars in the United States ex factor per unit for the stated volume. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
** Pricing is currently unavailable. Click on the product number to see the Product Page for additional information.
ADL5380 Model Options
| Model | Status | Package | Pins | Temp. Range |
Price* (1000 pcs.) |
Production** Availability |
ROHS Compliant | Samples Cart | Purchase Cart |
|---|---|---|---|---|---|---|---|---|---|
| ADL5380-29A-EVALZ | Prodn | EVALUATION BOARDS | 1 | TBD | - | 07/03/2009 | Y | Contact ADI | Add To Cart |
| ADL5380-30A-EVALZ | Prodn | EVALUATION BOARDS | - | TBD | - | 07/03/2009 | Y | Contact ADI | Add To Cart |
| ADL5380ACPZ-R2 | Obs | 24 ld LFCSP (4x4mm 2.5mm PAD) | 24 | TBD | $ | - |
Y
Material Declaration |
Contact ADI | Contact ADI |
| ADL5380ACPZ-R7 | Prodn | 24 ld LFCSP (4x4mm 2.5mm PAD) | 24 | TBD | $ | 07/03/2009 |
Y
Material Declaration |
Add To Cart | Add To Cart |
| ADL5380ACPZ-WP | Prodn | 24 ld LFCSP (4x4mm 2.5mm PAD) | 24 | Ind | - | - |
Y
Material Declaration |
Contact ADI | Add To Cart |
Help
- Pre-Release: The model has not been released to general production, but samples may be available.
- Production: The model is currently being produced, and generally available for purchase and sampling.
- Last Time Buy: The model has been scheduled for obsolescence, but may still be purchased for a limited time.
- Obsolete: The specific part is obsolete and no longer available. Other models listed in the table may still be available (if they have a status that is not obsolete).
For detailed drawings and chemical composition please consult our Package Site
- Commercial: 0 to +70 degrees Celsius
- Military : -55 to +125 degrees Celsius
- Industrial: Temperature ranges may vary by model. Please consult the datasheet for more information.
- Automotive: -40 to +125 degrees Celsius
Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.
*The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
**Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.

Close