ADRF6516

Obsolete

31 MHz, Dual Programmable Filters and Variable Gain Amplifiers

Viewing:

Overview

  • Matched pair of programmable filters and VGAs
  • Continuous gain control range: 50 dB
  • Digital gain control: 15 dB
  • 6-pole Butterworth filter: 1 MHz to 31 MHz in 1 MHz steps, 1 dB corner frequency
  • Preamplifier and postamplifier gain steps
  • IMD3: >65 dBc for 1.5 V p-p composite output
  • HD2, HD3: >65 dBc for 1.5 V p-p output
  • Differential input and output
  • Flexible output and input common-mode ranges
  • Optional dc offset compensation loop
  • SPI programmable filter corners and gain steps
  • Power-down feature
  • Single 3.3 V supply operation
ADRF6516
31 MHz, Dual Programmable Filters and Variable Gain Amplifiers
ADRF6516-fbl ADRF6516 Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources


Tools & Simulations

ADIsimPLL™

ADIsimPLL enables the rapid and reliable evaluation of new high performance PLL products from ADI. It is the most comprehensive PLL Synthesizer design and simulation tool available today. Simulations performed include all key non-linear effects that are significant in affecting PLL performance. ADIsimPLL removes at least one iteration from the design process, thereby speeding the design- to-market.

Open Tool

ADIsimRF

ADIsimRF is an easy-to-use RF signal chain calculator. Cascaded gain, noise, distortion and power consumption can be calculated, plotted and exported for signal chains with up to 50 stages. ADIsimRF also includes an extensive data base of device models for ADI’s RF and mixed signal components.

Open Tool

Evaluation Kits

EVAL-ADRF6516

ADRF6516 Evaluation Board

Product Details

The ADRF6516-EVALZ is a full featured evaluation board designed to allow the user to easily evaluate all features of the ADRF6516. The evaluation board provides a USB interface for easy filter programming, input and output SMA connections with single ended setups for both channels (due to the use of baluns). There is an option of full differential signaling on the input and output at the card edge if user desires. Access to the +3.3 V/360 mA single supply is achieved with clip leads to the VPS and COM testpoints; it has a range from +3.15 V to +3.45 V. The ADRF6516-EVALZ board is a 4 layer FR4 board. Setting the filter's cutoff frequency is achieved via the SPI port which can be programmed via the ADRF6516 USB software provided on the ADI webpage.

EVAL-ADRF6516
ADRF6516 Evaluation Board

Latest Discussions

Recently Viewed