Two engineers working in the lab

Save time and deliver your solutions faster with ADI’s new suite of precision technology signal chains. Align your applications ranging from Smart Industry to Instrumentation, Electrification to Digital Health, to exactly the right precision technology combinations.

Tailor your signal chain with confidence

ADR444

PRODUCTION

Ultralow Noise, LDO XFET® 4.096V Voltage Reference w/Current Sink and Source

Viewing:

Part Details

  • Ultralow noise (0.1 Hz to 10 Hz)
    • ADR440: 1 μV p-p
    • ADR441: 1.2 μV p-p
    • ADR443: 1.4 μV p-p
    • ADR444: 1.8 μV p-p
    • ADR445: 2.25 μV p-p
  • Superb temperature coefficient
    • A Grade: 10 ppm/°C
    • B Grade: 3 ppm/°C
  • Low dropout operation (supply voltage headroom): 500 mV
  • Input range: (VOUT + 500 mV) to 18 V
  • High output source and sink current
    • +10 mA and −5 mA, respectively
  • Wide temperature range: −40°C to +125°C
ADR444
Ultralow Noise, LDO XFET® 4.096V Voltage Reference w/Current Sink and Source
ADR440-441-443-444-445 Functional Block Diagram ADR440-441-443-444-445 Functional Block Diagram ADR440-441-443-444-445-pc ADR440-441-443-444-445 Pin Configuration
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
Hardware Ecosystem

Parts Product Life Cycle Description
LDO Linear Regulators 1
LT3040 RECOMMENDED FOR NEW DESIGNS 20V, 200mA, Ultralow Noise, Ultrahigh PSRR Precision DAC/Reference Buffer
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Reference Designs

Multichannel Data Acquisition Circuit
CN0269 Circuits from the lab

18-Bit, 1.33 MSPS, 16-Channel Data Acquisition System

Features and Benefits

  • 18-Bit, 16-Channel Data Acquisition
  • 16 single-ended, 8 differential inputs
  • 1.33MSPS sampling rate
  • 250kHz channel switching rate
Simplified Circuit Diagram
CN0535 Circuits from the lab

High Performance, Alias Free Measurement Platform for Flexible Data Acquisition System

Features and Benefits

  • Alias free Measurement System
  • Optimized for AC & DC Performance
  • Wide Analog Input (+/-12V)
  • FMC Compatible Form Factor

Part Used


Resources


Design & Integration Tools


Videos

  • lazy blur
    VIDEO · 2021-11-16 06:43
    CN0535 Unboxing and Getting Started Video
  • lazy blur
    VIDEO · 2021-11-04 04:42
    CN0535 Mbed Example Program Setup
Basic Analog Output Circuit for Single Channel
CN0204 Circuits from the lab

Flexible, High Voltage, High Accuracy, Low Drift PLC/DCS Analog Output Module

Features and Benefits

  • High voltage, up to 44V
  • Programmable analog output
  • Galvanic isolation from rest of system
  • Ideal for PLC and DCS modules
Basic Analog Output Circuit for Single Channel
CN0202 Circuits from the lab

Flexible, High Accuracy, Low Drift, PLC/DCS Analog Output Module

Features and Benefits

  • Programmable analog output
  • Industrial current and voltage output driver
  • Ultralow noise and low temperature drift
Flexible Analog Front-End Circuit for Wide Industrial Range Signal Conditioning
CN0251 Circuits from the lab

24-Bit, 4.7 Hz, 4-Channel Analog Data Acquisiton System

Features and Benefits

  • 4-channel wide dynamic range
  • Industrial signal levels
  • In-amp input stage for high CMR
Four AD7765 ADCs in a Daisy-Chained Connection
CN0157 Circuits from the lab

24-Bit, 4-Channel, High Dynamic Range, 156 kSPS per Channel Simultaneous Sampling Data Acquisition System

Features and Benefits

  • 24 bit, 4 channel simultaneous sampling system
  • High dynamic range with high crosstalk isolation
  • Daisy chain configuration minimizes digital lines to host
Figure 1. Condition-Based Monitoring Signal Chain for an IEPE Piezoelectric Vibration Sensor
CN0561 Circuits from the lab

Alias Free 24-bit, Quad Channel Wide Bandwidth Data Acquisition System for IEPE Sensor with Fault and Sensor protection

Features and Benefits

  • Alias Free Quad Channel data acquisition
  • Alias free dual IEPE-Compatible Vibration Sensor Interface
  • Channel Independent Excitation Source and Sensor Bias
  • Analog Overvoltage and Undervoltage Protection
  • Sensor Frequency Response from DC up to 54 kHz
  • Synchronized, Full Bandwidth Data Measurement and Capture
CN0269
18-Bit, 1.33 MSPS, 16-Channel Data Acquisition System
Multichannel Data Acquisition Circuit
CN0535
High Performance, Alias Free Measurement Platform for Flexible Data Acquisition System
Simplified Circuit Diagram
CN0204
Flexible, High Voltage, High Accuracy, Low Drift PLC/DCS Analog Output Module
Basic Analog Output Circuit for Single Channel
CN0202
Flexible, High Accuracy, Low Drift, PLC/DCS Analog Output Module
Basic Analog Output Circuit for Single Channel
CN0251
24-Bit, 4.7 Hz, 4-Channel Analog Data Acquisiton System
Flexible Analog Front-End Circuit for Wide Industrial Range Signal Conditioning
CN0157
24-Bit, 4-Channel, High Dynamic Range, 156 kSPS per Channel Simultaneous Sampling Data Acquisition System
Four AD7765 ADCs in a Daisy-Chained Connection
CN0561
Alias Free 24-bit, Quad Channel Wide Bandwidth Data Acquisition System for IEPE Sensor with Fault and Sensor protection
Figure 1. Condition-Based Monitoring Signal Chain for an IEPE Piezoelectric Vibration Sensor
CN0561 Eval Board Photo Angle View
CN0561 Eval Board Photo Top View
CN0561 Eval Board Photo Bottom View

Latest Discussions

Recently Viewed