AD8628

PRODUCTION

Zero-Drift, Single-Supply, Rail-to-Rail Input/Output Operational Amplifier

Viewing:

Overview

  • Lowest auto-zero amplifier noise
  • Low offset voltage: 1 μV
  • Input offset drift: 0.002 μV/°C
  • Rail-to-rail input and output swing
  • 5 V single-supply operation
  • High gain, CMRR, and PSRR: 130 dB
  • Very low input bias current: 100 pA maximum
  • Low supply current: 1.0 mA
  • Overload recovery time: 50 μs
  • No external components required
  • Qualified for automotive applications
AD8628
Zero-Drift, Single-Supply, Rail-to-Rail Input/Output Operational Amplifier
AD8628 Chip Image AD8628 Pin Configuration AD8628 Pin Configuration AD8628 Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet 1

Application Note 14

Technical Articles 2

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
ADA4528-1 PRODUCTION Precision, Ultralow Noise, RRIO, Zero-Drift Single Op Amp
LTC2057
LTC2057HV
RECOMMENDED FOR NEW DESIGNS High Voltage, Low Noise Zero-Drift Operational Amplifier
ADA4522-1 RECOMMENDED FOR NEW DESIGNS

Single 55 V, EMI Enhanced, Zero-Drift, Ultralow Noise, Rail-to-Rail Output Operational Amplifiers

ADA4638-1 RECOMMENDED FOR NEW DESIGNS 30V Auto-zero, Rail-to-Rail Output Precision Amplifier
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice


Models for the following parts are available in LTspice:

  • AD8628

SPICE Model 1

ADI Circuit Explorer™

ADI Circuit Explorer™ uses AI to interpret natural language prompts and search a database of validated analog circuit designs, helping you quickly find the best match for your needs.

Open Tool

Analog Filter Wizard

Use the Analog Filter Wizard to design low-pass, high-pass, or band-pass filters with actual op amps in minutes. As you progress through the design process, you can observe the characteristics of your filter design from ideal specifications to real world circuit behavior. Quickly evaluate the tradeoffs in op amp specifications - including gain-bandwidth, noise, and supply current – to determine the best filter design for your requirements.

Open Tool

Analog Photodiode Wizard

Use Photodiode Wizard to design a transimpedance amplifier circuit to interface with a photodiode. Select a photodiode from the library included in the tool, or enter custom photodiode specifications. Quickly observe tradeoffs between Bandwidth, Peaking (Q), and ENOB/SNR. Modify circuit parameters, and immediately see results in plots for pulse response, frequency response, and noise gain.

Open Tool

Signal Chain Designer

Signal Chain Designer is a web-based tool designed to create and simulate complex precision signal chains. See your circuit’s performance before you commit to your PCB: transfer function, noise, power consumption, input range, and DC error. Quickly experiment with different parts and architectures. Signal chains can be exported to LTspice for further analysis.

Open Tool
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

EVAL-OPAMP-1

EVAL-OPAMP-1 Evaluation Board

Product Details

The Universal Precision Op Amp Evaluation Boards have been designed and optimized for many circuit configurations allowing the users to best suit their applications. These boards are all RoHs Compliant. See references below on what board to order by lead count and package.

  • EVAL-PRAOPAMP-1KSZ (Single 5-Lead SC70) KS-5
  • EVAL-PRAOPAMP-1RJZ (Single 5-Lead SOT 23) RJ-5
  • EVAL-PRAOPAMP-1RMZ (Single 8-Lead MSOP) RM-8
  • EVAL-PRAOPAMP-1RZ (Single 8-Lead SOIC) R-8

EVAL-OPAMP-1
EVAL-OPAMP-1 Evaluation Board

Reference Designs

Simplified Circuit Diagram
CN0535 Circuits from the lab

High Performance, Alias Free Measurement Platform for Flexible Data Acquisition System

Features and Benefits

  • Alias free Measurement System
  • Optimized for AC & DC Performance
  • Wide Analog Input (+/-12V)
  • FMC Compatible Form Factor

Part Used


Resources


Design & Integration Tools


Videos

  • lazy blur
    VIDEO · 2021-11-04 04:42
    CN0535 Mbed Example Program Setup
  • lazy blur
    VIDEO · 2021-11-16 06:43
    CN0535 Unboxing and Getting Started Video
Complete, Single-Supply, 16-Bit Volatile Organic Compound Detector
CN0395 Circuits from the lab

Volatile Organic Compound Detector for Indoor Air Quality Measurement

Features and Benefits

  • Complete Volatile Organic Compound (VOC) Detector
  • Constant Voltage, Current, Resistance, Temperature, Heater Control Options
  • Wide range sense resistor measurement
  • On board temperature and humidity sensor
EVAL-CN0411-ARDZ Evaluation Board
CN0411 Circuits from the lab

TDS Measurement System for Water Quality Monitoring 

Features and Benefits

  • Measures TDS using Electrical Conductivity
  • Measurement range from 1uS to 1S
  • Uses Standard BNC Probe Connection
  • Arduino Form Factor Compatible
Precision DAC Configuration
CN0079 Circuits from the lab

High Precision Digital-to-Analog Conversion Using the 16-Bit AD5542/AD5541 Voltage Output DAC, ADR421 Reference, and AD8628 Auto-Zero Op Amp

Features and Benefits

  • Precision Digital to Analog Conversion
  • Auto Zero Op-Amp Reduces Digital Switching Noise for 16-Bit DAC
CN0535
High Performance, Alias Free Measurement Platform for Flexible Data Acquisition System
Simplified Circuit Diagram
CN0395
Volatile Organic Compound Detector for Indoor Air Quality Measurement
Complete, Single-Supply, 16-Bit Volatile Organic Compound Detector
EVAL-CN0395-ARDZ Evaluation Board
EVAL-CN0395-ARDZ Evaluation Board - Top View
EVAL-CN0395-ARDZ Evaluation Board - Bottom View
CN0411
TDS Measurement System for Water Quality Monitoring 
EVAL-CN0411-ARDZ Evaluation Board
EVAL-CN0411-ARDZ Evaluation Board - Top View
EVAL-CN0411-ARDZ Evaluation Board - Bottom View
CN0079
High Precision Digital-to-Analog Conversion Using the 16-Bit AD5542/AD5541 Voltage Output DAC, ADR421 Reference, and AD8628 Auto-Zero Op Amp
Precision DAC Configuration

Latest Discussions

Recently Viewed