ADP124
ADP124
RECOMMENDED FOR NEW DESIGNS5.5V Input, 500 mA, Low Quiescent Current, CMOS Linear Regulator with 31 Fixed-output Voltages
- Part Models
- 13
- 1ku List Price
- Starting From $0.69
Viewing:
Overview
- Input voltage supply range: 2.3 V to 5.5 V
- 500 mA maximum output current
- Fixed and adjustable output voltage versions
- 1% initial accuracy
- Very low dropout voltage: 130 mV
- Up to 31 fixed-output voltage options available from 1.75 V to 3.3 V
- See datasheet for additional features
The ADP124 / ADP125 are low quiescent current, low dropout linear regulators. They are designed to operate from an input voltage between 2.3 V and 5.5 V and to provide up to 500 mA of output current. The low 130 mV dropout voltage at a 500 mA load improves efficiency and allows operation over a wide input voltage range.
The low 210 μA of quiescent current with a 500 mA load makes the ADP124 / ADP125 ideal for battery-operated portable equipment. The ADP124 is capable of 31 fixed-output voltages from 1.75 V to 3.3 V. The ADP125 is the adjustable version of the device and allows the output voltage to be set between 0.8 V and 5.0 V by an external voltage divider. The ADP124/ADP125 are specifically designed for stable operation with tiny 1 μF ceramic input and output capacitors to meet the requirements of high performance, space constrained applications.
The ADP124 / ADP125 have an internal soft start that gives a constant start-up time of 350 μs. Short-circuit protection and thermal overload protection circuits prevent damage in adverse conditions. The ADP124 / ADP125 are available in an 8-lead exposed paddle MSOP package. When compared with the standard MSOP package, the exposed paddle MSOP package has lower thermal resistance (θJA). The lower thermal resistance package allows the ADP124 / ADP125 to meet the needs of a variety of portable applications while minimizing the rise in junction temperature.
APPLICATIONS
- Digital camera and audio devices
- Portable and battery-powered equipment
- Automatic meter reading (AMR) meters
- GPS and location management units
- Medical instrumentation
- Point of load power
Documentation
Data Sheet 1
User Guide 2
Application Note 3
Evaluation Design File 1
Frequently Asked Questions 1
Device Drivers 1
Circuit Note 1
Brochure 1
Analog Dialogue 2
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| ADP124ACPZ-1.8-R7 | 8-Lead LFCSP (2mm x 2mm w/ EP) | ||
| ADP124ACPZ-2.8-R7 | 8-Lead LFCSP (2mm x 2mm w/ EP) | ||
| ADP124ACPZ-2.9-R7 | 8-Lead LFCSP (2mm x 2mm w/ EP) | ||
| ADP124ACPZ-3.0-R7 | 8-Lead LFCSP (2mm x 2mm w/ EP) | ||
| ADP124ACPZ-3.3-R7 | 8-Lead LFCSP (2mm x 2mm w/ EP) | ||
| ADP124ARHZ-1.8-R7 | 8-Lead MSOP w/ EP | ||
| ADP124ARHZ-2.5-R7 | 8-Lead MSOP w/ EP | ||
| ADP124ARHZ-2.7-R7 | 8-Lead MSOP w/ EP | ||
| ADP124ARHZ-2.8-R7 | 8-Lead MSOP w/ EP | ||
| ADP124ARHZ-2.85-R7 | 8-Lead MSOP w/ EP | ||
| ADP124ARHZ-2.9-R7 | 8-Lead MSOP w/ EP | ||
| ADP124ARHZ-3.0-R7 | 8-Lead MSOP w/ EP | ||
| ADP124ARHZ-3.3-R7 | 8-Lead MSOP w/ EP |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Aug 8, 2022 - 22_0192 Qualification of an Alternate Adhesive Material and Molding Compound for Select LFCSP Packages |
||
| ADP124ACPZ-1.8-R7 | PRODUCTION | |
| ADP124ACPZ-2.8-R7 | PRODUCTION | |
| ADP124ACPZ-2.9-R7 | PRODUCTION | |
| ADP124ACPZ-3.0-R7 | PRODUCTION | |
| ADP124ACPZ-3.3-R7 | PRODUCTION | |
|
Oct 18, 2016 - 16_0036 Assembly Relocation to Stats ChipPAC Jiangyin and Test Transfer to Stats ChipPAC Singapore of Select LFCSP Products |
||
| ADP124ACPZ-1.8-R7 | PRODUCTION | |
| ADP124ACPZ-2.8-R7 | PRODUCTION | |
| ADP124ACPZ-2.9-R7 | PRODUCTION | |
| ADP124ACPZ-3.0-R7 | PRODUCTION | |
| ADP124ACPZ-3.3-R7 | PRODUCTION | |
|
Aug 6, 2014 - 13_0244 Assembly and Test Transfer of Select 2x2 and 1.6x1.6 mm Mini-LFCSP Products to STATS ChipPAC China |
||
| ADP124ACPZ-1.8-R7 | PRODUCTION | |
| ADP124ACPZ-2.8-R7 | PRODUCTION | |
| ADP124ACPZ-2.9-R7 | PRODUCTION | |
| ADP124ACPZ-3.0-R7 | PRODUCTION | |
| ADP124ACPZ-3.3-R7 | PRODUCTION | |
|
Jan 5, 2015 - 14_0246 Qualification of ASE Chungli, as an Alternate Assembly Site for Select MSOP Devices |
||
| ADP124ARHZ-1.8-R7 | PRODUCTION | |
| ADP124ARHZ-2.5-R7 | PRODUCTION | |
| ADP124ARHZ-2.7-R7 | PRODUCTION | |
| ADP124ARHZ-2.8-R7 | PRODUCTION | |
| ADP124ARHZ-2.85-R7 | PRODUCTION | |
| ADP124ARHZ-2.9-R7 | PRODUCTION | |
| ADP124ARHZ-3.0-R7 | PRODUCTION | |
| ADP124ARHZ-3.3-R7 | PRODUCTION | |
|
Feb 6, 2026 - 25_0172 Gold to Copper Wire Conversion at Amkor Philippines and Carsem Malaysia for Select TSSOP/MSOP Products |
||
| ADP124ARHZ-3.0-R7 | PRODUCTION | |
| ADP124ARHZ-3.3-R7 | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Device Drivers 1
Evaluation Software 0
Can't find the software or driver you need?
Hardware Ecosystem
Tools & Simulations
LTspice
Models for the following parts are available in LTspice:
- ADP124-1.8
- ADP124-2.5
- ADP124-2.7
- ADP124-2.8
- ADP124-2.85
- ADP124-2.9
- ADP124-3.0
- ADP124-3.3
ADI Linear Regulator Design Tool and Parametric Search
Microsoft Excel download tool from ADIsimPower to generate a power supply design complete with a schematic, bill of materials, and performance specifications.
Open ToolLTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.