ADG758
PRODUCTIONCMOS Low Voltage, 3 Ω 8-Channel Multiplexer
- Part Models
- 2
- 1ku List Price
- Starting From $1.95
Overview
- 1.8 V to 5.5 V Single Supply
- 2.5 V Dual Supply
- 3 ON Resistance
- 0.75 ON Resistance Flatness
- 100 pA Leakage Currents
- 14 ns Switching Times
- Single 8-to-1 Multiplexer ADG758
- Differential 4-to-1 Multiplexer ADG759
- 20-Lead 4 mm 4 mm Chip Scale Package
- Low Power Consumption
- TTL-/CMOS-Compatible Inputs
- For Functionally Equivalent Devices in 16-Lead TSSOP Package, See ADG708 / ADG709
The ADG758 and ADG759 are low voltage, CMOS analog multiplexers comprising eight single channels and four differential channels, respectively. The ADG758 switches one of eight inputs (S1–S8) to a common output, D, as determined by the 3-bit binary address lines A0, A1, and A2. The ADG759 switches one of four differential inputs to a common differential output as determined by the 2-bit binary address lines A0 and A1. An EN input on both devices is used to enable or disable the device. When disabled, all channels are switched OFF.
Low power consumption and an operating supply range of 1.8 V to 5.5 V make the ADG758 and ADG759 ideal for battery-powered, portable instruments. All channels exhibit break-before-make switching action preventing momentary shorting when switching channels.
These switches are designed on an enhanced submicron process that provides low power dissipation yet gives high switching speed, very low ON resistance and leakage currents. ON resistance is in the region of a few ohms and is closely matched between switches and very flat over the full signal range. These parts can operate equally well as either multiplexers or demultiplexers and have an input signal range that extends to the supplies.
The ADG758 and ADG759 are available in 20-lead chip scale packages.
PRODUCT HIGHLIGHTS
- Small 20-Lead 4 mm × 4 mm Chip Scale Packages (CSP).
- Single/Dual Supply Operation. The ADG758 and ADG759 are fully specified and guaranteed with 3 V and 5 V single-supply and ±2.5 V dual-supply rails.
- Low RON (3 Ω Typical).
- Low Power Consumption (<0.01 µW).
- Guaranteed Break-Before-Make Switching Action.
APPLICATIONS
- Data Acquisition Systems
- Communication Systems
- Relay Replacement
- Audio and Video Switching
- Battery-Powered Systems
Documentation
Data Sheet 1
Technical Articles 2
Circuit Note 1
Product Selection Guide 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| ADG758BCPZ | 20-Lead LFCSP (4mm x 4mm w/ EP) | ||
| ADG758BCPZ-REEL7 | 20-Lead LFCSP (4mm x 4mm w/ EP) |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Apr 2, 2013 - 12_0063 Conversion of Select Sizes of LFCSP Package Outlines from Punch to Sawn and Transfer of Assembly Site to ASE-Korea. |
||
| ADG758BCPZ | PRODUCTION | |
| ADG758BCPZ-REEL7 | PRODUCTION | |
|
Mar 23, 2012 - 11_0104 Conversion of Select Sizes of LFCSP Package Outlines from Punch to Sawn and Transfer of Assembly Site to ASE-Korea. |
||
| ADG758BCPZ | PRODUCTION | |
| ADG758BCPZ-REEL7 | PRODUCTION | |
|
Feb 8, 2010 - 04_0080 Qualification of the 8" C6 and Q Wafer Fab Processes at Analog Devices, Limerick, Ireland. |
||
| ADG758BCPZ | PRODUCTION | |
| ADG758BCPZ-REEL7 | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.