ADG5236
RECOMMENDED FOR NEW DESIGNSHigh Voltage Latch-Up Proof, Dual SPDT Switches
- Part Models
- 3
- 1ku List Price
- Starting From $3.37
Overview
- Latch-up proof
- 2.5 pF off source capacitance
- 12 pF off drain capacitance
- −0.6 pC charge injection
- Low leakage: 0.4 nA maximum at 85ºC
- ±9 V to ±22 V dual-supply operation
- 9 V to 40 V single-supply operation
- 48 V supply maximum ratings
- Fully specified at ±15 V, ±20 V, +12 V, and +36 V
- VSS to VDD analog signal range
The ADG5236 is a monolithic CMOS device containing two independently selectable single-pole/double throw (SPDT) switches. An EN input on the LFCSP package enables or disables the device. When disabled, all channels switch off. Each switch conducts equally well in both directions when on and has an input signal range that extends to the supplies. In the off condition, signal levels up to the supplies are blocked. Both switches exhibit break-before-make switching action for use in multiplexer applications.
The ultralow capacitance and charge injection of these switches make them ideal solutions for data acquisition and sample-and-hold applications, where low glitch and fast settling are required. Fast switching speed together with high signal bandwidth make the device suitable for video signal switching.
APPLICATIONS
- Automatic test equipment
- Data acquisition
- Instrumentation
- Avionics
- Audio and video switching
- Communication systems
PRODUCT HIGHLIGHTS
- Trench Isolation Guards Against Latch-Up. A dielectric trench separates the P and N channel transistors thereby preventing latch-up even under severe overvoltage conditions.
- Ultralow capacitance and < 1 pC charge injection.
- Dual-Supply Operation. For applications where the analog signal is bipolar, the ADG5236 can be operated from dual supplies up to ±22 V.
- Single-Supply Operation. For applications where the analog signal is unipolar, the ADG5236 can be operated from a single rail power supply up to 40 V.
- 3 V Logic Compatible Digital Inputs. VINH = 2.0 V, VINL = 0.8 V.
- No VL Logic Power Supply Required.
Documentation
Product Selection Guide 1
Circuit Note 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| ADG5236BCPZ-RL7 | 16-Lead LFCSP (4mm x 4mm) | ||
| ADG5236BRUZ | 16-Lead TSSOP | ||
| ADG5236BRUZ-RL7 | 16-Lead TSSOP |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Jul 17, 2023 - 23_0095 Qualification of an Alternate Adhesive Material and Molding Compound for Select LFCSP Packages |
||
| ADG5236BCPZ-RL7 | PRODUCTION | |
|
Aug 12, 2022 - 21_0271 Qualification of an Alternate Adhesive Material and Molding Compound for Select LFCSP Packages |
||
| ADG5236BCPZ-RL7 | PRODUCTION | |
|
Oct 18, 2016 - 16_0036 Assembly Relocation to Stats ChipPAC Jiangyin and Test Transfer to Stats ChipPAC Singapore of Select LFCSP Products |
||
| ADG5236BCPZ-RL7 | PRODUCTION | |
|
Sep 15, 2015 - 15_0082 ADG5204 and ADG5236 Redesign |
||
| ADG5236BCPZ-RL7 | PRODUCTION | |
| ADG5236BRUZ | PRODUCTION | |
| ADG5236BRUZ-RL7 | PRODUCTION | |
|
Sep 29, 2014 - 13_0248 Assembly and Test Transfer of Select 4x4 and 5x5mm LFCSP Products using 8900 Die Attach to STATS ChipPAC China |
||
| ADG5236BCPZ-RL7 | PRODUCTION | |
|
Nov 12, 2013 - 13_0230 Assembly and Test Transfer of Select 3.5x3.5, 4x3, 4x4, and 5x5mm LFCSP Products to STATS ChipPAC China |
||
| ADG5236BCPZ-RL7 | PRODUCTION | |
|
Apr 5, 2021 - 21_0035 Amkor Philippines as an Alternate Site for TSSOP_4.4 |
||
| ADG5236BRUZ | PRODUCTION | |
| ADG5236BRUZ-RL7 | PRODUCTION | |
|
Jan 20, 2012 - 11_0218 Halogen Free Material Change for Certain TSSOP Products at Carsem |
||
| ADG5236BRUZ | PRODUCTION | |
| ADG5236BRUZ-RL7 | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareTools & Simulations
LTspice
Models for the following parts are available in LTspice:
- ADG5236
LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.