eshop-promo-banner

ADI 中国本地化订购服务全面启动
正品现货、一片起订,更有人民币快捷支付免除报关烦恼!

点击查看详情

LT8607

推荐用于新设计

具有 2.5μA 静态电流的 42V、750mA 同步降压型稳压器

产品技术资料帮助

ADI公司所提供的资料均视为准确、可靠。但本公司不为用户在应用过程中侵犯任何专利权或第三方权利承担任何责任。技术指标的修改不再另行通知。本公司既没有含蓄的允许,也不允许借用ADI公司的专利或专利权的名义。本文出现的商标和注册商标所有权分别属于相应的公司。

Viewing:

概述

  • 宽输入电压范围:3.0V至42V
  • 超低静态电流突发模式®工作
    • <3µA IQ (调节12VIN 至 3.3VOUT
    • 输出纹波<10mVP-P
  • 高效率2MHz同步工作
    • >93% 效率(0.5A,12VIN 至 5VOUT时)
  • 最大连续输出电流:750mA
  • 最短快速导通时间:35ns
  • 可调及可同步频率范围:200kHz至2.2MHz
  • 允许使用小型电感
  • 展频用于实现低EMI
  • 低压差
  • 峰值电流工作模式
  • 精确的1V使能引脚阈值
  • 内部补偿
  • 输出软启动和跟踪
  • 小尺寸散热增强型10引脚MSOP封装或8引脚2mm × 2mm DFN封装
  • 通过AEC-Q100汽车应用认证

LT8607是一款紧凑型高效率、高速同步单芯片降压型开关稳压器,非开关瞬态电流功耗仅为1.7µA。LT8607可以提供750mA连续电流。低纹波突发工作模式可在极低输出电流下保持高效率,同时使输出纹波保持在10mVP-P以下。采用峰值电流模式拓扑的内部补偿允许使用小电感,从而提供快速瞬态响应和良好的环路稳定性。EN/UV引脚具有精确的1V阈值,可用于编程VIN欠压闭锁或关断LT8607,从而将输入电源电流降至1µA。

MSOP封装包含SYNC引脚,用于与外部时钟同步,或选择带或不带展频的突发工作模式或跳脉冲模式;可通过TR/SS引脚对软启动或跟踪进行编程。DFN封装省略了这些引脚,可购买提供跳脉冲或突发工作模式的版本。

产品型号 封装 输出电压 同步功能
LT8607MSE MSE 可编程 可编程
LT8607-5MSE MSE 固定5V输出

可编程

LT8607DFN DFN 可编程

突发工作模式

LT8607BDFN DFN 可编程 跳脉冲模式

应用

  • 通用降压转换器
  • 低EMI降压

LT8607
具有 2.5μA 静态电流的 42V、750mA 同步降压型稳压器
添加至 myAnalog

将产品添加到myAnalog 的现有项目或新项目中(接收通知)。

创建新项目
提问

参考资料

了解更多
添加至 myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

创建新项目

软件资源

找不到您所需的软件或驱动?

申请驱动/软件

硬件生态系统

部分模型 产品周期 描述
保护开关和控制器 2
LTC4380 推荐用于新设计 低静态电流浪涌抑制器
LTC4231 推荐用于新设计 微功率热插拔控制器
Modal heading
添加至 myAnalog

将产品添加到myAnalog 的现有项目或新项目中(接收通知)。

创建新项目

工具及仿真模型

LTspice

LTspice®是一款强大高效的免费仿真软件、原理图采集和波形观测器,为改善模拟电路的仿真提供增强功能和模型。

LTpowerCAD

LTpowerCAD®是一种电源设计程序,它选择功率级元件,提供详细效率信息,显示快速环路波特图稳定性和负载瞬态分析,并可导出至LTspice进行仿真。


评估套件

eval board
DC2565A

LT8607EMSE演示板 | 同步降压,5.5V ≤ VIN≤ 42V,VOUT = 5V (750mA),fSW = 2MHz

产品详情

演示电路2565A是一款42V、0.75A微功耗同步降压型稳压器,内置LT8607。该演示板设计提供5V输出和5.5V至42V的输入。宽输入范围支持各种输入源,如汽车电池和工业电源。LT8607是一款紧凑型高效率、高速同步单芯片降压型开关稳压器,当输出稳定在5V时静态电流小于3μA。LT8607中内置顶部和底部电源开关、补偿元件和其他必要电路,可将外部元件数量降至较低并简化设计。

DC2565A
LT8607EMSE演示板 | 同步降压,5.5V ≤ VIN≤ 42V,VOUT = 5V (750mA),fSW = 2MHz
DC2565A Evaluation Board DC2565A Evaluation Board - Top View DC2565A Evaluation Board - Bottom View DC2565A

参考电路

Versal PRIME 参考设计

AI XCXM1902 Minimum Rails and PL Performance

特性和优点

ADI Key Power Management Features for Versal PRIME XCXM1802 for Minimum Rails / PL Performance

  • Proposed Solution implements new LTC3887-1/LTC7051 combo
  • LTC3887-1 is a PMBus 2-phase, 2 loop, current mode controller. PMBus commands allow Vin, Vout, current, temperature, and fault status read back.
  • LTC7051 is new Silent Switcher 2 ADI MOS capable of delivering increased DC load while switching at higher frequencies. Increased DC load allows for decreased phase count and higher current density. Increased Fsw allows for increase bandwidth and excellent transient response.
  • LTC3636 is dual 6A, controlled on-time current mode monolithic (integrated FETs). Provides high performance compact solution for auxiliary rails.
  • LT8607 is a compact, high efficiency, high speed 750mA synchronous monolithic.
  • LTC3634 is a single chip solution for DDR rails providing VDD, VTT, and Vref in a monolithic solution.
Figure 1. Condition-Based Monitoring Signal Chain for an IEPE Piezoelectric Vibration Sensor
CN0561 参考设计

Alias Free 24-bit, Quad Channel Wide Bandwidth Data Acquisition System for IEPE Sensor with Fault and Sensor protection

特性和优点

  • Alias Free Quad Channel data acquisition
  • Alias free dual IEPE-Compatible Vibration Sensor Interface
  • Channel Independent Excitation Source and Sensor Bias
  • Analog Overvoltage and Undervoltage Protection
  • Sensor Frequency Response from DC up to 54 kHz
  • Synchronized, Full Bandwidth Data Measurement and Capture
Versal AI Core Board
Versal AI Core XCVC1902 参考设计

Edge Core FPGA电源参考设计

特性和优点

The ADI Versal AI Core Power Reference Design Board has been tested and proven to power the key rails for the Xilinx Versal AI Core ACAP series. Using a PMBUs Multi Phase DC/DC controller coupled with ADI SilentMOS (ADI version of DrMOS) to deliver up to 240A of output current.

The ADI LTC3888-1 is an 8 Phase PMBUs DC/DC controller that is coupled with the LTC7051 ADI SilentMOS to provide a flexible and scalable design that can be tailored as needed for both higher and lower power applications by adding or subtracting the LTC7051 ADI SilentMOS.

Request schematic for ADI power used on the board.

Contact ADI if you have questions about the ADI power management solutions used on this board.

Versal AI Prime XCVC1802 参考设计

特性和优点

Versal™ AI Prime series solves a broad range of industry-specific problems with performance and flexibility. Some of these cases include storage acceleration, data center network acceleration, 5G xHaul and Passive optical networks.

Analog Devices, Inc. supports Versal AI power management by offering a full comprehensive solution inclusive of their next generation PM Bus Controller and ADI’s DrMOS. The Versal Demonstration boards support Mid-Voltage and High-Voltage applications without power management. For a complete list power designs and use cases Versal AI Prime please contact your local FAE.

Key Featrues Include

  • LTC3887-1 is a PMBus dual phase, current mode controller with ADI’s DrMOS. PMBus commands allow Vin, Vout, current, temperature, and fault status read back.
  • LTC7051 is a new Silent Switcher 2 ADI’s DrMOS capable of delivering increased DC load while switching at higher frequencies.  Increased DC load allows for decreased phase count and higher current density.  Increased Fsw allows for increase bandwidth and excellent transient response..
  • LTC3636 is a dual 6A, controlled on-time current mode monolithic (integrated FETs).  Provides high performance compact solution for auxiliary rails.
  • LT8607 is a compact, high efficiency, high speed 750mA synchronous monolithic.
  • LTC3634 is a single chip solution for DDR rails providing VDD, VTT, and Vref in a monolithic solution.
Versal PRIME
AI XCXM1902 Minimum Rails and PL Performance
CN0561
Alias Free 24-bit, Quad Channel Wide Bandwidth Data Acquisition System for IEPE Sensor with Fault and Sensor protection
Figure 1. Condition-Based Monitoring Signal Chain for an IEPE Piezoelectric Vibration Sensor
CN0561 Eval Board Photo Angle View
CN0561 Eval Board Photo Top View
CN0561 Eval Board Photo Bottom View
Versal AI Core XCVC1902
Edge Core FPGA电源参考设计
Versal AI Core Board
Versal AI Core Board
Versal AI Core XCVC1902 Power Tree
Versal AI Prime XCVC1802

最新评论

近期浏览