LT8330

RECOMMENDED FOR NEW DESIGNS

Low IQ Boost/SEPIC/Inverting Converter with 1A, 60V Switch

Viewing:

Overview

  • 3V to 40V Input Voltage Range
  • Ultralow Quiescent Current and Low Ripple Burst Mode® Operation: IQ = 6μA
  • 1A, 60V Power Switch
  • Positive or Negative Output Voltage Programming with a Single Feedback Pin
  • Fixed 2MHz Switching Frequency
  • Accurate 1.6V EN/UVLO Pin Threshold
  • Internal Compensation and Soft-Start
  • Low Profile (1mm) ThinSOT Package
  • Low Profile (0.75mm) 8-Lead (3mm × 2mm) DFN Package
  • DFN Package is AEC-Q100 Qualified

The LT8330 is a current mode DC/DC converter capable of generating either positive or negative output voltages using a single feedback pin. It can be configured as a boost, SEPIC or inverting converter consuming as low as 6μA of quiescent current. Low ripple Burst Mode operation maintains high efficiency down to very low output currents while keeping the output ripple below 15mV in a typical application. The internally compensated current mode architecture results in stable operation over a wide range of input and output voltages. Integrated soft-start and frequency foldback functions are included to control inductor current during start-up. The 2MHz operation combined with small package options that, combined with a high switching frequency of 2MHz, help maintain a small foot print for an overall efficient, space-saving and cost effective solution.

APPLICATIONS

  • Industrial and Automotive
  • Telecom
  • Medical Diagnostic Equipment
  • Portable Electronics

LT8330
Low IQ Boost/SEPIC/Inverting Converter with 1A, 60V Switch
LT8330 Application Circuit LT8330 Performance Graph LT8330 Pin Configuration LT8330 Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
LT8331 RECOMMENDED FOR NEW DESIGNS Low IQ Boost/SEPIC/Flyback/Inverting Converter with 0.5A, 140V Switch
LT8335 PRODUCTION Low IQ Boost/SEPIC/ Inverting Converter with 2A, 28V Switch
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.

LTpowerCAD

LTpowerCAD® is a power supply design program which selects power stage components, provides detailed power efficiency, shows quick loop Bode plot stability and load transient analysis, and can export to LTspice for simulation.


Evaluation Kits

eval board
AD-ACEVSECRDSET-SL

Type 2 EVSE 3.6 kW Charging Cable

Features and Benefits

  • Complete reference design for Type 2 EVSE Cordset (IC-CPD)
  • Power level from 2.3 kW up to 3.6 kW
  • Designed to comply with the applicable standards - IEC61851, IEC62752
  • Incorporates a 6 mA DC/30 mA rms RCD and a control pilot circuit
  • Stuck relay detection and relay state of health
  • Overtemperature detection
  • Integrated isolation
  • Reduced component count for cost optimization
  • Bluetooth 5.2 interface for connectivity to external devices
  • Open-source software stack to enable custom firmware development

Product Details

The AD-ACEVSECRDSET-SL is a complete Type 2 EVSE 3.6 kW charging cable solution, providing a reference design intended for evaluation and prototyping of electric vehicle (EV) charging systems.

The system includes a 3-channel isolated sigma-delta (Σ-Δ) ADC for voltage and current measurement on the single-phase power input and measurement of the relay voltage for solder contacts detection and relay state of health. Safe operation is enabled by the inclusion of a 6 mA DC / 30 mA rms RCD. Detection of overvoltage, undervoltage, overcurrent, overtemperature and EV diode presence is also available.

A MAX32655 low-power, ARM® Cortex®-M4 Microcontroller implements the logic for system control and communication with the EV over the control pilot interface. A programming and debugging interface are included. The MAX32655 Bluetooth 5.2 interface enables connectivity to external devices.

The design is accompanied by an open-source software stack and reference applications, enabling custom software development to start from a proven implementation validated to meet the applicable standards. An external programmer such as the MAX32625PICO MAXDAP Programming Adapter, or any other similar programmer supporting the SWD interface, is required to enable firmware programming and debug.

The system is designed to comply with the IEC61851 and IEC62752 standards.

APPLICATIONS

  • EV charging

eval board
SCP-LT8330-EVALZ

LT8330 Signal Chain Evaluation Board | Boost Converter w/ 1A, 60V Switch

Product Details

Demonstration circuit SCP-LT8330-EVALZ features the LT8330, a boost/SEPIC/inverting converter with a 1A, 60V switch. The demo circuit is specifically a boost converter with an operating input voltage range from 10V to 36V and an output voltage of 48V. With a 12V input, the maximum output current is 135mA.

Like all boards in the Signal Chain Power series, this board is designed to be easily plugged into other SCP boards to form a complete signal chain power system, enabling fast evaluation of low power signal chains. To evaluate this board, some universal SCP hardware is required, namely:

  • SCP-INPUT-EVALZ
  • SCP-OUTPUT-EVALZ
  • SCP-FILTER-EVALZ
  • SCP-THRUBRD-EVALZ
  • SCP-1X2BKOUT-EVALZ
  • SCP-1X5BKOUT-EVALZ
  • SCP-5X1-EVALZ

 

To properly evaluate SCP series demo boards, you will need the SCP Configurator companion software. SCP Configurator can help you choose the right board and topology for your design.

Note that the Demo Manual does not cover details important to the operation and configuration regarding the LT8330. Please refer to the LT8330 datasheet for a complete description of the part.

eval board
DC2018A

LT8330 Demo Board | Dual circuits. 1) 10V to 36V input to 48V at 135mA & 2) 4V to 36V input to -12V at 270mA

Product Details

Demonstration circuit 2018A features the LT8330, a low IQ boost/SEPIC/inverting converter with a 1A, 60V switch.


The LT8330 allows higher input and output voltages than comparable converters and also significantly reduces input current at light loads and no load. The LT8330 regulates either positive or negative outputs and has an internally programmed switching frequency of 2MHz.


 


AD-ACEVSECRDSET-SL
Type 2 EVSE 3.6 kW Charging Cable
AD-ACEVSECRDSET-SL Functional Block Diagram AD-ACEVSECRDSET-SL AD-ACEVSECRDSET-SL Top View AD-ACEVSECRDSET-SL Bottom View
SCP-LT8330-EVALZ
LT8330 Signal Chain Evaluation Board | Boost Converter w/ 1A, 60V Switch
LT8330 Signal Chain Evaluation Board LT8330 Signal Chain Evaluation Board - Top View LT8330 Signal Chain Evaluation Board - Bottom View
DC2018A
LT8330 Demo Board | Dual circuits. 1) 10V to 36V input to 48V at 135mA & 2) 4V to 36V input to -12V at 270mA
DC2018A Evaluation Board DC2018A Evaluation Board - Top View DC2018A Evaluation Board - Bottom View DC2018A - Schematic

Reference Designs

DE10-PRO Stratix 10 Accelerator Circuits from the lab

Features and Benefits

  • Stratix® 10 GX/SX FPGA. FPGA Fabric Speed Grade: -2/ XCVR Speed Grade : -1
  • Full-height, 3/4-length form-factor package
  • Allows ultra-low-latency, straight connections to 4 external 100G QSFP28 modules
  • High-speed parallel Flash memory
  • PCIe Gen3 x16
  • With 2x5 timing expansion header for 1pps or other high precision clock inputs
  • 4 independent banks of DDR4 SO-DIMM sockets with error correction code (ECC), up to 8GB@1200MHz for each socket (paired flexibly with Terasic’s 576-Mbit QDR-II+ or 144-Mbit QDR-IV modules)
Figure 1. CN0582 Simplified System Block Diagram
CN0582 Circuits from the lab

USB 3.0 Quad-Channel IEPE Vibration Sensor Measurement System

Features and Benefits

  • 4-Channels of Analog Input
  • IEPE, 4-20mA Sensor Compatible
  • Frequency Generator Output

Part Used


Design & Integration Tools


Videos

  • lazy blur
    VIDEO · 2023-03-07 01:00
    CN0582: USB 3.0 Quad-Channel IEPE Vibration Sensor Measurement System​
Figure 1. CN0518 Simplified Block Diagram
CN0518 Circuits from the lab

USB-Powered, 915 MHz RF Low Noise Amplifier Receiver with Overpower Protection Circuit

Features and Benefits

  • +25 dB of Rx Signal Gain
  • 50 ohm Input and Output Impedance
  • Overvoltage Input Protection
  • SMA Input and Output Connectors
  • USB Powered
Figure 1. CN0521 Simplified Block Diagram
CN0521 Circuits from the lab

USB-Powered, 2.4 GHz RF Low Noise Amplifier Receiver with Overpower Protection Circuit

Features and Benefits

  • +26 dB of Rx Signal Gain
  • 50 ohm Input and Output Impedance
  • Overvoltage Input Protection
  • SMA Input and Output Connectors
  • USB Powered
DE10-PRO Stratix 10 Accelerator
CN0582
USB 3.0 Quad-Channel IEPE Vibration Sensor Measurement System
Figure 1. CN0582 Simplified System Block Diagram
EVAL-CN0582-USBZ
EVAL-CN0582-USBZ - Top View
EVAL-CN0582-USBZ - Bottom View
CN0518
USB-Powered, 915 MHz RF Low Noise Amplifier Receiver with Overpower Protection Circuit
Figure 1. CN0518 Simplified Block Diagram
EVAL-CN0518-EBZ
EVAL-CN0518-EBZ - Top View
EVAL-CN0518-EBZ - Bottom View
CN0521
USB-Powered, 2.4 GHz RF Low Noise Amplifier Receiver with Overpower Protection Circuit
Figure 1. CN0521 Simplified Block Diagram
EVAL-CN0521-EBZ
EVAL-CN0521-EBZ - Top View
EVAL-CN0521-EBZ - Bottom View

Latest Discussions

Recently Viewed