LT8335
PRODUCTIONLow IQ Boost/SEPIC/ Inverting Converter with 2A, 28V Switch
- Part Models
- 3
- 1ku List Price
- Starting From $2.27
Overview
- 3V to 25V Input Voltage Range
- Ultralow Quiescent Current and Low Ripple Burst Mode® Operation: IQ = 6μA
- 2A, 28V Power Switch
- Positive or Negative Output Voltage Programming with a Single Feedback Pin
- Fixed 2MHz Switching Frequency
- Programmable Undervoltage Lockout (UVLO)
- Internal Compensation and Soft-Start
- Low Profile (0.75mm) 8-Lead (3mm × 2mm) DFN Package
The LT8335 is a current mode DC/DC converter capable of generating either positive or negative output voltages using a single feedback pin. It can be configured as a boost, SEPIC or inverting converter consuming as low as 6μA of quiescent current. Low ripple Burst Mode operation maintains high efficiency down to very low output currents while keeping the output ripple below 15mV in a typical application. The internally compensated current mode architecture results in stable operation over a wide range of input and output voltages. Integrated soft-start and frequency foldback functions are included to control inductor current during start-up. The 2MHz operation combined with the small 8-lead DFN package, enables low cost, area efficient solutions.
Applications
- Industrial and Automotive
- Telecom
- Medical Diagnostic Equipment
- Portable Electronics
Documentation
Data Sheet 1
User Guide 1
Brochure 1
Press Release 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| LT8335EDDB#TRPBF | 8-Lead DFN (3mm x 2mm w/ EP) | ||
| LT8335IDDB#TRMPBF | 8-Lead DFN (3mm x 2mm w/ EP) | ||
| LT8335IDDB#TRPBF | 8-Lead DFN (3mm x 2mm w/ EP) |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Apr 11, 2019 - 19_0067 Notification of Wafer Fab Location Change for 0.35 BCD Process |
||
| LT8335EDDB#TRPBF | PRODUCTION | |
| LT8335IDDB#TRMPBF | PRODUCTION | |
| LT8335IDDB#TRPBF | PRODUCTION | |
|
Mar 15, 2022 - 22_0027 Obsolescence of LT8335 |
||
| LT8335EDDB#TRPBF | PRODUCTION | |
| LT8335IDDB#TRMPBF | PRODUCTION | |
| LT8335IDDB#TRPBF | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareHardware Ecosystem
Tools & Simulations
LTspice 1
Models for the following parts are available in LTspice:
- LT8335
LTpowerCAD 1
Design tools for the following parts are available in LTpowerCAD:
- LT8335
LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.
LTpowerCAD® is a power supply design program which selects power stage components, provides detailed power efficiency, shows quick loop Bode plot stability and load transient analysis, and can export to LTspice for simulation.