LT3032 Series
Analog Devices RF and microwave components are available as drop-in X-MWblocks®
from Quantic™ X-Microwave.
LT3032 Series
RECOMMENDED FOR NEW DESIGNSDual 150mA Positive/Negative Low Noise Low Dropout Linear Regulator
- Part Models
- 30
- 1ku List Price
- Starting From $3.37
Viewing:
Overview
- Low Noise: 20μVRMS (Positive) and 30μVRMS (Negative)
- Low Quiescent Current: 30μA/Channel
- Wide Input Voltage Range: ±2.3V to ±20V
- Output Current: ±150mA
- Low Shutdown Current: <3μA Total (Typical)
- Low Dropout Voltage: 300mV/Channel
- Fixed Output Voltages: ±3.3V, ±5V, ±12V, ±15V
- Adjustable Outputs from ±1.22V to ±20V
- No Protection Diodes Needed
- Stable with 2.2μF Output Capacitors
- Stable with Ceramic, Tantalum or Aluminum Capacitors
- Starts into Reverse Output Voltage
- Current Limit and Thermal Limit
- Low Profile 14-Lead 4mm × 3mm × 0.75mm DFN Package
The LT3032 is a dual, low noise, positive and negative low dropout voltage linear regulator. Each regulator delivers up to 150mA with a typical 300mV dropout voltage. Each regulator’s quiescent current is low (30μA operating and <3μA in shutdown) and well-controlled in dropout, making it an excellent choice for battery-powered circuits.
Another key feature of the LT3032 is low output noise. Adding an external 10nF bypass capacitor to each regulator reduces output noise to 20μVRMS/30μVRMS over a 10Hz to 100kHz bandwidth. The LT3032 is stable with minimum output capacitors of 2.2μF. The regulators do not require the addition of ESR as is common with other regulators.
The regulators are offered as adjustable output devices with an output voltage down to the ±1.22V reference voltage or in fixed voltages of ±3.3V, ±5V, ±12V and ±15V. Internal protection circuitry includes reverse-output protection, current limiting and thermal limiting.
The LT3032 is available in a unique low profile 14-lead 4mm × 3mm × 0.75mm DFN package with exposed backside pads for each regulator, allowing optimum thermal performance.
Applications
- Battery-Powered Instruments
- Bipolar Power Supplies
- Low Noise Power Supplies
Documentation
Data Sheet 1
User Guide 2
Technical Articles 1
3rd Party Solutions 3
Brochure 1
Product Selection Guide 1
Analog Dialogue 1
Webcast 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareHardware Ecosystem
| Parts | Product Life Cycle | Description |
|---|---|---|
| Charge Pumps 1 | ||
| LTC3265 | RECOMMENDED FOR NEW DESIGNS | Low Noise Dual Supply with Boost and Inverting Charge Pumps |
| Ideal Diodes and PowerPath Controllers 1 | ||
| LTC4417 | RECOMMENDED FOR NEW DESIGNS | Prioritized PowerPath™ Controller |
| Overvoltage & Overcurrent Protectors 1 | ||
| LTC4365 | RECOMMENDED FOR NEW DESIGNS | Overvoltage, Undervoltage and Reverse Supply Protection Controller |
Tools & Simulations
LTspice 2
- LTC3261/LT3032 Demo Circuit - Dual Polarity Low Noise Power Supply from a Single Input Supply (4.5-20V to ±3.3V @ 20mA)
- LT3032 Demo Circuit - Dual 150mA Positive/Negative Low Noise LDO Linear Regulator (5V to 3.3V @ 0.15A & -5V to -3.3V @ 0.15A)
Models for the following parts are available in LTspice:
- LT3032
- LT3032-5
LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.