4G / 5G Radio Unit Systems
Analog Devices’ core technologies and domain expertise help customers plan, design, and create unprecedented high-performance communication systems across the globe.
Our Radio Unit (RU) design platforms leverage our latest generation technologies to deliver high-performance solutions which eliminate design hurdles, save product development cycles, and reduce time to market.
Value and Benefits
- Minimized SWaP: Reduces energy, size, and weight across the radio unit.
- Lower System Noise: Harmonized clocking and power components reduce jitter.
- Flexible Deployment: Adaptable across all bands, bandwidths, and power variants.
- Accelerated Development: Commercial-grade O-RAN 7.2a IP shortens product cycles.
Featured Products
Reference Designs
Evaluation Boards
/ADRV9029
Dual AD9361 Evaluation Board
Key Resources
JESD204 / JESD204B
-
} else {
} }
JESD204 Serial Interface
Filter Design
-
} else {
} }
MATLAB Profile Generator for AD9371
Evaluation Software
-
} else {
}
Developer Tools and Resources
Design Tools
Simulation Models
Files and Downloads
Application Note
AN-1420: Phase Buildout and Hitless Switchover with Digital Phase-Locked Loops (DPLLs)
149.75 K
Data Sheet
ADL6331: 0.38 GHz to 15 GHz TxVGA Data Sheet
2.68 M
ADMV4828: 24.0 GHz to 29.5 GHz Transmit/Receive Dual Polarization Beamformer Data Sheet
147.13 K
ADMV8052: 30 MHz to 520 MHz Digitally Tunable Band-Pass Filter Preliminary Data Sheet
3.07 M
ADRF5022: Silicon SPDT Switch, Nonreflective, 100 MHz to 45 GHz Data Sheet
706.51 K
ADPA7008: 20 GHz to 54 GHz, GaAs, pHEMT, MMIC, 31 dBm (1 W) Power Amplifier Data Sheet
2.47 M
ADPA7004: 40 GHz to 80 GHz, GaAs, pHEMT, MMIC, Wideband Power Amplifier Data Sheet
1.11 M
ADRF5519: Dual-Channel, 2.3 GHz to 2.8 GHz, 20 W Receiver Front End Data Sheet
1.12 M
ADF5709: 9.85 GHz to 20.5 GHz, Wideband, MMIC VCO Data Sheet
257.76 K
Product Highlight
High Speed Converters Lead Industry with 28 nm CMOS Technology
483.39 K
AD9363 Integrated Programmable RF Transceiver
456.05 K
ADuCM3027/ADuCM3029 Ultra Low Power Microcontrollers
426.43 K
Product Selection Guide
Connectivity Solutions for the Internet of Things
1 M
Tutorial
MT-230: Noise Considerations in High Speed Converter Signal Chains
255 kB
User Guide
UG1848: Evaluating the ADL5206 1 GHz DGA with 30 dB Range and 1 dB Step Size
615.19 K
UG1541: ADuCM410 Development System Getting Started Tutorial User Guide
1.11 M
{{modalTitle}}
{{modalDescription}}
{{dropdownTitle}}
- {{defaultSelectedText}} {{#each projectNames}}
- {{name}} {{/each}} {{#if newProjectText}}
-
{{newProjectText}}
{{/if}}
{{newProjectTitle}}
{{projectNameErrorText}}