Radioverse_promo_small-new-2020

RadioVerse has the tools, reference designs, modules, and support for 5G and other advanced radio applications.

Explore RadioVerse solutions

ADRV9008-2

RECOMMENDED FOR NEW DESIGNS

Integrated Dual RF Transmitter and Observation Receiver

Viewing:

Overview

  • Dual transmitters
  • Dual input shared observation Rx
  • Maximum tunable Tx synthesis BW: 450 MHz
  • Maximum observation Rx BW: 450 MHz
  • Fully integrated fractional-N RF synthesizers
  • Fully integrated clock synthesizer
  • Multi-chip phase synchronization for RF LO and baseband clocks
  • JESD204B datapath interface
  • Tuning range: 75 MHz to 6000 MHz

The ADRV9008-2 is a highly integrated, RF agile transmit subsystem offering dual channel transmitters, observation path receiver, integrated synthesizers, and digital signal processing functions. The IC delivers a versatile combination of high performance and low power consumption demanded by 2G, 3G and 4G macro-cell base stations, and active antenna, applications.

The transmitters use an innovative direct conversion modulator that achieves multi-carrier macro-base-station quality performance and very low power. In 3G/4G mode, the maximum large-signal bandwidth is 200MHz. In MC-GSM mode, which has higher in-band SFDR, the maximum large-signal bandwidth is 75MHz.

The observation path consists of a wide bandwidth direct-conversion receiver with state-of-the-art dynamic range. The complete receive subsystem includes dc offset correction, quadrature correction, and digital filtering thus eliminating the need for these functions in the digital baseband. Several auxiliary functions such as ADCs, DACs, and GPIOs for PA and RF-front-end control are also integrated.

The fully integrated phase locked loops (PLLs) provide high performance, low power fractional-N RF frequency synthesis for the transmitter and receiver sections. An additional synthesizer is used to generate the clocks needed for the converters, digital circuits, and the serial interface. Special precautions have been taken to provide the isolation demanded in high performance base station applications. All VCO and loop filter components are integrated.

The high-speed JESD204B interface supports up to 12.288 Gbps lane rates resulting in two lanes per transmitter in the widest bandwidth mode and two lanes for the observation path receiver in the widest bandwidth mode.

The core of the ADRV9008-2 can be powered directly from 1.3 V and 1.8 V regulators and is controlled via a standard 4 wire serial port. Comprehensive power-down modes are included to minimize power consumption in normal use. The ADRV9008-2 is packaged in a 12mm × 12 mm, 196-ball chip scale ball grid array (CSP_BGA).

ADRV9008-2
Integrated Dual RF Transmitter and Observation Receiver
ADRV9008-2 Functional Block Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources


Evaluation Kits

eval board
EVAL-ADRV9008/9

ADRV9008/ADRV9009 Evaluation Board

Features and Benefits

  • Complete Radio Card for evaluation
    • ADRV9009-W/PCBZ: Evaluation kit for ADRV9009 (Dual RF Rx/Tx/Orx Evaluation Board)
    • ADRV9008-1W/PCBZ: Evaluation kit for ADRV9008-1 (Dual RF Rx Evaluation Board)
    • ADRV9008-2W/PCBZ: Evaluation kit for ADRV9008-2 (Dual RF Tx/Orx Evaluation Board)
  • Wide band RF operation over 75MHz - 6GHz frequency range
  • Complete with high efficiency power supply solution and clocking solution
  • FMC connector to Xilinx motherboard (EVAL-TPG-ZYNQ3)
  • Powered from single FMC connector
  • Includes schematics, layout, BOM, HDL, drivers and application software

Product Details

The ADRV9009-W/PCBZ is a radio card designed to showcase the ADRV9009, the widest bandwidth, highest performance RF integrated transceiver. The radio card provides a single 2x2 transceiver platform for device evaluation and rapid prototyping of radio solutions. All peripherals necessary for the radio card to operate including a high efficiency switcher only power supply solution, and a high performance clocking solution are populated on the board. The ADRV9009-W/PCBZ is a single-chip TDD solution of dual receivers, dual transmitters with observation receiver.

The ADRV9009-W/PCBZ operates over a wide tuning range 75MHz – 6GHz, however the RF performance is tempered by the very wide band front end match. This board is primarily intended for system investigation and bringing up various waveforms from a software team before custom hardware is complete. The objective being for designers to see waveforms, but not being concerned about the last 1dB or 1% EVM of performance.

The ADRV9008-1W/PCBZ is an evaluation kit to showcase the ADRV9008-1, offering dual receivers over a tuning range 75MHz – 6GHz. The ADRV9008-2W/PCBZ is an evaluation kit to showcase the ADRV9008-2, offering dual transmitters with observation receiver over a tuning range 75MHz – 6GHz.

ADRV9008/ADRV9009 Evaluation and Prototyping Platforms
ADI provides a full set of software and hardware tools for evaluation, prototyping and reference design. The following table outlines the available hardware and software tools.

  Carrier Boards Software & Driver
Evaluation Platform Evaluation Software:
  • API Library
  • Windows GUI for configuration and data capture
Prototyping Platform

Prototyping Software:

  • Open-source Linux driver
  • Open-source Linux IIO Scope for data capture
  • Compatible with GNU Radio
  • Publicly available reference design on GitHub, using ADI JESD204B Interface Framework

EVAL-ADRV9008/9
ADRV9008/ADRV9009 Evaluation Board
ADRV9009-W-PCBZANGLE-web ADRV9009-W-PCBZBOTTOM-web ADRV9009-W-PCBZTOP-web

Latest Discussions

No discussions on ADRV9008-2 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed