AD7091R

PRODUCTION

1 MSPS, Ultralow Power, 12-Bit ADC in 10-Lead LFCSP and MSOP

Viewing:

Overview

  • Fast throughput rate of 1 MSPS
  • Specified for VDD of 2.7 V to 5.25 V
  • Logic voltage VDRIVE of 1.65 V to 5.25 V
  • INL of ±1 LSB maximum
  • Analog input range of 0 V to VREF
  • Ultralow power
    • 349 µA typical at 3 V and 1 MSPS
    • 264 nA typical at 3 V in power-down mode
  • Internal 2.5 V reference, ±4.5 ppm/°C typical drift
  • Wide input bandwidth
  • Flexible power/throughput rate management
  • High speed serial interface
    • SPI®/QSPI™/MICROWIRE™/DSP compatible
  • BUSY indicator
  • Power-down mode
  • 10-lead, 3 mm × 2 mm LFCSP and 10-lead MSOP packages
  • Temperature range of −40°C to +125°C

The AD7091R is a 12-bit successive approximation analog-to-digital converter (ADC) that offers ultralow power consumption (typically 349 µA at 3 V and 1 MSPS) while achieving fast throughput rates (1 MSPS with a 50 MHz SCLK). Operating from a single 2.7 V to 5.25 V power supply, the part contains a wide bandwidth track-and-hold amplifier that can handle input frequencies in excess of 7 MHz. The AD7091R also features an on-chip conversion clock, accurate reference, and high speed serial interface.

The conversion process and data acquisition are controlled using a CONVST signal and an internal oscillator. The AD7091R has a serial interface that allows data to be read after the conversion while achieving a 1 MSPS throughput rate.

The AD7091R uses advanced design and process techniques to achieve very low power dissipation at high throughput rates. An on-chip, accurate 2.5 V reference is available

Product Highlights

  1. Lowest Power 12-Bit SAR ADC Available.
  2. On-Chip, Accurate 2.5 V Reference.
  3. High Throughput Rate with Ultralow Power Consumption.
  4. Flexible Power/Throughput Rate Management. Average power scales with the throughput rate. Power-down mode allows the average power consumption to be reduced when the device is not performing a conversion.
  5. Single Supply Operation with VDRIVE Function. The AD7091R operates from a single 2.7 V to 5.25 V supply. The VDRIVE function allows the serial interface to connect directly to 1.8 V to 3.3 V processors.

Applications

  • Battery-powered systems
    – Handheld meters
    – Medical instruments
    – Mobile communications
  • Instrumentation and control systems
  • Data acquisition systems
  • Optical sensors
  • Diagnostic/monitoring functions
  • Energy harvesting

AD7091R
1 MSPS, Ultralow Power, 12-Bit ADC in 10-Lead LFCSP and MSOP
AD7091R Functional Block Diagram AD7091R Pin Configuration AD7091R Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources


Hardware Ecosystem

Parts Product Life Cycle Description
Operational Amplifiers (Op Amps) 9
ADA4899-1 PRODUCTION Unity-Gain Stable, Ultralow Distortion, 1 nV/√Hz Voltage Noise, High Speed Op Amp
ADA4897-1 RECOMMENDED FOR NEW DESIGNS 1 nV/√Hz, Low Power, Rail-to-Rail Output Amplifiers
AD8021 PRODUCTION Low Noise, High Speed Amplifier for 16-Bit Systems
ADA4841-1 PRODUCTION Low Power, Low Noise and Distortion, Rail-to-Rail Output Amplifier
ADA4896-2 RECOMMENDED FOR NEW DESIGNS 1 nV/√Hz, Low Power, Rail-to-Rail Output Amplifiers
AD8031 PRODUCTION 2.7 V, 800 µA, 80 MHz Rail-to-Rail I/O Single Amplifier
ADA4627-1 PRODUCTION 36 V, 19 MHz, Low Noise, Low Bias Current, JFET Op Amp
ADA4637-1 PRODUCTION 30 V, 80 MHz, Low Noise, Low Bias Current, JFET Op Amp
AD8610 PRODUCTION Precision, Low Input Bias Current, Wide BW JFET Single Op Amp
Voltage References 4
ADR4530 PRODUCTION Ultra-Low-Noise, High-Accuracy 3.0V Voltage Reference
REF193 PRODUCTION 3.0V Precision Micropower, Low Dropout, Low Voltage Reference
ADR4550 PRODUCTION Ultra-Low-Noise, High-Accuracy 5.0V Voltage Reference
REF195 PRODUCTION 5.0V Precision Micropower, Low Dropout, Low Voltage Reference
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations


Evaluation Kits

EVAL-AD7091R

AD7091R Evaluation Board

Product Details

The EVAL-AD7091RSDZ is a fully featured evaluation kit for the AD7091R. This board operates in stand alone mode or in conjunction with the System Development Platform, EVAL-SDP-CB1Z . When operated with the System Development Platform software is provided enabling the user to perform detailed analysis of the ADC's performance. This software includes the technical note describing the operation and set up of the evaluation board in standalone operation or when operated with the System Development Platform . When operated in standalone mode the ADZS-BRKOUT-EX3 break out board is recommended for access to various control pins.


The SDP Controller board is a separate list item in the ordering guide below (EVAL-SDP-CB1Z). If you have not previously purchased an SDP Controller board, please do so to ensure a full evaluation setup.

EVAL-AD7091R
AD7091R Evaluation Board

Reference Designs

Portable RF Power Meter Evaluation Board Measurement Setup
CN0399 Circuits from the lab

Battery or USB Powered 9 kHz to 6 GHz RMS Power Measurement System

Features and Benefits

  • RMS Power Measurement: 9kHz to 6GHz
  • 45dB input power range: −30dBm to +15dBm
  • USB powered
Charge Input Single Supply Data Acquisition System for Piezoelectric Sensors
CN0350 Circuits from the lab

12-Bit, 1 MSPS, Single-Supply, Two-Chip Data Acquisition System for Piezoelectric Sensors

Features and Benefits

  • Two-Chip Piezoelectric Data Acquisition System
  • 12-bit, 1MSPS ADC
  • Single Supply
Microwave Power Meter Simplified Schematic
CN0366 Circuits from the lab

A 40 GHz Microwave Power Meter with a Range from −30 dBm to +15 dBm

Features and Benefits

  • 40GHz Power Meter
  • 45dB Dynamic Range
  • Low Power
Voltage Standing Wave Ratio (VSWR) Evaluation Board Measurement Setup
CN0387 Circuits from the lab

Calibration-Free Return Loss Measurement System

Features and Benefits

  • Return Loss Measurement System
  • 1GHz to 28GHz
  • Calibration Free
4 mA to 20 mA Single Supply Analog to Digital Conversion with Isolation
CN0336 Circuits from the lab

12-Bit, 300 kSPS, Single-Supply, Fully Isolated, Data Acquisition System for 4-20 mA Inputs

Features and Benefits

  • 4-20mA receiver
  • Single Supply
  • Fully Isolated
12-Bit, 1 MSPS Low Power ADC with Driver
CN0247 Circuits from the lab

12-Bit ,1 MSPS, Single-Supply, Low Power Data Acquisition System

Features and Benefits

  • 12-bit, 1MSPS Data Acquisition
  • Single Supply
  • 5mW Power
Resistance Deviation to Digital Conversion with Isolation Using Pt100 RTD Sensor
CN0337 Circuits from the lab

12-Bit, 300 kSPS, Single-Supply, Fully Isolated RTD Temperature Measurement System with 3-Wire Compensation

Features and Benefits

  • Flexible RTD Conditioning and Conversion
  • Temperature Compensated
  • Fully Isolated
±10 V Single Supply Data Acquisition System
CN0335 Circuits from the lab

12-Bit, 300 kSPS, Single-Supply, Fully Isolated, Data Acquisition System for ±10 V Inputs

Features and Benefits

  • Industrial Level Signal Conditioning
  • Single Supply
  • Fully Isolated
CN0399
Battery or USB Powered 9 kHz to 6 GHz RMS Power Measurement System
Portable RF Power Meter Evaluation Board Measurement Setup
Top View Showing EVAL-CN0399-SDPZ Board
CN0350
12-Bit, 1 MSPS, Single-Supply, Two-Chip Data Acquisition System for Piezoelectric Sensors
Charge Input Single Supply Data Acquisition System for Piezoelectric Sensors
EVAL-CN0350-PMDZ Evaluation Board
EVAL-CN0350-PMDZ Evaluation Board - Top View
EVAL-CN0350-PMDZ Evaluation Board - Bottom View
CN0366
A 40 GHz Microwave Power Meter with a Range from −30 dBm to +15 dBm
Microwave Power Meter Simplified Schematic
CN0387
Calibration-Free Return Loss Measurement System
Voltage Standing Wave Ratio (VSWR) Evaluation Board Measurement Setup
EV-VSWR-SDZ Board Connected to EVAL-SDP-CB1Z Board
CN0336
12-Bit, 300 kSPS, Single-Supply, Fully Isolated, Data Acquisition System for 4-20 mA Inputs
4 mA to 20 mA Single Supply Analog to Digital Conversion with Isolation
CN0247
12-Bit ,1 MSPS, Single-Supply, Low Power Data Acquisition System
12-Bit, 1 MSPS Low Power ADC with Driver
CN0337
12-Bit, 300 kSPS, Single-Supply, Fully Isolated RTD Temperature Measurement System with 3-Wire Compensation
Resistance Deviation to Digital Conversion with Isolation Using Pt100 RTD Sensor
CN0335
12-Bit, 300 kSPS, Single-Supply, Fully Isolated, Data Acquisition System for ±10 V Inputs
±10 V Single Supply Data Acquisition System
EVAL-CN0335-PMDZ Evaluation Board
EVAL-CN0335-PMDZ Evaluation Board - Top View
EVAL-CN0335-PMDZ Evaluation Board - Bottom View

Latest Discussions

Recently Viewed