Overview
Product Details
The EVAL-AD7091RSDZ is a fully featured evaluation kit for the AD7091R. This board operates in stand alone mode or in conjunction with the System Development Platform, EVAL-SDP-CB1Z . When operated with the System Development Platform software is provided enabling the user to perform detailed analysis of the ADC's performance. This software includes the technical note describing the operation and set up of the evaluation board in standalone operation or when operated with the System Development Platform . When operated in standalone mode the ADZS-BRKOUT-EX3 break out board is recommended for access to various control pins.
The SDP Controller board is a separate list item in the ordering guide below (EVAL-SDP-CB1Z). If you have not previously purchased an SDP Controller board, please do so to ensure a full evaluation setup.
Markets and Technologies
Applicable Parts
System Requirements
- Windows XP SP2
- Windows Vista
- Windows 7
- USB 2.0 Port
Documentation & Resources
-
UG-409: Evaluation Board for the AD7091R Analog-to-Digital Converter8/7/2012PDF1662 kB