LTC3634

量产

用于 DDR 电源的 15V、双通道、3A、单片式、降压型稳压器

Viewing:
产品技术资料帮助

ADI公司所提供的资料均视为准确、可靠。但本公司不为用户在应用过程中侵犯任何专利权或第三方权利承担任何责任。技术指标的修改不再另行通知。本公司既没有含蓄的允许,也不允许借用ADI公司的专利或专利权的名义。本文出现的商标和注册商标所有权分别属于相应的公司。

概述

  • 3.6V 至15V 输入电压范围
  • 每通道的输出电流为±3A
  • 效率高达 95%
  • 通道之间的 90°/180° 可选相移
  • 可调开关频率范围:500kHz 至 4MHz
  • VTTR = VDDQ / 2 = VTT基准
  • 准确度为 ±1.6% 的 VTTR (在 0.75V)
  • 最佳 VOUT范围:0.6V 至 3V
  • ±10mA 缓冲输出负责提供 VREF 基准电压
  • 旨在实现超卓的电压和负载瞬态响应的电流模式操作
  • 外部时钟同步
  • 短路保护
  • 输入过压和过热保护
  • 电源良好状态输出
  • 采用 (4mm x 5mm) QFN-28 封装和耐热性能增强型 28 引脚 TSSOP 封装
LTC3634
用于 DDR 电源的 15V、双通道、3A、单片式、降压型稳压器
Efficiency and Power Loss vs Load Current Product Package 1 Product Package 2
添加至 myAnalog

将产品添加到myAnalog 的现有项目或新项目中(接收通知)。

创建新项目
提问

参考资料

了解更多
添加至 myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

创建新项目

软件资源

找不到您所需的软件或驱动?

申请驱动/软件

硬件生态系统

部分模型 产品周期 描述
电源系统管理(PSM)和时序控制器 1
LTC2974 推荐用于新设计 具有精确输出电流的4通道PMBus电源系统管理器
开关稳压器和控制器 1
LTM4632 推荐用于新设计 用于 DDR-QDR4 存储器的超薄、三路输出、降压型 μModule 稳压器
振荡器 1
LTC6908 具扩频调制功能、采用电阻器设定频率的 SOT-23 封装振荡器
Modal heading
添加至 myAnalog

将产品添加到myAnalog 的现有项目或新项目中(接收通知)。

创建新项目

工具及仿真模型

LTspice


LTspice中提供以下器件型号:

  • LTC3634

LTpowerCAD 2


LTpowerCAD中提供以下器件的设计工具:

  • LTC3634
LTspice

LTspice®是一款强大高效的免费仿真软件、原理图采集和波形观测器,为改善模拟电路的仿真提供增强功能和模型。

LTpowerCAD

LTpowerCAD®是一种电源设计程序,它选择功率级元件,提供详细效率信息,显示快速环路波特图稳定性和负载瞬态分析,并可导出至LTspice进行仿真。


评估套件

eval board
DC1708A

LTC3634EUFD Demo Board (QFN) | VIN= 3.6V to 15V, VOUT1 =1.5V/1.8V/2.5V@±3A, VOUT2 = 0.5VIN (VTT)@±3A, VOUT3 = 0.5VIN (VTTR)@±10mA

产品详情

Demonstration circuit DC1708A is a dual-output regulator focused specifically for DDR memory power applications. It is built based on the LTC3634, a high voltage dualchannel, controlled on-time monolithic synchronous buck regulator. The DC1708A has an input voltage range of 3.6V to 15V. The output voltage of the first channel, VDDQ, of the DC1708A has three fixed voltage settings: 1.5V, 1.8V and 2.5V, and is capable of delivering up to 3A of output current. The second channel, VTT, is set to regulate to half the voltage on the VDDQIN pin, which can be either the channel 1 output or an external reference voltage. It can source or sink a maximum of 3A of output current. The LTC3634 also provides a 10mA buffered output of half VDDQIN – VTTR, which is used to provide the reference voltage needed for DDR applications. With the use of a timing resistor, the DC1708A can have its operating frequency programmed from 500kHz to 4MHz. Additionally the DC1708A can be easily synchronized to an external clock, due to an internal phase-locked loop, within this same frequency range. The DC1708A VDDQ output can operate in either Burst Mode® operation or forced continuous mode. In Burst Mode operation, which is the preferred mode of low load current operation, the DC supply current is typically only 1.3mA (both channels) at no load (sleep mode), and less than 15µA in shutdown. In Burst Mode operation or continuous mode operation, the DC1708A is a very efficient circuit at high load currents: over 80% for either channel. The LTC3634 is also capable of 90° or 180° out-of-phase operation, and can allow its output to track an external voltage, either coincidentally or ratiometrically. The LTC3634 comes in a 28-pin QFN package, featuring an exposed pad on the bottom-side of the IC for better thermal performance. All of these features make the DC1708A an ideal circuit for powering DDR memory applications.

eval board
DC1839A

LTC3634EFE Demo Board (TSSOP) | VIN = 3.6V to 15V, VOUT1 = 1.5V/1.8V/2.5V @ ±3A, VOUT2 = 0.5VIN (VTT) @ ±3A, VOUT3 = 0.5VIN (VTTR) @ ±10mA

产品详情

Demonstration circuit 1839A is a dual output regulator focused specifically for DDR memory power applications. It is built based on the LTC3634EFE (TSSOP-28E package), a high voltage dual channel, controlled on-time monolithic synchronous buck regulator. The DC1839A has an input voltage range of 3.6V to 15V. demo board's output voltage of the first channel, VDDQ, has three fixed voltage settings; 1.5V, 1.8V, and 2.5V, and is capable of delivering up to ±3A of output current. The second channel, VTT, is set to regulate to half the voltage on the VDDQIN pin, which can be either the channel 1 output or an external reference voltage. It can also source or sink a maximum of 3A. The LTC3634 also provides a ±10mA buffered output, VTTR, which is half of VDDQIN and is used to provide the reference voltage needed for DDR applications.

DC1708A
LTC3634EUFD Demo Board (QFN) | VIN= 3.6V to 15V, VOUT1 =1.5V/1.8V/2.5V@±3A, VOUT2 = 0.5VIN (VTT)@±3A, VOUT3 = 0.5VIN (VTTR)@±10mA
DC1708A - Schematic
DC1839A
LTC3634EFE Demo Board (TSSOP) | VIN = 3.6V to 15V, VOUT1 = 1.5V/1.8V/2.5V @ ±3A, VOUT2 = 0.5VIN (VTT) @ ±3A, VOUT3 = 0.5VIN (VTTR) @ ±10mA
DC1839A - Schematic

参考电路

Versal AI Core Board
Versal AI Core XCVC1902 参考设计

Edge Core FPGA电源参考设计

特性和优点

The ADI Versal AI Core Power Reference Design Board has been tested and proven to power the key rails for the Xilinx Versal AI Core ACAP series. Using a PMBUs Multi Phase DC/DC controller coupled with ADI SilentMOS (ADI version of DrMOS) to deliver up to 240A of output current.

The ADI LTC3888-1 is an 8 Phase PMBUs DC/DC controller that is coupled with the LTC7051 ADI SilentMOS to provide a flexible and scalable design that can be tailored as needed for both higher and lower power applications by adding or subtracting the LTC7051 ADI SilentMOS.

Request schematic for ADI power used on the board.

Contact ADI if you have questions about the ADI power management solutions used on this board.

Versal PRIME 参考设计

AI XCXM1902 Minimum Rails and PL Performance

特性和优点

ADI Key Power Management Features for Versal PRIME XCXM1802 for Minimum Rails / PL Performance

  • Proposed Solution implements new LTC3887-1/LTC7051 combo
  • LTC3887-1 is a PMBus 2-phase, 2 loop, current mode controller. PMBus commands allow Vin, Vout, current, temperature, and fault status read back.
  • LTC7051 is new Silent Switcher 2 ADI MOS capable of delivering increased DC load while switching at higher frequencies. Increased DC load allows for decreased phase count and higher current density. Increased Fsw allows for increase bandwidth and excellent transient response.
  • LTC3636 is dual 6A, controlled on-time current mode monolithic (integrated FETs). Provides high performance compact solution for auxiliary rails.
  • LT8607 is a compact, high efficiency, high speed 750mA synchronous monolithic.
  • LTC3634 is a single chip solution for DDR rails providing VDD, VTT, and Vref in a monolithic solution.
Versal PRIME 参考设计

AI XCXM1802 for Optimized Efficiency

特性和优点

ADI Key Power Management Features for Versal ACAP XCXM1802 for Optimized Efficiency

  • Proposed Solution implements new LTC3887-1/LTC7051 combo
  • LTC3887-1 is a PMBus 2-phase, 2 loop, current mode controller. PMBus commands allow Vin, Vout, current, temperature, and fault status read back.
  • LTC7051 is new Silent Switcher 2 ADI MOS capable of delivering increased DC load while switching at higher frequencies. Increased DC load allows for decreased phase count and higher current density. Increased Fsw allows for increase bandwidth and excellent transient response.
  • LTC3636 is dual 6A, controlled on-time current mode monolithic (integrated FETs). Provides high performance compact solution for auxiliary rails.
  • LTC3634 is a single chip solution for DDR rails providing VDD, VTT, and Vref in a monolithic solution.
  • LTC3634 is a single chip solution for DDR rails providing VDD, VTT, and Vref in a monolithic solution.
Versal PRIME 参考设计

AI XCXM1802 for Full Management Mid to High Voltage

特性和优点

ADI Key Power Management Features for Versal ACAP XCXM1802 for Mid to High Voltage

  • Proposed Solution implements new LTC3887-1/LTC7051 combo
  • LTC3887-1 is a PMBus 2-phase, 2 loop, current mode controller. PMBus commands allow Vin, Vout, current, temperature, and fault status read back.
  • LTC7051 is new Silent Switcher 2 ADI MOS capable of delivering increased DC load while switching at higher frequencies. Increased DC load allows for decreased phase count and higher current density. Increased Fsw allows for increase bandwidth and excellent transient response.
  • LTC3636 is dual 6A, controlled on-time current mode monolithic (integrated FETs). Provides high performance compact solution for auxiliary rails.
  • LTC3644 is a quad 1.25A output, high efficiency synchronous monolithic capable of switching up to 2.25MHz.
  • LTC3634 is a single chip solution for DDR rails providing VDD, VTT, and Vref in a monolithic solution.
XCXM1802 Low Voltage
Versal PRIME 参考设计

AI XCXM1802 for Low Voltage

特性和优点

ADI Key Power Management Features for Versal PRIME XCXM1802 for Low Voltage

  • Proposed Solution implements new LTC3887-1/LTC7051 combo
  • LTC3887-1 is a PMBus 2-phase, 2 loop, current mode controller. PMBus commands allow Vin, Vout, current, temperature, and fault status read back.
  • LTC7051 is new Silent Switcher 2 ADI MOS capable of delivering increased DC load while switching at higher frequencies. Increased DC load allows for decreased phase count and higher current density. Increased Fsw allows for increase bandwidth and excellent transient response.
  • LTC3636 is dual 6A, controlled on-time current mode monolithic (integrated FETs). Provides high performance compact solution for auxiliary rails.
  • LTC3644 is a quad 1.25A output, high efficiency synchronous monolithic capable of switching up to 2.25MHz.
  • LTC3634 is a single chip solution for DDR rails providing VDD, VTT, and Vref in a monolithic solution.
Versal AI Prime XCVC1802 参考设计

特性和优点

Versal™ AI Prime series solves a broad range of industry-specific problems with performance and flexibility. Some of these cases include storage acceleration, data center network acceleration, 5G xHaul and Passive optical networks.

Analog Devices, Inc. supports Versal AI power management by offering a full comprehensive solution inclusive of their next generation PM Bus Controller and ADI’s DrMOS. The Versal Demonstration boards support Mid-Voltage and High-Voltage applications without power management. For a complete list power designs and use cases Versal AI Prime please contact your local FAE.

Key Featrues Include

  • LTC3887-1 is a PMBus dual phase, current mode controller with ADI’s DrMOS. PMBus commands allow Vin, Vout, current, temperature, and fault status read back.
  • LTC7051 is a new Silent Switcher 2 ADI’s DrMOS capable of delivering increased DC load while switching at higher frequencies.  Increased DC load allows for decreased phase count and higher current density.  Increased Fsw allows for increase bandwidth and excellent transient response..
  • LTC3636 is a dual 6A, controlled on-time current mode monolithic (integrated FETs).  Provides high performance compact solution for auxiliary rails.
  • LT8607 is a compact, high efficiency, high speed 750mA synchronous monolithic.
  • LTC3634 is a single chip solution for DDR rails providing VDD, VTT, and Vref in a monolithic solution.
Versal AI Core XCVC1902
Edge Core FPGA电源参考设计
Versal AI Core Board
Versal AI Core Board
Versal AI Core XCVC1902 Power Tree
Versal PRIME
AI XCXM1902 Minimum Rails and PL Performance
Versal PRIME
AI XCXM1802 for Optimized Efficiency
Versal PRIME
AI XCXM1802 for Full Management Mid to High Voltage
Versal PRIME
AI XCXM1802 for Low Voltage
XCXM1802 Low Voltage
XCXM1802 Low Voltage Efficiency
Versal AI Prime XCVC1802

最新评论

需要发起讨论吗? 没有关于 LTC3634的相关讨论?是否需要发起讨论?

在EngineerZone®上发起讨论

近期浏览