LTM4614
RECOMMENDED FOR NEW DESIGNSDual 4A per Channel Low VIN DC/DC μModule (Power Module) Regulator
- Part Models
- 2
- 1ku List Price
- Starting From $23.08
Overview
- Dual 4A Output Power Supply
- Input Voltage Range: 2.375V to 5.5V
- 4A DC Typical, 5A Peak Output Current Each
- 0.8V Up to 5V Output Each, Parallelable
- ±2% Total DC Output Error (0°C ≤ TJ ≤ 125°C)
- Output Voltage Tracking
- Up to 95% Efficiency
- Programmable Soft-Start
- Short-Circuit and Overtemperature Protection
- Power Good Indicators
- Small and Very Low Profile Package: 15mm × 15mm × 2.82mm
The LTM4614 s a complete 4A dual output switching mode step-down µModule® regulator. Included in the package are the switching controllers, power FETs, inductors and all support components. The dual 4A DC/DC converters operate over an input voltage range of 2.375V to 5.5V. The LTM4614 supports output voltages ranging from 0.8V to 5V. The regulator output voltages are set by a single resistor for each output. Only bulk input and output capacitors are needed to complete the design.
The low profile package (2.82mm) enables utilization of unused space on the bottom of PC boards for high density point of load regulation.
Additional features include overvoltage protection, foldback overcurrent protection, thermal shutdown and programmable soft-start. The power module is offered in a space saving and thermally enhanced 15mm × 15mm × 2.82mm LGA package. The LTM4614 is RoHS compliant with Pb-free finish.
Applications
- Telecom and Networking Equipment
- FPGA Power
- SERDES and Other Low Noise Applications
Documentation
Data Sheet 1
User Guide 1
Technical Articles 1
Brochure 1
Product Selector Card 1
Webcast 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| LTM4614EV#PBF | 144-Lead LGA (15mm x 15mm x 2.82mm) | ||
| LTM4614IV#PBF | 144-Lead LGA (15mm x 15mm x 2.82mm) |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Jul 21, 2021 - 21_0159 Ink Mark to Laser Mark Conversion for µModule |
||
| LTM4614EV#PBF | PRODUCTION | |
| LTM4614IV#PBF | PRODUCTION | |
|
Feb 28, 2020 - 20_0123 Micro-Module, Test Site Transfer from Analog Devices Singapore to Analog Devices Penang, Malaysia |
||
| LTM4614EV#PBF | PRODUCTION | |
| LTM4614IV#PBF | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareHardware Ecosystem
| Parts | Product Life Cycle | Description |
|---|---|---|
| Circuit Monitors 1 | ||
| LTC2960 | RECOMMENDED FOR NEW DESIGNS | 36V Nano-Current Two-Input Voltage Monitor |
| Power System Management (PSM) & Sequencers 1 | ||
| LTC2974 | RECOMMENDED FOR NEW DESIGNS | 4-Channel PMBus Power System Manager Featuring Accurate Output Current Measurement |
| Switching Regulators & Controllers 3 | ||
| LTM4624 | RECOMMENDED FOR NEW DESIGNS | 14VIN, 4A Step-Down DC/DC μModule (Power Module) Regulator |
| LTC3880 | RECOMMENDED FOR NEW DESIGNS | Dual Output PolyPhase Step-Down DC/DC Controller with Digital Power System Management |
|
LTM4644 LTM4644-1 |
Quad DC/DC μModule (Power Module) Regulator with Configurable 4A Output Array |
Tools & Simulations
LTspice 1
Models for the following parts are available in LTspice:
- LTM4614
LTpowerCAD 1
- LTM4614 Project - Dual 4A per Channel, Low Vin uModule Regulator (2.4-5.5V to 1.2V @ 4A & 1.8V @ 4A)
Design tools for the following parts are available in LTpowerCAD:
- LTM4614
LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.
LTpowerCAD® is a power supply design program which selects power stage components, provides detailed power efficiency, shows quick loop Bode plot stability and load transient analysis, and can export to LTspice for simulation.