LT3009

RECOMMENDED FOR NEW DESIGNS

3µA IQ, 20mA Low Dropout Linear Regulators

Viewing:

Overview

  • Ultralow Quiescent Current: 3μA
  • Input Voltage Range: 1.6V to 20V
  • Output Current: 20mA
  • Dropout Voltage: 280mV
  • Adjustable Output (VADJ = VOUT(MIN) = 600mV)
  • Fixed Output Voltages: 1.2V, 1.5V, 1.8V, 2.5V, 3.3V, 5V
  • Output Tolerance: ±2% Over Load, Line and Temperature
  • Stable with Low ESR, Ceramic Output Capacitors (1μF minimum)
  • Shutdown Current: <1μA
  • Current Limit Protection
  • Reverse-Battery Protection
  • Thermal Limit Protection
  • 8-Lead SC70 and 2mm × 2mm DFN Packages

The LT3009 Series are micropower, low dropout voltage (LDO) linear regulators. The devices supply 20mA output current with a dropout voltage of 280mV. No-load quiescent current is 3μA. Ground pin current remains at less than 5% of output current as load increases. In shutdown, quiescent current is less than 1μA.

The LT3009 regulators optimize stability and transient response with low ESR ceramic capacitors, requiring a minimum of only 1μF. The regulators do not require the . addition of ESR as is common with other regulators. Internal protection circuitry includes current limiting, thermal limiting, reverse-battery protection and reverse-current protection.

The LT3009 Series are ideal for applications that require moderate output drive capability coupled with ultralow standby power consumption. The device is available in fixed output voltages of 1.2V, 1.5V, 1.8V, 2.5V, 3.3V and 5V, and as an adjustable device with an output voltage range down to the 600mV reference. The LT3009 is available in the 6-lead DFN and 8-lead SC70 packages.

Applications

  • Low Current Battery-Powered Systems
  • Keep-Alive Power Supplies
  • Remote Monitoring
    • Utility Meters
    • Hotel Door Locks

LT3009
3µA IQ, 20mA Low Dropout Linear Regulators
3.3V, 20mA Supply with Shutdown Dropout Voltage/Quiescent Current Product Package 1 Product Package 2
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Protection Switches & Controllers 2
LTC4412 RECOMMENDED FOR NEW DESIGNS Low Loss PowerPath Controller in ThinSOT
LTC2955 RECOMMENDED FOR NEW DESIGNS Pushbutton On/Off Controller with Automatic Turn-On
Supervisory Circuits & Reset ICs 1
LTC2934 PRODUCTION Ultra-Low Power Adjustable Supervisor with Power-Fail Output
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
DC1156A

LT3009EDC Demo Board | Micropower Low Dropout Linear Regulator, 1.6V ≤ VIN ≤ 20V, VOUT = 1.2V/1.5V/1.8V/2.0V/2.5V/3.3V/5V/Adjustable @ 20mA

Product Details

Demonstration circuit 1156A is an ultralow quiescent current and low dropout voltage linear regulator featuring the 20mA output current LT3009 in the  which comes in the 2mm × 2mm DFN package. The DC1156A has an input voltage range from 1.6V to 20V and has jumper-selectable output voltages of 1.2V, 1.5V, 1.8V, 2.0V, 2.5V, 3.3V, 5V or a user-defined value.


With the 3µA quiescent current of the LT3009, the DC1156A is ideal for supplying power to low current battery-powered systems, keep-alive power supply and remote monitoring utility meters and hotel door locks.

DC1156A
LT3009EDC Demo Board | Micropower Low Dropout Linear Regulator, 1.6V ≤ VIN ≤ 20V, VOUT = 1.2V/1.5V/1.8V/2.0V/2.5V/3.3V/5V/Adjustable @ 20mA
DC1156A - Schematic

Reference Designs

DK-DEV-5CEA7N Dev Kit
Altera Cyclone V E Development Kit Circuits from the lab

Features and Benefits

  • Analog Devices has worked closely with FPGA and processor manufacturers to develop verified power solutions that optimize cost, size and efficiency in high performance applications
  • Our reference designs are supported by an intuitive design tool set and IP
  • Our team can provide designs for quick prototypes that can speed time to market in the most complex applications
DK-DEV-5CGTD9N Dev Kit
Altera Cyclone V GT FPGA Development Kit Circuits from the lab

Features and Benefits

  • Analog Devices has worked closely with FPGA and processor manufacturers to develop verified power solutions that optimize cost, size and efficiency in high performance applications
  • Our reference designs are supported by an intuitive design tool set and IP
  • Our team can provide designs for quick prototypes that can speed time to market in the most complex applications
DK-DEV-5SGXEA7N Dev Kit
Altera Stratix V GX FPGA Development Kit Circuits from the lab

Features and Benefits

  • Analog Devices has worked closely with FPGA and processor manufacturers to develop verified power solutions that optimize cost, size and efficiency in high performance applications
  • Our reference designs are supported by an intuitive design tool set and IP
  • Our team can provide designs for quick prototypes that can speed time to market in the most complex applications
Stratix V Advanced System Development Board
Stratix V Advanced System Development Board Circuits from the lab

Features and Benefits

  • Analog Devices has worked closely with FPGA and processor manufacturers to develop verified power solutions that optimize cost, size and efficiency in high performance applications
  • Our reference designs are supported by an intuitive design tool set and IP
  • Our team can provide designs for quick prototypes that can speed time to market in the most complex applications
Altera Cyclone V E Development Kit
DK-DEV-5CEA7N Dev Kit
DK-DEV-5CEA7N Dev Kit LTC Parts List
DK-DEV-5CEA7N Block Diagram
DK-DEV-5CEA7N Dev Kit Schematic
DK-DEV-5CEA7N Power Tree
Altera Cyclone V GT FPGA Development Kit
DK-DEV-5CGTD9N Dev Kit
DK-DEV-5CGTD9N Block Diagram
DK-DEV-5CGTD9N Power Tree
DK-DEV-5CGTD9N Power Tree No TI DDR Regulator
Altera Stratix V GX FPGA Development Kit
DK-DEV-5SGXEA7N Dev Kit
LTC Parts List
DK-DEV-5SGXEA7N Block Diagram
DK-DEV-5SGXEA7N Power Tree
DK-DEV-5SGXEA7N Power Tree No TI
Stratix V Advanced System Development Board
Stratix V Advanced System Development Board
Stratix V Advanced System Development Board Block Diagram
Stratix V Advanced Systems Development Board Power Tree

Latest Discussions

Recently Viewed