ADALM-PULTO

The ADALM-PLUTO is a complete open reference design for SDR that helps you quickly verify your ADI RF product-based designs and get them to production faster. It includes schematics, HDL, firmware, embedded Linux, drivers, and host drivers for ADI’s transceiver products.

Fast track your design

AD9361

RECOMMENDED FOR NEW DESIGNS

RF Agile Transceiver

Viewing:

Overview

  • RF 2 × 2 transceiver with integrated 12-bit DACs and ADCs
  • TX band: 47 MHz to 6.0 GHz
  • RX band: 70 MHz to 6.0 GHz
  • Supports TDD and FDD operation
  • Tunable channel bandwidth: <200 kHz to 56 MHz
  • Dual receivers: 6 differential
  • Superior receiver sensitivity with a noise figure of 2 dB at 800 MHz LO
  • RX gain control
  • Real-time monitor and control signals for manual gain
  • Independent automatic gain control
  • Dual transmitters: 4 differential outputs
  • Highly linear broadband transmitter
    • TX EVM: ≤−40 dB
    • TX noise: ≤−157 dBm/Hz noise floor
    • TX monitor: ≥66 dB dynamic range with 1 dB accuracy
  • Integrated fractional-N synthesizers
  • 2.4 Hz maximum local oscillator (LO) step size
  • Multichip synchronization
  • CMOS/LVDS digital interface
AD9361
RF Agile Transceiver
AD9361 Functional Block Diagram AD9361 Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources


Hardware Ecosystem

Parts Product Life Cycle Description
Direct Digital Synthesis (DDS) 1
AD9548 RECOMMENDED FOR NEW DESIGNS Quad/Octal Input Network Clock Generator/Synchronizer
LDO Linear Regulators 1
ADP1755 PRODUCTION 1.2A Low-Vin, Adjustable-Vout LDO Linear Regulator
Phase-Locked Loop (PLL) Synthesizers 1
ADF4351 RECOMMENDED FOR NEW DESIGNS Wideband Synthesizer with Integrated VCO
RF Amplifiers 6
ADL5602 RECOMMENDED FOR NEW DESIGNS 50 MHz TO 4.0 GHz RF/IF Gain Block
ADL5521 RECOMMENDED FOR NEW DESIGNS 400 MHz TO 4000 MHz Low Noise Amplifier
ADL5523 RECOMMENDED FOR NEW DESIGNS 400 MHz TO 4000 MHz Low Noise Amplifier
ADL5320 RECOMMENDED FOR NEW DESIGNS 400 MHz TO 2700 MHz ¼ Watt RF Driver Amplifier
ADL5321 RECOMMENDED FOR NEW DESIGNS 2.3 GHz TO 4.0 GHz ¼ Watt RF Driver Amplifier
ADL5324 RECOMMENDED FOR NEW DESIGNS 400 MHz TO 4000 MHz ½ Watt RF Driver Amplifier
Switching Regulators & Controllers 2
ADP5040 PRODUCTION Micro PMU with 1.2 A Buck Regulator and Two 300 mA LDOs
ADP2164 PRODUCTION 6.5V, 4 A, High Efficiency, Step-Down DC-to-DC Regulator
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

MATLAB Filter Design Wizard for AD9361

Open Tool

ADIsimRF

ADIsimRF is an easy-to-use RF signal chain calculator. Cascaded gain, noise, distortion and power consumption can be calculated, plotted and exported for signal chains with up to 50 stages. ADIsimRF also includes an extensive data base of device models for ADI’s RF and mixed signal components.

Open Tool

SDR Integrated Transceiver Design Resources

This site contains the device documentation packages for the SDR Integrated Transceivers including user guides, IBIS models, and PCB files.

Open Tool

Evaluation Kits

eval board
AD-FMCOMMS3-EBZ

AD9361 Wideband Software Defined Radio Board

Features and Benefits

  • Software tunable across wide frequency range (70 MHz to 6.0 GHz) with a channel bandwidth of <200 kHz to 56 MHz.
  • Phase and frequency synchronization on both transmit and receive paths
  • Allows high channel density
  • Powered from single FMC connector
  • Supports MIMO radio, with less than 1 sample sync on both ADC and DAC
  • Includes schematics, layout, BOM, HDL, Linux drivers and application software
  • Supports add on cards for spectrum specific designs (PA, LNA, etc.)

Product Details

The AD-FMCOMMS3-EBZ is a high-speed analog module designed to showcase the AD9361, a high performance, highly integrated RF transceiver intended for use in RF applications, such as 3G and 4G base station and test equipment applications, and software defined radios. Its programmability and wideband capability make it ideal for a broad range of transceiver applications. The device combines an RF front end with a flexible mixed-signal baseband section and integrated frequency synthesizers, simplifying design-in by providing a configurable digital interface to a processor or FPGA. The AD9361 chip operates in the 70 MHz to 6 GHz range, covering most licensed and unlicensed bands. The chip supports channel bandwidths from less than 200 kHz to 56 MHz by changing sample rate, digital filters, and decimation, which are all programmable within the AD9361 itself.

The AD-FMCOMMS3-EBZ provides software developers and system architect who want a single platform to operate over a wider tuning range than the AD-FMCOMMS2-EBZ. RF performance expectations of this board must be tempered with the very wide band front end. It does meet the datasheet specifications at 2.4 GHz, but does not over the entire RF tuning range that the board supports. Typical performance data for the entire range (70 MHz – 6 GHz) which is supported by the platform is published within the board documentation. This board is primarily intended for system investigation and bringing up various waveforms from a software team before custom hardware is complete. The objective being for designers to see waveforms, but not being concerned about the last 1dB or 1% EVM of performance. For performance-oriented platforms – please refer to the AD-FMCOMMS2-EBZ.

eval board
ADRV9361-Z7035

SDR 2x2 System-On-Module

Features and Benefits

  • Small form factor, low-power, system-on-module (SOM)
  • Supported by MATLAB® and Simulink® for data streaming and Zynq targeting
  • Reference Design testing completed for vibration, shock and EMC conformance
  • Included on SOM:
    • Analog Devices AD9361-BBCZ Integrated RF Agile Transceiver™
    • Xilinx Zynq XC7Z035-2L FBG676I AP SoC
    • Includes schematics, BOM, HDL, Linux drivers and application software

Product Details

ADRV9361-Z7035 SDR 2x2 System-On-Module is a Software Defined Radio (SDR) that combines the Analog Devices AD9361 integrated RF Agile Transceiver™ with the Xilinx Z7035 Zynq®-7000 All Programmable SoC.

ADRV9361-Z7035 offers wideband 2x2 receive and transmit paths in the 70 MHz to 6.0 GHz range, making it ideal for prototyping across a broad range of fixed and mobile SDR applications.

ADRV9361-Z7035 combines the RF signal path with the high-speed programmable logic. It also forms the RF-to-baseband signal processing core of a wireless communications system, allowing the designer to focus on application specific differentiating features.

ADRV9361-Z7035 has available carrier cards for fast prototyping and is supported by simulation and code generation tools that integrate seamlessly with Xilinx Vivado® Design Suite.

ADRV9361-Z7035 enables reduced time to market of SDR product designs.

eval board
AD-FMCOMMS2-EBZ

AD9361 Software Defined Radio Board (2.4GHz Optimized)

Features and Benefits

  • Software tunable across wide frequency range (70 MHz to 6.0 GHz) with a channel bandwidth of <200 kHz to 56 MHz.
  • Phase and frequency synchronization on both transmit and receive paths
  • Performance optimized for the narrowband range of 2.4GHz to 2.5GHz

Product Details

The AD-FMCOMMS2-EBZ is a high-speed analog module designed to showcase the AD9361, a high performance, highly integrated RF transceiver intended for use in RF applications, such as 3G and 4G base station and test equipment applications, and software defined radios. Its programmability and wideband capability make it ideal for a broad range of transceiver applications. The device combines an RF front end with a flexible mixed-signal baseband section and integrated frequency synthesizers, simplifying design-in by providing a configurable digital interface to a processor or FPGA. The AD9361 chip operates in the 70 MHz to 6 GHz range, covering most licensed and unlicensed bands. The AD-FMCOMMS2-EBZ board comes specifically tuned and optimized to 2.4 GHz and due to the limitations of the on-board discrete external components, it may exhibit diminished RF performance on some other programmed configurations. The chip supports channel bandwidths from less than 200 kHz to 56 MHz by changing sample rate, digital filters, and decimation, all programmable within the AD9361 itself.

The AD-FMCOMMS2-EBZ provides RF engineers the ability to connect the AD9361 to a RF testbench (Vector Signal Analyzer, Signal generator, etc) and measure performance. The external components (which can easily be swapped) on the AD-FMCOMMS2-EBZ have a narrower RF tuning range 2400 – 2500 MHz. It is expected that most engineers will change these external components (pin for pin replacements from various vendors are available) for their specific application/frequency of interest. Anyone interested in a wider tuning range board should look at the AD-FMCOMMS3-EBZ.

eval board
AD-FMCOMMS5-EBZ

Dual AD9361 Evaluation Board

Features and Benefits

  • Full device configuration and calibration control across dual AD9361 devices.
  • Software tunable across wide frequency range (70 MHz to 6.0 GHz) with a channel bandwidth of <200 kHz to 56 MHz.
  • Phase and frequency synchronization across both AD9361 devices, creating a synchronized 4x4 MIMO platform.
  • A single external LO source can drive both AD9361s, improving RF performance and easing MIMO design.
  • Powered by dual FMC connectors, allowing for connectivity with the Xilinx ZC706 platform.
  • Includes schematics, layout, BOM, HDL, Linux drivers and application software
  • Allows high channel density

Product Details

The AD-FMCOMMS5-EBZ is a high-speed analog module designed to showcase the AD9361 in multiple-input, multiple-output (MIMO) applications. The AD9361 is a high performance, highly integrated RF transceiver that operates from 70 MHz to 6 GHz, and supports bandwidths from less than 200 kHz to 56 MHz. The AD-FMCOMMS5-EBZ supports dual AD9361 devices, allowing for the creation of a 4x4 MIMO system. This platform is intended to enable the prototyping and development of many software defined radio applications, such as active antennas, transmit beamforming, and receive angle of arrival systems. The AD-FMCOMMS5-EBZ board has both wideband channels covering the full 6 GHz range, as well as narrowband channels matched to 2.4GHz. The AD-FMCOMMS5-EBZ also contains dual ADG918 SPDT switches, which create a calibration matrix between the two AD9361s. This switch matrix hardware, combined with the Analog Devices supplied API software, allow for a full digital and RF synchronization between the two AD9361s. The providing APIs also support full independent device configuration of the two AD9361s.

Because the AD-FMCOMMS5-EBZ supports both narrow and wideband input and output connectivity, it provides RF engineers the ability to connect the AD9361 to a RF test bench (vector signal analyzer, signal generator, etc.) and measure narrowband performance, as well as providing software and system engineers the ability to quickly prototype across the full 6 GHz operating range. Additionally the AD-FMCOMMS5-EBZ allows for both AD9361 devices to receive an on-board generated external LO signal, which can provide improved RF performance.

Applications
  • General purpose design suitable for any software-designed radio application
  • MIMO radio
  • Transmit beamforming and receive angle of arrival detection
  • Point to point communication systems
  • Femtocell/picocell/microcell base stations

AD-FMCOMMS3-EBZ
AD9361 Wideband Software Defined Radio Board
AD-FMCOMMS3-EBZ Evaluation Board AD-FMCOMMS3-EBZ Evaluation Board - Bottom View AD-FMCOMMS3-EBZ Evaluation Board - Top View
ADRV9361-Z7035
SDR 2x2 System-On-Module
ADRV9361-Z7035 (Angle) ADRV9361-Z7035 (Top) ADRV9361-Z7035 (Bottom)
AD-FMCOMMS2-EBZ
AD9361 Software Defined Radio Board (2.4GHz Optimized)
AD-FMCOMMS2-EBZ Block Diagram AD-FMCOMMS2-EBZ Evaluation Board AD-FMCOMMS2-EBZ Evaluation Board - Top View AD-FMCOMMS2-EBZ Evaluation Board - Bottom View
AD-FMCOMMS5-EBZ
Dual AD9361 Evaluation Board
AD-FMCOMMS5-EBZ Evaluation Board AD-FMCOMMS5-EBZ Evaluation Board - Top View AD-FMCOMMS5-EBZ Evaluation Board - Bottom View

Reference Designs

Portable Radio Reference Design Block Diagram
CN0412 Circuits from the lab

ADRV-PACKRF Robust Portable Radio Design

Features and Benefits

  • Two Complete Radios
    • 2-Tx, 2-Rx, 2-Observation
  • Multiple Power Options
    • Wall Connected, Power over Ethernet, Battery
  • Built in IMU and GPS for tracking
  • Fully configurable and customizable software
CN0412
ADRV-PACKRF Robust Portable Radio Design
Portable Radio Reference Design Block Diagram
Final Enclosure of the ADRV-PACKRF

Latest Discussions

Recently Viewed