ADP5135

PRODUCTION

Triple 1800 mA Buck Regulators With Precision Enables and Power Good Outputs

Viewing:

Overview

  • Main input voltage range: 3.0 V to 5.5 V
  • Three 1800 mA buck regulators
  • 24-lead, 4 mm × 4 mm LFCSP package
  • Regulator accuracy: ±1.8%
  • Factory programmable or external adjustable VOUTx
  • Precision Enables for easier power sequencing
  • Power Good Pins for monitoring of each regulator
  • 3 MHz buck operation with forced PWM and auto PWM/PSM modes
  • BUCK1/BUCK2/BUCK3: output voltage range from 0.8 V to 3.8 V
ADP5135
Triple 1800 mA Buck Regulators With Precision Enables and Power Good Outputs
ADP5135 Typical Application Circuit Diagram ADP5135 Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

5V uPMU BuckDesigner

Microsoft Excel download tool from ADIsimPower to generate a power supply design complete with a schematic, bill of materials, and performance specifications.

Open Tool

Evaluation Kits

eval board
EVAL-ADP5135

ADP5135 Evaluation Board

Features and Benefits

  • Full featured evaluation board for the ADP5135
  • Standalone capability
  • Simple device measurements, including line and load regulation, demonstrable with
    A single voltage supply
    A voltmeter
    An ammeter
    Load resistors
  • Easy access to external components
  • Dedicated precision enable on each channel for easier power sequencing
  • Factory programmable soft start options
  • Factory programmable UVLO options Dedicated power-good pins for monitoring
  • Mode option to change bucks from PFM to PWM operation

Product Details

The user guide describes the hardware for the evaluation of the ADP5135 micropower management unit (micro PMU), and includes detailed schematics and printed circuit board (PCB) layouts. The ADP5135 is available in a 24-lead, 4 mm × 4 mm LFCSP.

The ADP5135CP-EVALZ LFCSP evaluation board has three step-down regulators that enable evaluation of the ADP5135. The evaluation board is available with an adjustable voltage option.

Full details specifications for the ADP5135 are available in the ADP5135 data sheet, which should be consulted in conjunction with the user guide when using the evaluation board.

eval board
EVAL-ADP5135

ADP5135 Evaluation Board

Features and Benefits

  • Full featured evaluation board for the ADP5135
  • Standalone capability
  • Simple device measurements, including line and load regulation, demonstrable with
    A single voltage supply
    A voltmeter
    An ammeter
    Load resistors
  • Easy access to external components
  • Dedicated precision enable on each channel for easier power sequencing
  • Factory programmable soft start options
  • Factory programmable UVLO options Dedicated power-good pins for monitoring
  • Mode option to change bucks from PFM to PWM operation

Product Details

The user guide describes the hardware for the evaluation of the ADP5135 micropower management unit (micro PMU), and includes detailed schematics and printed circuit board (PCB) layouts. The ADP5135 is available in a 24-lead, 4 mm × 4 mm LFCSP.

The ADP5135CP-EVALZ LFCSP evaluation board has three step-down regulators that enable evaluation of the ADP5135. The evaluation board is available with an adjustable voltage option.

Full details specifications for the ADP5135 are available in the ADP5135 data sheet, which should be consulted in conjunction with the user guide when using the evaluation board.

EVAL-ADP5135
ADP5135 Evaluation Board
ADP5135 Evaluation Board
EVAL-ADP5135
ADP5135 Evaluation Board
ADP5135 Evaluation Board

Reference Designs

Portable Radio Reference Design Block Diagram
CN0412 Circuits from the lab

ADRV-PACKRF Robust Portable Radio Design

Features and Benefits

  • Two Complete Radios
    • 2-Tx, 2-Rx, 2-Observation
  • Multiple Power Options
    • Wall Connected, Power over Ethernet, Battery
  • Built in IMU and GPS for tracking
  • Fully configurable and customizable software
CN0412
ADRV-PACKRF Robust Portable Radio Design
Portable Radio Reference Design Block Diagram
Final Enclosure of the ADRV-PACKRF

Latest Discussions

Recently Viewed