ADP5061
PRODUCTIONTiny I2C Programmable Linear Battery Charger with Power Path and USB Mode Compatibility
- Part Models
- 3
- 1ku List Price
- Starting From $1.75
Overview
- 2.6 mm x 2 mm WLCSP Package
- Fully programmable via I2C
- Flexible digital control inputs
- Up to 2.1 A current from an ac charger in LDO mode
- Operating input voltage from 4.0 V to 6.7 V
- Tolerant input voltage -0.5 V to +20 V (USB VBUS)
- Fully compatible with USB 3.0 and USB Battery Charging Specification 1.2
- Built-in current sensing and limiting
- As low as 30 mΩ battery isolation FET between battery and charger output
- Thermal regulation prevents over heating
- Compliant with JEITA 1 and JEITA 2 Li-Ion battery charging temperature specifications
- SYS_EN flag permits the system to be disabled until battery is at minimum required level for guaranteed system start-up.
The ADP5061 charger is fully compliant with USB 3.0 and the USB Battery Charging Specification 1.2 and enables charging via the mini USB VBUS pin from a wall charger, car charger, or USB host port.
The ADP5061 operates from a 4 V to 6.7 V input voltage range but is tolerant of voltages up to 20 V. The 20 V voltage tolerance alleviates the concerns about the USB bus spiking during disconnect or connect scenarios.
The ADP5061 features an internal FET between the linear charger output and the battery. This permits battery isolation and, hence, system powering under a dead battery or no battery scenario, which allows for immediate system function on connection to a USB power supply.
Based on the type of USB source, which is detected by an external USB detection chip, the ADP5061 can be set to apply the correct current limit for optimal charging and USB compliance.
The ADP5061 has three factory programmable digital input/output pins that provide maximum flexibility for different systems. These digital input/output pins permit combinations of features such as, input current limits, charging enable and disable, charging current limits, and a dedicated interrupt output pin.
APPLICATIONS
- Digital still cameras
- Digital video cameras
- Single cell Li-Ion portable equipment
- PDAs, audio, GPS devices
- Portable medical devices
- Mobile phones
Documentation
Data Sheet 1
User Guide 1
Application Note 1
Brochure 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| ADP5061ACBZ-2-R7 | 20-Ball WLCSP (2.595mm x 1.995mm) | ||
| ADP5061ACBZ-4-R7 | 20-Ball WLCSP (2.595mm x 1.995mm) | ||
| ADP5061ACBZ-5-R7 | 20-Ball WLCSP (2.595mm x 1.995mm) |
This is the most up-to-date revision of the Data Sheet.