AD9548
RECOMMENDED FOR NEW DESIGNSQuad/Octal Input Network Clock Generator/Synchronizer
- Part Models
- 2
- 1ku List Price
- Starting From $36.22
Overview
- Supports Stratum2 stability in holdover mode
- Supports reference switchover with phase build-out
- Supports hitless reference switchover
- Auto/manual holdover and reference switchover
- 4 pairs of reference input pins with each pair configurable as a single differential input or as 2 independent single-ended inputs
- Input reference frequencies from 1 Hz to 750 MHz
- Reference validation and frequency monitoring (1ppm)
- Programmable input reference switchover priority
- Please see data sheet for additional features.
The AD9548 provides synchronization for many systems, including synchronous optical networks (SONET/SDH). The AD9548 generates an output clock synchronized to one of up to four differential or eight single-ended external input references. The digital PLL allows for reduction of input time jitter or phase noise associated with the external references. The AD9548 continuously generates a clean (low jitter), valid output clock even when all references have failed by means of a digitally controlled loop and holdover circuitry.
The AD9548 operates over an industrial temperature range of −40°C to +85°C.
Applications
- Network synchronization
- Cleanup of reference clock jitter
- GPS 1 pulse per second synchronization
- SONET/SDH clocks up to OC-192, including FEC
- Stratum 2 holdover, jitter cleanup, and phase transient control
- Stratum 3E and Stratum 3 reference clocks
- Wireless base stations, controllers
- Cable infrastructure
- Data communications
Documentation
Data Sheet 1
User Guide 1
Application Note 4
Technical Articles 1
Frequently Asked Questions 1
Video 4
Product Selection Guide 1
Device Drivers 1
Webcast 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| AD9548BCPZ | 88-Lead LFCSP (12mm x 12mm w/ EP) | ||
| AD9548BCPZ-REEL7 | 88-Lead LFCSP (12mm x 12mm w/ EP) |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Jun 26, 2023 - 23_0025 Package Outline Drawing and Data Sheet Revision for Select LFCSP Products in Amkor |
||
| AD9548BCPZ | PRODUCTION | |
| AD9548BCPZ-REEL7 | PRODUCTION | |
|
Oct 20, 2010 - 10_0275 AD9548 mask change |
||
| AD9548BCPZ | PRODUCTION | |
| AD9548BCPZ-REEL7 | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Device Drivers 1
Can't find the software or driver you need?