LTM4614

RECOMMENDED FOR NEW DESIGNS

Dual 4A per Channel Low VIN DC/DC μModule (Power Module) Regulator

Viewing:

Overview

  • Dual 4A Output Power Supply
  • Input Voltage Range: 2.375V to 5.5V
  • 4A DC Typical, 5A Peak Output Current Each
  • 0.8V Up to 5V Output Each, Parallelable
  • ±2% Total DC Output Error (0°C ≤ TJ ≤ 125°C)
  • Output Voltage Tracking
  • Up to 95% Efficiency
  • Programmable Soft-Start
  • Short-Circuit and Overtemperature Protection
  • Power Good Indicators
  • Small and Very Low Profile Package: 15mm × 15mm × 2.82mm

The LTM4614 s a complete 4A dual output switching mode step-down µModule® regulator. Included in the package are the switching controllers, power FETs, inductors and all support components. The dual 4A DC/DC converters operate over an input voltage range of 2.375V to 5.5V. The LTM4614 supports output voltages ranging from 0.8V to 5V. The regulator output voltages are set by a single resistor for each output. Only bulk input and output capacitors are needed to complete the design.

The low profile package (2.82mm) enables utilization of unused space on the bottom of PC boards for high density point of load regulation.

Additional features include overvoltage protection, foldback overcurrent protection, thermal shutdown and programmable soft-start. The power module is offered in a space saving and thermally enhanced 15mm × 15mm × 2.82mm LGA package. The LTM4614 is RoHS compliant with Pb-free finish.

Applications

  • Telecom and Networking Equipment
  • FPGA Power
  • SERDES and Other Low Noise Applications

LTM4614
Dual 4A per Channel Low VIN DC/DC μModule (Power Module) Regulator
Dual Output 4A DC/DC µModule Regulator Efficiency vs Output Current Product Package 1
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Circuit Monitors 1
LTC2960 RECOMMENDED FOR NEW DESIGNS 36V Nano-Current Two-Input Voltage Monitor
Power System Management (PSM) & Sequencers 1
LTC2974 RECOMMENDED FOR NEW DESIGNS 4-Channel PMBus Power System Manager Featuring Accurate Output Current Measurement
Switching Regulators & Controllers 3
LTM4624 RECOMMENDED FOR NEW DESIGNS 14VIN, 4A Step-Down DC/DC μModule (Power Module) Regulator
LTC3880 RECOMMENDED FOR NEW DESIGNS Dual Output PolyPhase Step-Down DC/DC Controller with Digital Power System Management
LTM4644
LTM4644-1
Quad DC/DC μModule (Power Module) Regulator with Configurable 4A Output Array
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice 1


Models for the following parts are available in LTspice:

  • LTM4614

LTpowerCAD 1


Design tools for the following parts are available in LTpowerCAD:

  • LTM4614
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.

LTpowerCAD

LTpowerCAD® is a power supply design program which selects power stage components, provides detailed power efficiency, shows quick loop Bode plot stability and load transient analysis, and can export to LTspice for simulation.


Evaluation Kits

eval board
DC1385A

LTM4614EV Demo Board | Dual µModule Regulator, 2.375V ≤ VIN ≤ 5.5V, VOUT1 = 1.2V at 4A, VOUT2 = 1.8V at 4A

Product Details

Demonstration circuit DC1385A features the LTM4614EV, the high efficiency, high density power module with dual 4A switch mode outputs. In the default configuration, the two outputs share the same input supply, which ranges from 2.375V to 5.5V, however each regulator may have its own input supply simply by removing a resistor. The device is configured for 1.2V and 1.8V outputs. Derating is necessary for certain VIN, VOUT, and thermal conditions.

DC1385A
LTM4614EV Demo Board | Dual µModule Regulator, 2.375V ≤ VIN ≤ 5.5V, VOUT1 = 1.2V at 4A, VOUT2 = 1.8V at 4A
DC1385A - Schematic

Reference Designs

DK-DEV-5SGXEA7N Dev Kit
Altera Stratix V GX FPGA Development Kit Circuits from the lab

Features and Benefits

  • Analog Devices has worked closely with FPGA and processor manufacturers to develop verified power solutions that optimize cost, size and efficiency in high performance applications
  • Our reference designs are supported by an intuitive design tool set and IP
  • Our team can provide designs for quick prototypes that can speed time to market in the most complex applications
DK-DEV-5SGSMD5N DSP Dev Kit
Altera DSP Development Kit, Stratix V Edition Circuits from the lab

Features and Benefits

  • Analog Devices has worked closely with FPGA and processor manufacturers to develop verified power solutions that optimize cost, size and efficiency in high performance applications
  • Our reference designs are supported by an intuitive design tool set and IP
  • Our team can provide designs for quick prototypes that can speed time to market in the most complex applications
DK-DEV-4SGX230N Dev Kit
Altera Stratix IV GX FPGA Development Kit Circuits from the lab

Features and Benefits

  • Analog Devices has worked closely with FPGA and processor manufacturers to develop verified power solutions that optimize cost, size and efficiency in high performance applications
  • Our reference designs are supported by an intuitive design tool set and IP
  • Our team can provide designs for quick prototypes that can speed time to market in the most complex applications
DK-VIDEO-4SGX230N Dev Kit
Altera Audio Video Development Kit, Stratix IV GX Edition Circuits from the lab

Features and Benefits

  • Analog Devices has worked closely with FPGA and processor manufacturers to develop verified power solutions that optimize cost, size and efficiency in high performance applications
  • Our reference designs are supported by an intuitive design tool set and IP
  • Our team can provide designs for quick prototypes that can speed time to market in the most complex applications
Altera Stratix V GX FPGA Development Kit
DK-DEV-5SGXEA7N Dev Kit
LTC Parts List
DK-DEV-5SGXEA7N Block Diagram
DK-DEV-5SGXEA7N Power Tree
DK-DEV-5SGXEA7N Power Tree No TI
Altera DSP Development Kit, Stratix V Edition
DK-DEV-5SGSMD5N DSP Dev Kit
LTC Parts List
DK-DEV-5SGSMD5N Block Diagram
DK-DEV-5SGSMD5N Power Tree
Altera Stratix IV GX FPGA Development Kit
DK-DEV-4SGX230N Dev Kit
LTC Parts List
DK-DEV-4SGX230N Block Diagram
DK-DEV-4SGX230N Power Tree
Altera Audio Video Development Kit, Stratix IV GX Edition
DK-VIDEO-4SGX230N Dev Kit
LTC Parts List
DK-VIDEO-4SGX230N Block Diagram
DK-VIDEO-4SGX230N Power Tree

Latest Discussions

Recently Viewed