LTC2945
RECOMMENDED FOR NEW DESIGNSWide Range I2C Power Monitor
- Part Models
- 26
- 1ku List Price
- Starting From $4.27
Part Details
- Rail-to-Rail Input Range: 0V to 80V
- Wide Input Supply Range: 2.7V to 80V
- Shunt Regulator for Supplies >80V
- ΔΣ ADC with less than ±0.75% Total Unadjusted Error
- 12-Bit Resolution for Current and Voltages
- Internal Multiplier Calculates 24-Bit Power Value
- Stores Minimum and Maximum Values
- Alerts When Limits Exceeded
- Additional ADC Input Monitors an External Voltage
- Continuous Scan and Snapshot Modes
- Shutdown Mode with IQ < 80μA
- Split SDA for Opto-Isolation
- Available in 12-Lead 3mm × 3mm QFN and MSOP Packages
- AEC-Q100 Qualified for Automotive Applications
The LTC2945 is a rail-to-rail system monitor that measures current, voltage, and power. It features an operating range of 2.7V to 80V and includes a shunt regulator for supplies above 80V to allow flexibility in the selection of input supply. The current measurement range of 0V to 80V is independent of the input supply. An onboard 0.75% accurate 12-bit ADC measures load current, input voltage and an auxiliary external voltage. A 24-bit power value is generated by digitally multiplying the measured 12-bit load current and input voltage data. Minimum and maximum values are stored and an overrange alert with programmable thresholds minimizes the need for software polling. Data is reported via a standard I2C interface. Shutdown mode reduces power consumption to 20μA.
The LTC2945 I2C interface includes separate data input and output pins for use with standard or opto-isolated I2C connections. The LTC2945-1 has an inverted data output for use with inverting opto-isolator configurations.
Applications
- Telecom Infrastructure
- Industrial
- Automotive
- Consumer
Documentation
Data Sheet 1
Reliability Data 1
User Guide 1
Technical Articles 2
Video 1
Device Drivers 1
Product Selector Card 3
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
LTC2945CMS#PBF | MICRO SOIC | ||
LTC2945CMS#TRPBF | MICRO SOIC | ||
LTC2945CMS-1#PBF | MICRO SOIC | ||
LTC2945CMS-1#TRPBF | MICRO SOIC | ||
LTC2945CUD#PBF | LFCSP:LEADFRM CHIP SCALE | ||
LTC2945CUD#TRPBF | LFCSP:LEADFRM CHIP SCALE | ||
LTC2945CUD-1#PBF | LFCSP:LEADFRM CHIP SCALE | ||
LTC2945CUD-1#TRPBF | LFCSP:LEADFRM CHIP SCALE | ||
LTC2945HMS#PBF | MICRO SOIC | ||
LTC2945HMS#TRPBF | MICRO SOIC | ||
LTC2945HMS-1#PBF | MICRO SOIC | ||
LTC2945HMS-1#TRPBF | MICRO SOIC | ||
LTC2945HUD#PBF | LFCSP:LEADFRM CHIP SCALE | ||
LTC2945HUD#TRPBF | LFCSP:LEADFRM CHIP SCALE | ||
LTC2945HUD#WPBF | LFCSP:LEADFRM CHIP SCALE | ||
LTC2945HUD#WTRPBF | LFCSP:LEADFRM CHIP SCALE | ||
LTC2945HUD-1#PBF | LFCSP:LEADFRM CHIP SCALE | ||
LTC2945HUD-1#TRPBF | LFCSP:LEADFRM CHIP SCALE | ||
LTC2945IMS#PBF | MICRO SOIC | ||
LTC2945IMS#TRPBF | MICRO SOIC | ||
LTC2945IMS-1#PBF | MICRO SOIC | ||
LTC2945IMS-1#TRPBF | MICRO SOIC | ||
LTC2945IUD#PBF | LFCSP:LEADFRM CHIP SCALE | ||
LTC2945IUD#TRPBF | LFCSP:LEADFRM CHIP SCALE | ||
LTC2945IUD-1#PBF | LFCSP:LEADFRM CHIP SCALE | ||
LTC2945IUD-1#TRPBF | LFCSP:LEADFRM CHIP SCALE |
Part Models | Product Lifecycle | PCN |
---|---|---|
Feb 14, 2025 - 25_0017 Bond Wire Change from Gold to Copper |
||
LTC2945CMS#PBF | PRODUCTION | |
LTC2945CMS#TRPBF | PRODUCTION | |
LTC2945CMS-1#PBF | PRODUCTION | |
LTC2945CMS-1#TRPBF | PRODUCTION | |
LTC2945CUD#PBF | PRODUCTION | |
LTC2945CUD#TRPBF | PRODUCTION | |
LTC2945CUD-1#PBF | PRODUCTION | |
LTC2945CUD-1#TRPBF | PRODUCTION | |
LTC2945HMS-1#PBF | PRODUCTION | |
LTC2945HMS-1#TRPBF | PRODUCTION | |
LTC2945HUD-1#PBF | PRODUCTION | |
LTC2945HUD-1#TRPBF | PRODUCTION | |
LTC2945IMS-1#PBF | PRODUCTION | |
LTC2945IMS-1#TRPBF | PRODUCTION | |
LTC2945IUD-1#PBF | PRODUCTION | |
LTC2945IUD-1#TRPBF | PRODUCTION | |
Jun 5, 2024 - 24_0004 Epoxy Change from Henkel 8290 to 8290A for MSOP (3) |
||
LTC2945CMS#PBF | PRODUCTION | |
LTC2945CMS#TRPBF | PRODUCTION | |
LTC2945CMS-1#PBF | PRODUCTION | |
LTC2945CMS-1#TRPBF | PRODUCTION | |
LTC2945HMS#PBF | PRODUCTION | |
LTC2945HMS#TRPBF | PRODUCTION | |
LTC2945IMS#PBF | PRODUCTION | |
LTC2945IMS#TRPBF | PRODUCTION | |
LTC2945IMS-1#PBF | PRODUCTION | |
LTC2945IMS-1#TRPBF | PRODUCTION | |
Feb 4, 2020 - 20_0129 Laser Mark Conversion for 12-Lead MSOP Packages Assembled in ADPG and UTAC |
||
LTC2945CMS#PBF | PRODUCTION | |
LTC2945CMS#TRPBF | PRODUCTION | |
LTC2945CMS-1#PBF | PRODUCTION | |
LTC2945CMS-1#TRPBF | PRODUCTION | |
LTC2945HMS#PBF | PRODUCTION | |
LTC2945HMS#TRPBF | PRODUCTION | |
LTC2945HMS-1#PBF | PRODUCTION | |
LTC2945HMS-1#TRPBF | PRODUCTION | |
LTC2945IMS#PBF | PRODUCTION | |
LTC2945IMS#TRPBF | PRODUCTION | |
LTC2945IMS-1#PBF | PRODUCTION | |
LTC2945IMS-1#TRPBF | PRODUCTION | |
Apr 14, 2025 - 25_0017 Bond Wire Change from Gold to Copper |
||
LTC2945HMS#PBF | PRODUCTION | |
LTC2945HMS#TRPBF | PRODUCTION | |
LTC2945HUD#WPBF | PRODUCTION | |
LTC2945HUD#WTRPBF | PRODUCTION | |
Oct 11, 2022 - 22_0244 Epoxy Change from Henkel 8290 to 8290A for MSOP Package |
||
LTC2945HMS-1#PBF | PRODUCTION | |
LTC2945HMS-1#TRPBF | PRODUCTION | |
Apr 17, 2025 - 25_0043 Change of Gold to Copper Wire and BOM (Automotive) |
||
LTC2945HUD#WPBF | PRODUCTION | |
LTC2945HUD#WTRPBF | PRODUCTION |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Device Drivers 1
Evaluation Software 1
Can't find the software or driver you need?
Hardware Ecosystem
Parts | Product Life Cycle | Description |
---|---|---|
Analog to Digital Converters (ADCs) 1 | ||
LTC2946 | RECOMMENDED FOR NEW DESIGNS | Wide Range I2C Power, Charge and Energy Monitor |
Interface Transceivers & Isolators 1 | ||
LTM2883 | PRODUCTION | SPI/Digital or I2C μModule Isolator with Adjustable ±12.5V and 5V Regulated Power |
Level Translators & Buffers 1 | ||
LTC4317 | PRODUCTION | Dual I2C/SMBus Address Translator |
Protection Switches & Controllers 1 | ||
LTC4260 | RECOMMENDED FOR NEW DESIGNS | Positive High Voltage Hot Swap Controller with I2C Compatible Monitoring |
Tools & Simulations
LTspice
Models for the following parts are available in LTspice:
- LTC2945
Linduino 3
LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.
Linduino is Analog Devices’ Arduino compatible system for developing and distributing firmware libraries and example code for our integrated circuits. Each Linduino-supported product includes an example main program, defined in the LTSketchbook/Part Number folder and driver code, defined in the LTSketchbook/libraries folder.
Linduino code repository on GitHub and instructions on how to use the code.