LTC2945

RECOMMENDED FOR NEW DESIGNS

Wide Range I2C Power Monitor

Viewing:

Overview

  • Rail-to-Rail Input Range: 0V to 80V
  • Wide Input Supply Range: 2.7V to 80V
  • Shunt Regulator for Supplies >80V
  • ΔΣ ADC with less than ±0.75% Total Unadjusted Error
  • 12-Bit Resolution for Current and Voltages
  • Internal Multiplier Calculates 24-Bit Power Value
  • Stores Minimum and Maximum Values
  • Alerts When Limits Exceeded
  • Additional ADC Input Monitors an External Voltage
  • Continuous Scan and Snapshot Modes
  • Shutdown Mode with IQ < 80μA
  • Split SDA for Opto-Isolation
  • Available in 12-Lead 3mm × 3mm QFN and MSOP Packages
  • AEC-Q100 Qualified for Automotive Applications
LTC2945
Wide Range I2C Power Monitor
LTC2945 Application Circuit LTC2945 Pin Configuration LTC2945 Pin Configuration LTC2945 Pin Configuration LTC2945 Pin Configuration LTC2945 Performance Graph LTC2945 Performance Graph
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
Parts Product Life Cycle Description
Analog to Digital Converters (ADCs) 1
LTC2946 RECOMMENDED FOR NEW DESIGNS Wide Range I2C Power, Charge and Energy Monitor
Hot Swap Controllers 1
LTC4260 RECOMMENDED FOR NEW DESIGNS Positive High Voltage Hot Swap Controller with I2C Compatible Monitoring
Interface Transceivers 1
LTM2883 PRODUCTION SPI/Digital or I2C μModule Isolator with Adjustable ±12.5V and 5V Regulated Power
Level Translators & Buffers 1
LTC4317 PRODUCTION Dual I2C/SMBus Address Translator
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice


Models for the following parts are available in LTspice:

  • LTC2945

Linduino 3

LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
DC1697A

LTC2945 Demo Board | Wide Range I2C Power Monitor (requires DC2026)

Product Details

Demonstration circuit 1697A features the LTC2945. The LTC2945 is a rail-to-rail system monitor that measures current, voltage, and power. It features an operating range of 2.7V to 80V and includes a shunt regulator for supplies above 80V to allow flexibility in the selection of input supply. The current common mode measurement range of 0V to 80V is independent of the input supply. An onboard 0.75% accurate 12-bit ADC measures load current, input voltage and an auxiliary external voltage. A 24-bit power value is generated by digitally multiplying the measured 12-bit load current and input voltage data. Minimum and maximum values are stored and an overrange alert with programmable thresholds minimizes the need for software polling. Data is reported via a standard I2C interface. The demo board is populated for a 5A application. This can be changed by populating R1 accordingly.


 


DC1697A
LTC2945 Demo Board | Wide Range I2C Power Monitor (requires DC2026)
DC1697A Demo Board DC1697A Demo Board DC1697A Demo Board DC1697A Demo Board DC1697A - Schematic

Reference Designs

DE-10 Nano Kit
Terasic DE10-Nano Kit Circuits from the lab

Features and Benefits

  • Analog Devices has worked closely with FPGA and processor manufacturers to develop verified power solutions that optimize cost, size and efficiency in high performance applications
  • Our reference designs are supported by an intuitive design tool set and IP
  • Our team can provide designs for quick prototypes that can speed time to market in the most complex applications
DE10-PRO Stratix 10 Accelerator Circuits from the lab

Features and Benefits

  • Stratix® 10 GX/SX FPGA. FPGA Fabric Speed Grade: -2/ XCVR Speed Grade : -1
  • Full-height, 3/4-length form-factor package
  • Allows ultra-low-latency, straight connections to 4 external 100G QSFP28 modules
  • High-speed parallel Flash memory
  • PCIe Gen3 x16
  • With 2x5 timing expansion header for 1pps or other high precision clock inputs
  • 4 independent banks of DDR4 SO-DIMM sockets with error correction code (ECC), up to 8GB@1200MHz for each socket (paired flexibly with Terasic’s 576-Mbit QDR-II+ or 144-Mbit QDR-IV modules)
Terasic DE10-Nano Kit
DE-10 Nano Kit
DE-10 Nano Kit Block Diagram
DE-10 Nano Power Tree
DE10-PRO Stratix 10 Accelerator

Latest Discussions

Recently Viewed