Quantic X-Microwave

Analog Devices RF and microwave components are available as drop-in X-MWblocks®
from Quantic X-Microwave.

Get the X-MWblock® drop-in module for this part.

LT3032 Series

RECOMMENDED FOR NEW DESIGNS

Dual 150mA Positive/Negative Low Noise Low Dropout Linear Regulator

Viewing:

Overview

  • Low Noise: 20μVRMS (Positive) and 30μVRMS (Negative)
  • Low Quiescent Current: 30μA/Channel
  • Wide Input Voltage Range: ±2.3V to ±20V
  • Output Current: ±150mA
  • Low Shutdown Current: <3μA Total (Typical)
  • Low Dropout Voltage: 300mV/Channel
  • Fixed Output Voltages: ±3.3V, ±5V, ±12V, ±15V
  • Adjustable Outputs from ±1.22V to ±20V
  • No Protection Diodes Needed
  • Stable with 2.2μF Output Capacitors
  • Stable with Ceramic, Tantalum or Aluminum Capacitors
  • Starts into Reverse Output Voltage
  • Current Limit and Thermal Limit
  • Low Profile 14-Lead 4mm × 3mm × 0.75mm DFN Package

The LT3032 is a dual, low noise, positive and negative low dropout voltage linear regulator. Each regulator delivers up to 150mA with a typical 300mV dropout voltage. Each regulator’s quiescent current is low (30μA operating and <3μA in shutdown) and well-controlled in dropout, making it an excellent choice for battery-powered circuits.

Another key feature of the LT3032 is low output noise. Adding an external 10nF bypass capacitor to each regulator reduces output noise to 20μVRMS/30μVRMS over a 10Hz to 100kHz bandwidth. The LT3032 is stable with minimum output capacitors of 2.2μF. The regulators do not require the addition of ESR as is common with other regulators.

The regulators are offered as adjustable output devices with an output voltage down to the ±1.22V reference voltage or in fixed voltages of ±3.3V, ±5V, ±12V and ±15V. Internal protection circuitry includes reverse-output protection, current limiting and thermal limiting.

The LT3032 is available in a unique low profile 14-lead 4mm × 3mm × 0.75mm DFN package with exposed backside pads for each regulator, allowing optimum thermal performance.

Applications

  • Battery-Powered Instruments
  • Bipolar Power Supplies
  • Low Noise Power Supplies

LT3032 Series
Dual 150mA Positive/Negative Low Noise Low Dropout Linear Regulator
Dual Polarity Low Noise 150mA Power Supply 10Hz to 100kHz Output Noise Product Package 1
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Charge Pumps 1
LTC3265 RECOMMENDED FOR NEW DESIGNS Low Noise Dual Supply with Boost and Inverting Charge Pumps
Protection Switches & Controllers 2
LTC4417 RECOMMENDED FOR NEW DESIGNS Prioritized PowerPath Controller
LTC4365 RECOMMENDED FOR NEW DESIGNS Overvoltage, Undervoltage and Reverse Supply Protection Controller
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
EVAL-ADMX1001

Ultra-low Distortion Signal Generator Measurement Module with Fully Differential Input Acquisition Channel

Features and Benefits

  • Ultra-low distortion, high-resolution source
    • DC, 50Hz to 40kHz Frequency Range
    • Proprietary digital pre-distortion (DPD) algorithm
    • –130dBc THD @ 1kHz (typ.)
    • Arbitrary waveform generation (AWG) with on-board pattern memory
    • Differential (balanced) output up to 3.5VRMS
    • Fast pattern switching between multiple stored waveforms
  • Fully Differential input Acquisition Channel
  • Small form-factor (60mm x 40mm)
  • Low power, 1W typ. (quiescent)
  • SPI interface for integration into test and measurement systems

Product Details

The ADMX1001 is an ultra-low distortion sinewave and high-resolution arbitrary waveform generator with an acquisition channel. This high-performance module demonstrates a proprietary digital pre-distortion algorithm that reduces signal distortion below levels that can be achieved with high-performance digital-to-analog converters (DAC) and amplifiers alone. Its differential output can be set to common-mode levels often required to test high-performance analog-to-digital converters (ADC), audio codecs, and other audio ICs and systems. The signal generator and the acquisition channel can be individually controlled using separate, easy to use, SPI interfaces - combined with the module's small-form factor, the ADMX1001 can be easily embedded into test systems, or simply used on the bench for measurement and characterization.

APPLICATIONS

  • High-end audio test
  • Analog-to-digital converter characterization and test
  • Sensor and transducer test
  • Frequency response and network analysis
  • ATE

eval board
DC1622A

LT3032IDE Demo Board | Dual Positive/Negative, Low Noise, Low Dropout Linear Regulator, ±2.3V ≤ VIN ≤ ±20V, VOUT = ±1.2/±3.3/±5/±12/±15V @ ±150mA

Product Details

Demonstration circuit 1622A is a dual 150mA linear regulator featuring the LT3032. The LT3032 is a dual, positive and negative low dropout linear regulator. Each regulator supplies up to 150mA of output current with a typical 300mV dropout voltage. Each regulator’s quiescent current is low (<3μA total in shutdown) and well-controlled in dropout, making it an excellent choice for battery-powered circuits. A 0.01μF bypass capacitor to each regulator reduces output voltage noise to 20μVRMS (positive regulator)/30μVRMS (negative regulator) over a 10Hz to 100kHz bandwidth. The LT3032 is stable with minimum output capacitor of 2.2μF. The regulators do not require any additional ESR. Internal protection circuitry includes reverse output protection, current limiting and thermal limiting. Each regulator is offered as an adjustable output device with an output voltage range down to the ±1.22V reference voltages.


eval board
EVAL-ADMX1002

Ultra-low Distortion Signal Generator Measurement Module

Features and Benefits

  • Ultra-low distortion, high-resolution source
    • DC, 50Hz to 40kHz Frequency Range
    • Proprietary digital pre-distortion (DPD) algorithm
    • –130dBc THD @ 1kHz (typ.)
    • Arbitrary waveform generation (AWG) with on-board pattern memory
    • Differential (balanced) output up to 3.6VRMS
  • Fast pattern switching between multiple stored waveforms
  • Small form-factor (60mm x 40mm)
  • Low power, 1W typ. (quiescent)
  • SPI interface for integration into test and measurement systems

Product Details

The ADMX1002 is an ultra-low distortion sinewave and high-resolution arbitrary waveform generator. This high-performance module demonstrates a proprietary digital pre-distortion algorithm that reduces signal distortion below levels that can be achieved with high-performance digital-to-analog converters (DAC) and amplifiers alone. Its differential output can be set to common-mode levels often required to test high-performance analog-to-digital converters (ADC), audio codecs, and other audio ICs and systems. With an easy-to-use SPI interface and small-form factor, the ADMX1002 can be easily embedded into test systems, or simply used on the bench for measurement and characterization.

APPLICATIONS

  • High-end audio test
  • Analog-to-digital converter characterization and test
  • Sensor and transducer test
  • Frequency response and network analysis
  • ATE

EVAL-ADMX1001
Ultra-low Distortion Signal Generator Measurement Module with Fully Differential Input Acquisition Channel
ADMX1001 - Top View ADMX1001 - Bottom View ADMX1001 - Angle View ADMX1001FMCZ - Top View ADMX1001FMCZ - Bottom View ADMX1001FMCZ - Angle View EVAL-ADMX100X-FMCZKIT - Angle View EVAL-ADMX100X-FMCZKIT - Top View
DC1622A
LT3032IDE Demo Board | Dual Positive/Negative, Low Noise, Low Dropout Linear Regulator, ±2.3V ≤ VIN ≤ ±20V, VOUT = ±1.2/±3.3/±5/±12/±15V @ ±150mA
DC1622A Demo Board DC1622A Demo Board DC1622A Demo Board DC1622A Demo Board DC1622A - Schematic
EVAL-ADMX1002
Ultra-low Distortion Signal Generator Measurement Module
EVAL-ADMX100X-FMCZKIT - Angle View EVAL-ADMX100X-FMCZKIT - Top View ADMX1002 - Angle View ADMX1002 - Top View ADMX1002 - Bottom View

Reference Designs

Figure 1. EVAL-CN0560-FMCZ Simplified Block Diagram
CN0560 Circuits from the lab

High Precision, Wide Bandwidth Current Measurement Signal Chain

Features and Benefits

  • Selectable Current Input Range with Protection
  • 10 A, 10mA, 10uA Measurement Range
  • Oversampling Enables up to 111 dB of Dynamic Range
Figure 1. CN0585 Simplified Block Diagram
CN0585 Circuits from the lab

Quad Channel, Low Latency, Data Acquisition and Signal Generation Module

Features and Benefits

  • 4 Analog Input Channels with Configurable Voltage Ranges
  • 4 Analog Output Channels with Configurable Voltage Ranges
  • 200 ns Latency between ADC Measurement and DAC Settling
  • Analog Front End Interface Connector
  • Modeling and Simulation Compatible with MATLAB and Python
  • FMC Connector Interface to FPGA

Part Used


Resources


Design & Integration Tools


Videos

  • lazy blur
    VIDEO · 2022-10-31 03:03
    Low Latency Test and Measurement Kit – Hardware in the Loop
  • lazy blur
    VIDEO · 2023-04-03 03:08
    Personalized Low Latency Hardware in the Loop (HiL) Solution
CN0560
High Precision, Wide Bandwidth Current Measurement Signal Chain
Figure 1. EVAL-CN0560-FMCZ Simplified Block Diagram
EVAL-CN0560-FMCZ Evaluation Board
EVAL-CN0560-FMCZ Evaluation Board - Top View
EVAL-CN0560-FMCZ Evaluation Board - Bottom View
CN-0560 and SDP-H1
CN0585
Quad Channel, Low Latency, Data Acquisition and Signal Generation Module
Figure 1. CN0585 Simplified Block Diagram
EVAL-CN0585-FMCZ Angle View
EVAL-CN0585-FMCZ Bottom View
EVAL-CN0585-FMCZ Top View

Latest Discussions

Recently Viewed