新产品
-
ADP5030- Dual, 200 mA, High Performance RF LDO with Load Switch
The ADP5030 combines two high performance, low dropout (LDO) voltage regulators, a low RDSON load switch, and level shifting logic in a tiny, 16-ball, 1.6 mm × 1.6 mm WLCSP to meet demanding performance and board space requirements.
The low quiescent current, low dropout voltage, and wide input voltage range of the ADP5030 LDOs extend the battery life of portable devices. The ADP5030 LDOs More
中文产品数据手册 Rev A, 09/2009 (pdf 829kB)
- 订阅新产品资料