LTC7812

推荐用于新设计

低 IQ、38V 同步升压 + 降压型控制器

产品技术资料帮助

ADI公司所提供的资料均视为准确、可靠。但本公司不为用户在应用过程中侵犯任何专利权或第三方权利承担任何责任。技术指标的修改不再另行通知。本公司既没有含蓄的允许,也不允许借用ADI公司的专利或专利权的名义。本文出现的商标和注册商标所有权分别属于相应的公司。

Viewing:

产品详情

  • 同步升压和降压控制器
  • 当级联,允许 VIN 高于、低于或等于稳压的 VOUT
  • 输入骤降 (如冷启动) 低至 2.5V 时输出保持稳压
  • 宽偏置输入电压范围:4.5V 至 38V
  • 低输入和输出纹波
  • 低 EMI
  • 快速输出瞬态响应
  • 高轻载效率
  • 低工作 IQ:33μA (两个通道接通)
  • 低工作 IQ:28μA (降压通道接通)
  • RSENSE 或无损耗的 DCR 电流检测
  • 降压输出电压范围:0.8V ≤ VOUT ≤ 24V
  • 升压输出电压高达 60V
  • 锁相频率 (75kHz 至 850kHz)
  • 小型 32 引脚 5mm x 5mm QFN 封装

LTC7812
低 IQ、38V 同步升压 + 降压型控制器
Wide Input Range to 12V/8A Low IQ, Cascaded Boost+Buck Regulator Product Package 1
添加至 myAnalog

将产品添加到myAnalog 的现有项目或新项目中(接收通知)。

创建新项目
提问

参考资料

数据手册 1

可靠性数据 1

用户手册 1

了解更多
添加至 myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

创建新项目

软件资源

找不到您所需的软件或驱动?

申请驱动/软件

硬件生态系统

部分模型 产品周期 描述
保护开关和控制器 1
LT4363 推荐用于新设计 具电流限制功能的高电压浪涌抑制器
Modal heading
添加至 myAnalog

将产品添加到myAnalog 的现有项目或新项目中(接收通知)。

创建新项目

工具及仿真模型

LTspice


LTspice中提供以下器件型号:

  • LTC7812

LTpowerCAD 2


LTpowerCAD中提供以下器件的设计工具:

  • LTC7812(BOOST)
  • LTC7812(BUCK)
LTspice

LTspice®是一款强大高效的免费仿真软件、原理图采集和波形观测器,为改善模拟电路的仿真提供增强功能和模型。

LTpowerCAD

LTpowerCAD®是一种电源设计程序,它选择功率级元件,提供详细效率信息,显示快速环路波特图稳定性和负载瞬态分析,并可导出至LTspice进行仿真。


评估套件

eval board
DC2422A-A

LTC7812EUH Demo Board | Sync Buck + Sync Boost, 4V ≤ VIN ≤ 36V; VOUT = 12V @ 8A

产品详情

Demonstration circuit DC2422A is a step-up + step-down DC/DC converter featuring the LTC7812EUH, a high performance dual output (Boost + Buck) synchronous DC/ DC switching regulator controller. This board has a 4V to 36V input voltage range and three different output configurations. DC2422A-A generates a regulated 12V @ 8A output using the boost and buck converter combination. DC2422A-B provides a quasi-regulated output voltage between 10V and 16V; the circuit steps voltages lower than 10V up to 10V, passes voltages between 10V and 16V, and steps voltage above 16V down to 16V, providing a loosely regulated 12V bus. DC2422A-C boosts the input voltage up to 12V and then steps this voltage down to 5V @ 8A, simulating a power supply designed to provide 5V output power even during cold crank conditions as low as 4V.

eval board
DC2422A-B

LTC7812EUH Demo Board | Sync Boost + Sync Buck, 4V ≤ VIN ≤ 36V; VOUT1 (Quasi Regulated) = 10V-16V @ 6-8A

产品详情

Demonstration circuit DC2422A is a step-up + step-down DC/DC converter featuring the LTC7812EUH, a high performance dual output (Boost + Buck) synchronous DC/ DC switching regulator controller. This board has a 4V to 36V input voltage range and three different output configurations. DC2422A-A generates a regulated 12V @ 8A output using the boost and buck converter combination. DC2422A-B provides a quasi-regulated output voltage between 10V and 16V; the circuit steps voltages lower than 10V up to 10V, passes voltages between 10V and 16V, and steps voltage above 16V down to 16V, providing a loosely regulated 12V bus. DC2422A-C boosts the input voltage up to 12V and then steps this voltage down to 5V @ 8A, simulating a power supply designed to provide 5V output power even during cold crank conditions as low as 4V.

DC2422A-A
LTC7812EUH Demo Board | Sync Buck + Sync Boost, 4V ≤ VIN ≤ 36V; VOUT = 12V @ 8A
DC2422A - Schematic
DC2422A-B
LTC7812EUH Demo Board | Sync Boost + Sync Buck, 4V ≤ VIN ≤ 36V; VOUT1 (Quasi Regulated) = 10V-16V @ 6-8A
DC2422A - Schematic

最新评论

需要发起讨论吗? 没有关于 LTC7812的相关讨论?是否需要发起讨论?

在EngineerZone®上发起讨论

近期浏览