eshop-promo-banner

官方正品、现货发售、一片起订,人民币结算系统、国内顺丰速递
ADI 中国在线商城让您实现无忧订购!

点击查看详情

LTC3892

推荐用于新设计

60V、低 IQ、双通道、两相同步降压型 DC/DC 控制器

Viewing:
产品技术资料帮助

ADI公司所提供的资料均视为准确、可靠。但本公司不为用户在应用过程中侵犯任何专利权或第三方权利承担任何责任。技术指标的修改不再另行通知。本公司既没有含蓄的允许,也不允许借用ADI公司的专利或专利权的名义。本文出现的商标和注册商标所有权分别属于相应的公司。

概述

  • 宽 VIN 范围:4.5V 至 60V (绝对最大值为 65V)
  • 宽输出电压范围:0.8V ≤ VOUT ≤ 99% • VIN
  • 可调栅极驱动电平:5V 至 10V (OPTI-DRIVE)
  • 无需外部自举二极管
  • 低工作 IQ:29μA (一个通道导通)
  • 可选的栅极驱动欠压闭锁 (UVLO) 门限
  • 异相控制器降低了所需的输入电容和由电源引起的噪声
  • 可锁相频率:75kHz 至 850kHz
  • 在轻负载条件下可以选择执行连续、脉冲跳跃或低纹波突发模式 (Burst Mode®) 操作
  • 可选的电流限值 (LTC3892 / LTC3892-2)
  • 非常低压差操作:99% 占空比
  • 电源良好输出电压监视器 (LTC3892 / LTC3892-2)
  • 低停机 IQ:3.6μA
  • 小外形 32 引脚 5mm x 5mm QFN 封装 (LTC3892 / LTC3892-2) 或 TSSOP 封装 (LTC3892-1)
LTC3892
60V、低 IQ、双通道、两相同步降压型 DC/DC 控制器
High Efficiency Dual 5V/12V Output Step-Down Converter Efficiency vs Output Current Product Package 1 Product Package 2
添加至 myAnalog

将产品添加到myAnalog 的现有项目或新项目中(接收通知)。

创建新项目
提问

参考资料

了解更多
添加至 myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

创建新项目

软件资源

找不到您所需的软件或驱动?

申请驱动/软件

硬件生态系统

部分模型 产品周期 描述
热插拔控制器 1
LTC4364 推荐用于新设计 具理想二极管的浪涌抑制器
Modal heading
添加至 myAnalog

将产品添加到myAnalog 的现有项目或新项目中(接收通知)。

创建新项目

工具及仿真模型


评估套件

eval board
DC1998A

LTC3892EUHF Demo Board | Dual Sync Buck Controller, 6V ≤ VIN ≤ 60V; VOUT1 = 5V @ 8A, VOUT2 = 12V @ 5A

产品详情

Demonstration circuit 1998A is a high input voltage, high efficiency synchronous dual output buck converter featuring the LTC3892. The DC1998A has a wide input voltage range of 6V to 60V. The output voltages are set to 5V and 12V, however, the output voltage can be set almost as high as the input voltage (≤99% • VIN), with certain modifications. This demo board is capable of delivering up to 8A from the 5V output and up to 5A from the 12V output.

eval board
DC2190A-A

LTC3892EFE-1演示板 | LTC3892-1(×2) 4相降压控制器,16V ≤ VIN ≤ 55V;VOUT = 12V (60A)

产品详情

演示电路2190A是一款高输出电压、高效率同步PolyPhase®降压转换器,内置LTC3892EFE-1。该演示电路提供两种版本。两种版本的输入电压范围为16V至55V。DC2190A-A使用两个具有4相交错操作功能的LTC3892EFE-1器件进行配置,提供12V/60A输出,同时DC2190A-B使用一个具有2相交错操作功能的LTC3892EFE-1器件进行配置,提供12V/30A输出。

eval board
DC2190A-B

LTC3892EFE-1演示板 | 2相降压控制器,16V ≤ VIN ≤ 55V;VOUT = 12V (30A)

产品详情

演示电路2190A是一款高输出电压、高效率同步PolyPhase®降压转换器,内置LTC3892EFE-1。该演示电路提供两种版本。两种版本的输入电压范围为16V至55V。DC2190A-A使用两个具有4相交错操作功能的LTC3892EFE-1器件进行配置,提供12V/60A输出,同时DC2190A-B使用一个具有2相交错操作功能的LTC3892EFE-1器件进行配置,提供12V/30A输出。

eval board
DC2493A

LTC3892EUH-2 Demo Board | 2-Phase Synchronous Buck Controller, 16V ≤ VIN ≤ 55V; VOUT = 12V @ 30A

产品详情

Demonstration circuit 2493A is a high output voltage capable, high efficiency synchronous PolyPhase® buck converter featuring the LTC3892EUH-2. The DC2493A has a wide input voltage range from 16V to 55V, and is capable of delivering up to 30A of output current. The output voltage of the DC2493A is set to 12V, however, the output voltage can go as high as 55V, with certain modifications. The DC2493A supports three operation modes: fixed-frequency modulation, pulse-skipping mode and Burst Mode® operation. Fixed-frequency mode of operation reduces output voltage ripple, and yields a low noise switching spectrum. Burst Mode operation employs a variable frequency switching algorithm that minimizes the input quiescent current and improves efficiency at light loads.

eval board
DC2727A

LTC3892-2EUH双路输出SEPIC和降压转换器

产品详情

演示电路2727A是一款高输入电压、高效率双路输出DC/DC转换器。它具有LTC®3892 2、低IQ、双路输出、两相同步降压型DC/DC控制器。该演示板在6V至40V输入电压范围内工作,产生3.3V (10A)和12V(3A输出)电压。

12V输出采用SEPIC转换器设计,可通过高于、低于或等于输出电压的输入电压获得稳定的输出电压。它使用同步降压转换器提供3.3V电压。这些输出电压可通过某些修改轻松更改。

栅极驱动电压可从5V调至10V,以便使用逻辑或标准电平MOSFET。在轻负载时,DC2727A支持三种工作模式:强制连续模式、跳脉冲和突发模式(Burst Mode®)工作。强制连续模式可降低输出电压纹波并产生低噪声开关频谱。跳脉冲和突发模式可在轻负载条件下提高效率。

DC2727A的两个输出切换异相以减少输入滤波。DC2727A支持可选限流并提供极低压差工作性能,具有99%占空比能力。DC2727A具有250kHz的标准工作频率,但可在75kHz和高达850kHz的范围内调整。此外,LTC3892-2集成自举二极管,可简化设计。

DC2727A设计用于支持多种尺寸的输入/输出电容和电感,以适应各种应用。LTC3892-2的数据手册提供完整的说明和应用信息,必须配合DC2727A的此演示板手册一起阅读。

DC1998A
LTC3892EUHF Demo Board | Dual Sync Buck Controller, 6V ≤ VIN ≤ 60V; VOUT1 = 5V @ 8A, VOUT2 = 12V @ 5A
DC1998A - Schematic
DC2190A-A
LTC3892EFE-1演示板 | LTC3892-1(×2) 4相降压控制器,16V ≤ VIN ≤ 55V;VOUT = 12V (60A)
DC2190A-A Demo Board DC2190A-A Demo Board DC2190A-A Demo Board DC2190A-A Demo Board DC2190A - Schematic
DC2190A-B
LTC3892EFE-1演示板 | 2相降压控制器,16V ≤ VIN ≤ 55V;VOUT = 12V (30A)
DC2190A-A Demo Board DC2190A-A Demo Board DC2190A-A Demo Board DC2190A-A Demo Board DC2190A - Schematic
DC2493A
LTC3892EUH-2 Demo Board | 2-Phase Synchronous Buck Controller, 16V ≤ VIN ≤ 55V; VOUT = 12V @ 30A
DC2493A Demo Board DC2493A Demo Board DC2493A Demo Board DC2493A Demo Board DC2493A - Schematic
DC2727A
LTC3892-2EUH双路输出SEPIC和降压转换器
DC2727A_UG-1321 Application Circuit DC2727A_UG-1321 Application Circuit

最新评论

近期浏览