LTC3888-1
RECOMMENDED FOR NEW DESIGNSDual Loop 8-Phase Step-Down DC/DC Controller with Digital Power System Management
- Part Models
- 6
- 1ku List Price
- Starting From $9.33
Overview
- PMBus/I2C Compliant Serial Interface
- Monitor Voltage, Current, Temperature and Faults
- Digitally Program VOUT, Margins, UV, OV, Current Limit, Soft-Start/Stop and Sequencing
- Expandable to >16 Phases
- 4.5V ≤ VIN ≤ 26.5V, 0.3V ≤ VOUT ≤ 3.45V
- ±0.5% Output Voltage Accuracy
- Programmable PWM Loop Compensation
- Accurate PolyPhase® Current Sharing
- Internal EEPROM with ECC and Fault Logging
- DrMOS Output Current Monitor Interface
- DrMOS Temperature/Fault Bus Interface
- DrMOS Gate Drive Supply Monitor
- Load Step Emulation
- Internal or External PWM Clock from 250kHz to 1MHz
- 52-Pin (5mm × 8mm) QFN Package
- AEC-Q100 Qualified for Automotive Applications
The LTC3888/LTC3888-1/LTC3888-2 is a PMBus-compliant dual loop DC/DC synchronous step-down switching regulator controller with eight expandable phases supporting a wide range of main/subordinate configurations. The controller uses constant frequency current mode architecture to provide excellent transient response and output regulation. Each PWM main is capable of producing output voltages from 0.3 V to 3.45 V with multiple phase configurations using DrMOS devices that provide an output current monitor.
PMBus configuration and monitoring is supported by LTpowerPlay™ software. Programmable loop compensation and built-in load step emulation facilitate setting bandwidth based on input voltage and output load capacitance. PMBus commands allow read back of input voltage, output voltage and current, and operating status. Operating parameters can be set via PMBus command or stored in internal EEPROM for use at power up. Switching frequency, phase configuration, output voltage (LTC3888/LTC3888-2), output current limit (LTC3888-1) and device address can also be set using external programming resistors.
Applications
- High Current Distributed Power Systems
- Servers, Network and Storage Equipment
Documentation
Data Sheet 1
User Guide 2
Application Note 7
Technical Articles 1
Power Reference Designs 1
Product Selector Card 1
Webcast 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| LTC3888IUHG-1#E0011-1PBF | 52-Lead Plastic QFN (5mm × 8mm) | ||
| LTC3888IUHG-1#E0011-1TRPBF | 52-Lead Plastic QFN (5mm × 8mm) | ||
| LTC3888IUHG-1#PBF | 52-Lead Plastic QFN (5mm × 8mm) | ||
| LTC3888IUHG-1#TRPBF | 52-Lead Plastic QFN (5mm × 8mm) | ||
| LTC3888IUHG-1#WPBF | 52-Lead Plastic QFN (5mm × 8mm) | ||
| LTC3888IUHG-1#WTRPBF | 52-Lead Plastic QFN (5mm × 8mm) |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareTools & Simulations
LTspice
Models for the following parts are available in LTspice:
- LTC3888
- LTC3888-1
LTpowerCAD
Design tools for the following parts are available in LTpowerCAD:
- LTC3888-1
IBIS Model 1
LTpowerPlay®
LTpowerPlay® is a powerful, Windows-based development environment supporting Linear Technology's Digital Power System Management (PSM) products.
Open ToolLTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.
Evaluation Kits
Reference Designs
Latest Discussions
No discussions on LTC3888-1 yet. Have something to say?
Start a Discussion on EngineerZone®