Overview

Product Details

Demonstration circuit 2652A-B is an 8-phase dual-output, high efficiency, high density, synchronous buck converter with 7V to 14V input range. Each output can supply up to 120A maximum load current with 1V output. The demo board showcases the LTC3888-1, which is a PMBus-compliant dual loop 8-phase step-down DC/DC controller with digital power system management. The LTC3888-1 is designed to work with DrMOS devices that provide an output current sense and temperature monitor. Please see LTC3888-1 data sheet for more detailed information.

DC2652A-B powers up to default settings and produces power based on configuration resistors (or with the setting in its non-volatile memory) without the need for any serial bus communication. This allows easy evaluation of the DC/DC converter. To fully explore the extensive power system management features of the part, download the GUI software LTpowerPlay™ onto your PC and use ADI’s I2C/SMBus/PMBus dongle DC1613A to connect to the board. LTpowerPlay allows the user to reconfigure the part on the fly and store the configuration in EEPROM, view telemetry of voltage, current, temperature and fault status.

GUI Download
The software can be downloaded from: LTpowerPlay
For more details and instructions of LTpowerPlay, please refer to “LTpowerPlay Quick Start Procedure” in the demo manual.

Documentation & Resources