Overview

Features & Benefits

  • Intel Agilex 7 F-Series devices target a wide range of applications across many markets. This series offers transceiver rates up to 58 Gbps, advanced DSP blocks supporting multiple precisions of fixed-point and floating-point operations, and high-performance crypto blocks.
  • Analog Devices has worked closely with FPGA and processor manufacturers to develop verified power solutions that optimize cost, size and efficiency in high performance applications.
  • Our reference designs are supported by an intuitive design tool set and IP.
  • ADI provides supporting documentation including LTpowerPlanner and applicable LTpowerPlay configuration files to enable you to validate the power solution for your application seamlessly. Our team can provide samples and/or evaluation boards for quick validation that can speed time to market in the most complex applications.
  • For a complete list power designs and use cases, please contact your local FAE.

Documentation & Resources

Circuit Description

Complete P/Ns and Circuit Descriptions (Altera Agilex 7)
Rail Function Part Number(s) Description
FM6_VCC/VCCP, VCCPLLDIG_HPS, 0p9V_VCCH, VCCRTPLL_GXER1, VCC_HSSI_GXPL1, VCCFUSE_GXP, VCCH_SDM, VCC_HSSI_GXER1, 0p9V_VCCRT_GXPL1, 0p9V_VCCRT_GXER1 LTC3888-1

Dual Loop 8-Phase Step-Down DC/DC Controller with Digital Power System Management
LTC7051

SilentMOS Smart Power Stage in 5mm × 8mm LQFN
1p8V/VCCPT/VCCBAT, VCCCLK_GXPL1, VCCADC, VCCH_GXPL1, VCCPLL_HPS, VCCPLL_SDM LT8625S

18V/8A Step-Down Silent Switcher 3 with Ultralow Noise Reference
1p1V_VCCH_GXER1, VCCA_PLL, IO_1p8V/VCCIO_SDM/VCCIO_HPS, 0p9V_VCCL_HPS, 1p2V_VCCR, 2p5V_VCCCLK_GXE1/VDDSPD/VPP LT8624S

18V, 4A Step-Down Silent Switcher 3 with Ultralow Noise Reference

0p8V_VCCL_SDM   LT8622S

18V, 2A Step-Down Silent Switcher 3 with Ultralow Noise Reference
VCCFUSEWR_SDM ADP121

150 mA, Low Quiescent Current, CMOS Linear Regulator in 5-Lead TSOT or 4-Ball WLCSP
IO_3p3V, QSFPDD1_VCC/QSFPDD1_VCCT/QSFPDD1_VCCR, QSFPDD0_VCC/QSFPDD0_VCCT/QSFPDD0_VCCR LTC4365

Overvoltage, Undervoltage and Reverse Supply Protection Controller
5V, 3V3_STBY, 1p8V_PRE, 1p2V_PRE MAX77542

16VIN/16A, Quad-Phase High-Efficiency Buck Converter
1p2V_DDR4_CH01, 1p2V_DDR4_CH23 LTC7151S

20V, 15A Synchronous Step-Down Silent Switcher 2 Regulator