Intel Agilex 7 FPGA F-series Transceiver-SoC Development Kit (P-Tile & E-Tile)
Overview
Design Resources
Device Drivers
Software such as C code and/or FPGA code, used to communicate with component's digital interface.
Features & Benefits
- Intel Agilex 7 F-Series devices target a wide range of applications across many markets. This series offers transceiver rates up to 58 Gbps, advanced DSP blocks supporting multiple precisions of fixed-point and floating-point operations, and high-performance crypto blocks.
- Analog Devices has worked closely with FPGA and processor manufacturers to develop verified power solutions that optimize cost, size and efficiency in high performance applications.
- Our reference designs are supported by an intuitive design tool set and IP.
- ADI provides supporting documentation including LTpowerPlanner and applicable LTpowerPlay configuration files to enable you to validate the power solution for your application seamlessly. Our team can provide samples and/or evaluation boards for quick validation that can speed time to market in the most complex applications.
- For a complete list power designs and use cases, please contact your local FAE.
Documentation & Resources
Circuit Description
| Rail/Function | Part Number(s) | Description |
| FM_VCC, VCCP | LTC3888-1 | Dual Loop 8-Phase Step-Down DC/DC Controller with Digital Power System Management |
| LTC7051 | SilentMOS Smart Power Stage in 5mm × 8mm LQFN | |
| FM_VCCH | LTM4680 | Dual 30A or Single 60A µModule Regulator with Digital Power System Management |
| FM_VCCPT | LTM4678 | Dual 25A or Single 50A µModule Regulator with Digital Power System Management |
| FM_VCCIO, PWRMAX_VCCIO_1.2V, SYSMAX_VCCIO_1.2V, DDR4_VDD/VDDQ, DDR4_VTT | LTM4677 | Dual 18A or Single 36A μModule (Power Module) Regulator with Digital Power System Management |
| FM_VCCL_HPS, FM_VCCL_SDM, FM_VCCH_GXE, FM_VCCIO, SYSMAX_VCCIO_1.8V, HPS_IO, FLASH_IO, SODIMM_VDD, SODIMM_VTT, PWRMAX_VCCIO_1.8V, SYSMAX_VCCIO_1.8V, Si549_VDD, Si2204_VDD/VDDIO, Si5338_VDD/VDDIO, Si53311_VDD/VDDIO, LMK_VDD/VDDO, DDR4_VPP, ETH_AVD/VDDO, SODIMM_VPP | LTM4608A | Low VIN, 8A DC/DC μModule (Power Module) Regulator with Tracking, Margining, and Frequency Synchronization |
| FM_VCCCLK_GXE, FM_VCCFUSEWR_SDM, ETH_DVDD | LTM4623 | Ultrathin 20VIN, 3A Step-Down DC/DC μModule (Power Module) Regulator |