LTC2977

RECOMMENDED FOR NEW DESIGNS

8-Channel PMBus Power System Manager Featuring Accurate Output Voltage Measurement

Viewing:

Part Details

  • Sequence, Trim, Margin and Supervise Eight Power Supplies
  • Manage Faults, Monitor Telemetry and Create Fault Logs
  • PMBus Compliant Command Set
  • Supported by LTpowerPlay® GUI
  • Margin or Trim Supplies to Within 0.25% of Target
  • Fast OV/UV Supervisors Per Channel
  • Coordinate Sequencing and Fault Management Across Multiple LTC PSM Devices
  • Automatic Fault Logging to Internal EEPROM
  • Operate Autonomously without Additional Software
  • Internal Temperature and Input Voltage Supervisors
  • Accurate Monitoring of Eight Output Voltages, Input Voltage and Internal Die Temperature
  • I2C/SMBus Serial Interface
  • Can Be Powered from 3.3V, or 4.5V to 15V
  • Programmable Watchdog Timer
  • 100% Pin-Compatible Upgrade to the LTC2978/LTC2978A
  • Available in 64-Pin 9mm × 9mm QFN Package
  • AEC-Q100 Qualified for Automotive Applications
LTC2977
8-Channel PMBus Power System Manager Featuring Accurate Output Voltage Measurement
LTC2977 Application Circuit LTC2977 Pin Configuration LTC2977 Performance Graph
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet 1

Reliability Data 1

User Guide 4

Application Note 7

Design Note 2

Technical Articles 7

Informational 1

Product Information 2

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources


Hardware Ecosystem

Parts Product Life Cycle Description
Power System Management (PSM) & Sequencers 1
LTC2937 RECOMMENDED FOR NEW DESIGNS Programmable Six Channel Sequencer and Voltage Supervisor with EEPROM
Supervisory Circuits & Reset ICs 1
LTC2933 PRODUCTION Programmable Hex Voltage Supervisor with EEPROM
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations


Evaluation Kits

eval board
DC1962C

Power System Management Demo Board (PowerStick) | 14-Supply Management with LTC2977, LTC2974 and LTC3880 [Requires DC1613]

Product Details

DC1962C Demo Board for:
LTC2974 4-Channel PMBus Power System Manager Featuring Accurate Output Current Measurement
LTC3880 Dual Output PolyPhase Step-Down DC/DC Controller with Digital Power System Management
LTC2977 8-Channel PMBus Power System Manager Featuring Accurate Output Voltage Measurement

eval board
DC2028A

LTC2977 Demo Board: Octal Power Supply Manager [Requires DC1613]

Product Details

DC2028A: Demo Board for the LTC2977 8-Channel PMBus Power System Manager Featuring Accurate Output Voltage Measurement.


 


eval board
DC1540B

LTC2977 Demo Board Set: Eight µModule Power Supply Management (Includes DC1360B + DC1361B) (Requires DC1613)

Product Details

The DC1540B is a demonstration system for the LTC2977 8-channel I2C/SMBus/PMBus Power System Manager with EEPROM. It consists of 2 circuit boards namely the DC1360B and DC1361B. The DC1360B contains all the circuitry needed to insert the LTC2977 into a power system and control eight power supplies. The DC1361B contains eight power supplies (LTM4603EV) which are configured to be controlled by an LTC2977. Together these two boards form a sophisticated, 8-channel, digitally programmable power supply.

eval board
DC1508B-A

LTC2977, LTC2978A, LTC2978 Socketed Programming Board (Requires DC1613)

Product Details

The DC1508B programming board contains the circuitry needed to program and verify the EEPROM of the LTC2974, LTC2975, LTC2977, LTC2978, and LTC2978A. This is its sole purpose. The DC1508B is shipped with a clamshell style programming socket installed. The EEPROM contains the factory default configuration. The LTpowerPlay *.proj file that corresponds to the factory default can be found in the GUI.

eval board
DC1962C-KIT

Starter Kit for Power System Management [Includes DC1962C, DC1613A]

Product Details

DC1962C-KIT Demo Board for:
LTC2977 8-Channel PMBus Power System Manager Featuring Accurate Output Voltage Measurement
LTC2974 4-Channel PMBus Power System Manager Featuring Accurate Output Current Measurement
LTC3880 Dual Output PolyPhase Step-Down DC/DC Controller with Digital Power System Management


 


DC1962C
Power System Management Demo Board (PowerStick) | 14-Supply Management with LTC2977, LTC2974 and LTC3880 [Requires DC1613]
DC1962C - Schematic DC1962 Demoboard
DC2028A
LTC2977 Demo Board: Octal Power Supply Manager [Requires DC1613]
DC2028A Demo Board DC2028A Demo Board DC2028A Demo Board DC2028A Demo Board DC2028A - Schematic
DC1540B
LTC2977 Demo Board Set: Eight µModule Power Supply Management (Includes DC1360B + DC1361B) (Requires DC1613)
DC1540B Demo Board DC1540B Demo Board DC1540B Demo Board DC1540B Demo Board DC1540B Demo Board DC1540B - Schematic
DC1508B-A
LTC2977, LTC2978A, LTC2978 Socketed Programming Board (Requires DC1613)
DC1508B - Schematic DC1508B - Demo Board Image
DC1962C-KIT
Starter Kit for Power System Management [Includes DC1962C, DC1613A]
DC1962 Demoboard DC1962C - Schematic

Reference Designs

Xilinx VU37P Board
HTG-937: Xilinx Virtex UltraScale+ ™ VU37P/VU47P HBM Development Board Circuits from the lab

Features and Benefits

The HTG-937 provides access to large FPGA gate density and 8GB/16GB of high bandwidth memory. It is populated with the Xilinx Zynq Virtex Ultrascale VU37P, or VU47P. Analog Devices power solution on this platform is fully validated to meet the requirements of Xilinx Zynq Virtex Ultrascale FPGAs to ensure a robust power delivery solution.

DC/DC μModule regulators are used on the HTG-937 to power Xilinx FPGA and/or SoC rails as well as other system rails. These regulators are highly integrated solutions with built in controller, power FETs, inductors, and capacitors that simplify layout and provide robust power delivery performance.

We provide supporting documentation including power schematics, layout, LTpowerPlanner and applicable LTpowerPlay configuration files to enable you to validate the power solution for your application seamlessly.

Arria 10 (Rev E3- Linear Technology) Dev Kit
Altera Arria 10 FPGA Development Kit Circuits from the lab

Features and Benefits

  • Analog Devices has worked closely with FPGA and processor manufacturers to develop verified power solutions that optimize cost, size and efficiency in high performance applications
  • Our reference designs are supported by an intuitive design tool set and IP
  • Our team can provide designs for quick prototypes that can speed time to market in the most complex applications
Arria 10 SoC - Top View
Altera Arria 10 SoC Development Kit Circuits from the lab

Features and Benefits

  • Analog Devices has worked closely with FPGA and processor manufacturers to develop verified power solutions that optimize cost, size and efficiency in high performance applications
  • Our reference designs are supported by an intuitive design tool set and IP
  • Our team can provide designs for quick prototypes that can speed time to market in the most complex applications
HTG-937: Xilinx Virtex UltraScale+ ™ VU37P/VU47P HBM Development Board
Xilinx VU37P Board
HTG-937 Block Diagram
HTG-937 Actual Power Tree Picture
Altera Arria 10 FPGA Development Kit
Arria 10 (Rev E3- Linear Technology) Dev Kit
Arria 10 FPGA Development Kit (Power Tree Representative of Actual Components Used on Board)
Simplied Power Tree that directly steps down 12V to required I/O voltage
Arria 10 (Rev E3- Linear Technology) Dev Kit Block Diagram
Altera Arria 10 SoC Development Kit
Arria 10 SoC - Top View
Arria 10 SoC - Bottom View
Arria 10 Soc Dev Kit Block Diagram
Arria 10 SoC Power Tree

Latest Discussions

Recently Viewed