LTC2933
LTC2933
PRODUCTIONProgrammable Hex Voltage Supervisor with EEPROM
- Part Models
- 8
- 1ku List Price
- Starting From $7.32
Viewing:
Overview
- Supervises 6 Power Supplies
- I2C Adjustable UV and OV Trip Points
- Guaranteed Threshold Accuracy: ±1%
- I2C/SMBus Interface
- Internal EEPROM
- 256 Programmable Thresholds per Channel
- Up to Three Range Settings per Channel
- Two General Purpose Inputs
- Three General Purpose Inputs/Outputs
- Programmable Output Delays
- Supply Voltage Range, 3.4V to 13.9V
- Supply Voltage Power Sharing from V1 to V4
- 16-Lead 5mm × 4mm DFN and SSOP Package
- Enables Functional Safety at System Level
The LTC2933 is an EEPROM configurable voltage supervisor which can simultaneously monitor up to six power supply voltage inputs. Each voltage detector offers I2C programmable over/undervoltage thresholds in various ranges and increments.
Two general purpose inputs (GPI) can be configured as programmable manual reset (MR), UV disable (UVDIS), margin (MARG) or auxiliary comparator (AUXC) inputs. Three general purpose pins (GPIO) can be configured for input or output operation. When configured as an input, a GPIO pin can be mapped to any other GPIO configured as output. The GPIO pins can also be configured as ALERT or fault outputs. Faults can be configured with programmable delay-on-release times. Output type and polarity are also configurable.
Status and history registers log faults and can be polled via the I2C interface. A fault log snapshot is also backed up in internal EEPROM. All parameters are programmable via the I2C interface. Configuration EEPROM supports autonomous operation without additional software.
Applications
- High Availability Computer Systems
- Network Servers
- Telecom Equipment
- Data Storage Systems
Documentation
Data Sheet 1
User Guide 2
Application Note 1
Technical Articles 8
Video 1
Brochure 1
Product Selector Card 5
Analog Dialogue 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| LTC2933CDHD#PBF | 16-Lead DFN (5mm x 4mm w/ EP) | ||
| LTC2933CDHD#TRPBF | 16-Lead DFN (5mm x 4mm w/ EP) | ||
| LTC2933CGN#PBF | 16-Lead SSOP (Narrow 0.15 Inch) | ||
| LTC2933CGN#TRPBF | 16-Lead SSOP (Narrow 0.15 Inch) | ||
| LTC2933IDHD#PBF | 16-Lead DFN (5mm x 4mm w/ EP) | ||
| LTC2933IDHD#TRPBF | 16-Lead DFN (5mm x 4mm w/ EP) | ||
| LTC2933IGN#PBF | 16-Lead SSOP (Narrow 0.15 Inch) | ||
| LTC2933IGN#TRPBF | 16-Lead SSOP (Narrow 0.15 Inch) |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Oct 3, 2024 - 24_0235 (QSOP/SSOP PKG) Migrating Bottom Trace Code Marking to Top Side Laser Marking |
||
| LTC2933CGN#PBF | PRODUCTION | |
| LTC2933CGN#TRPBF | PRODUCTION | |
| LTC2933IGN#PBF | PRODUCTION | |
| LTC2933IGN#TRPBF | PRODUCTION | |
|
Oct 11, 2022 - 22_0235 Epoxy Change from Henkel 8290 to 8290A for GN Package |
||
| LTC2933CGN#PBF | PRODUCTION | |
| LTC2933CGN#TRPBF | PRODUCTION | |
| LTC2933IGN#PBF | PRODUCTION | |
| LTC2933IGN#TRPBF | PRODUCTION | |
|
Apr 6, 2022 - 22_0066 Laser Top Mark for 16QSOP Assembled in ADPG [PNG] |
||
| LTC2933CGN#PBF | PRODUCTION | |
| LTC2933CGN#TRPBF | PRODUCTION | |
| LTC2933IGN#PBF | PRODUCTION | |
| LTC2933IGN#TRPBF | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareHardware Ecosystem
| Parts | Product Life Cycle | Description |
|---|---|---|
| Power System Management (PSM) & Sequencers 1 | ||
| LTC2937 | RECOMMENDED FOR NEW DESIGNS | Programmable Six Channel Sequencer and Voltage Supervisor with EEPROM |
Tools & Simulations
Linduino is Analog Devices’ Arduino compatible system for developing and distributing firmware libraries and example code for our integrated circuits. Each Linduino-supported product includes an example main program, defined in the LTSketchbook/Part Number folder and driver code, defined in the LTSketchbook/libraries folder.
Linduino code repository on GitHub and instructions on how to use the code.