MAX2044

LAST TIME BUY

SiGe, High-Linearity, 2300MHz to 4000MHz Upconversion/Downconversion Mixer with LO Buffer

Lowest Noise, Highest Linearity 2.3GHz to 4.0GHz SiGe Mixer for LTE, WiMAX, and MMDS Base Stations, Featuring Superior Input IP3, NF, and 2 x 2 Performance

Viewing:

Overview

  • 2300MHz to 4000MHz RF Frequency Range
  • 2600MHz to 4300MHz LO Frequency Range
  • 50MHz to 500MHz IF Frequency Range
  • 7.7dB Conversion Loss
  • 8.5dB Noise Figure
  • +32.5dBm Typical Input IP3
  • 21dBm Typical Input 1dB Compression Point
  • 68dBc Typical 2RF - 2LO Spurious Rejection at PRF = -10dBm
  • Integrated LO Buffer
  • Integrated RF and LO Baluns for Single-Ended Inputs
  • Low -3dBm to +3dBm LO Drive
  • Pin Similar with the MAX2029/MAX2031 Series of 650MHz to 1000MHz Mixers and the MAX2039/MAX2041/MAX2042 Series of 1700MHz to 3000MHz Mixers
  • Single 5.0V or 3.3V Supply
  • External Current-Setting Resistor Provides Option for Operating Device in Reduced-Power/Reduced-Performance Mode
MAX2044
SiGe, High-Linearity, 2300MHz to 4000MHz Upconversion/Downconversion Mixer with LO Buffer
MAX2044: Typical Application Circuit
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
RF Mixers 28
MAX9981 Obsolete 825MHz to 915MHz, Dual SiGe High-Linearity Active Mixer
MAX9982 Obsolete 825MHz to 915MHz, SiGe High-Linearity Active Mixer
MAX9984 PRODUCTION SiGe High-Linearity, 400MHz to 1000MHz Downconversion Mixer with LO Buffer/Switch
MAX9985 PRODUCTION Dual, SiGe, High-Linearity, 700MHz to 1000MHz Downconversion Mixer with LO Buffer/Switch
MAX19985 Obsolete Dual, SiGe, High-Linearity, High-Gain, 700MHz to 1000MHz Downconversion Mixer with LO Buffer/Switch
MAX19985A LAST TIME BUY Dual, SiGe, High-Linearity, High-Gain, 700MHz to 1000MHz Downconversion Mixer with LO Buffer/Switch
MAX9986 LAST TIME BUY SiGe High-Linearity, 815MHz to 995MHz Downconversion Mixer with LO Buffer/Switch
MAX9986A PRODUCTION SiGe High-Linearity, 815MHz to 1000MHz Downconversion Mixer with LO Buffer/Switch
MAX9993 Obsolete High-Linearity 1700MHz to 2200MHz Down-Conversion Mixer with LO Buffer/Switch
MAX9994 PRODUCTION SiGe High-Linearity, 1400MHz to 2200MHz Downconversion Mixer with LO Buffer/Switch
MAX9995 LAST TIME BUY Dual, SiGe, High-Linearity, 1700MHz to 2700MHz Downconversion Mixer with LO Buffer/Switch
MAX19995 LAST TIME BUY Dual, SiGe, High-Linearity, 1700MHz to 2200MHz Downconversion Mixer with LO Buffer/Switch
MAX19995A PRODUCTION Dual, SiGe, High-Linearity, 1700MHz to 2200MHz Downconversion Mixer with LO Buffer/Switch
MAX19997A PRODUCTION Dual, SiGe High-Linearity, High-Gain, 1800MHz to 2900MHz Downconversion Mixer with LO Buffer/Switch
MAX19999 Obsolete Dual, SiGe High-Linearity, 3000MHz to 4000MHz Downconversion Mixer with LO Buffer
MAX9996 PRODUCTION SiGe High-Linearity, 1700MHz to 2200MHz Downconversion Mixer with LO Buffer/Switch
MAX19996 PRODUCTION SiGe, High-Linearity, High-Gain, 2000MHz to 3000MHz Downconversion Mixer with LO Buffer
MAX19996A Obsolete SiGe, High-Linearity, 2000MHz to 3900MHz Downconversion Mixer with LO Buffer
MAX19998 Obsolete SiGe, High-Linearity, 2300MHz to 4000MHz Downconversion Mixer with LO Buffer
MAX19998A Obsolete SiGe, High-Linearity, High-Gain, 3200MHz to 3900MHz Downconversion Mixer with LO Buffer/Switch
MAX2029 PRODUCTION High-Linearity, 815MHz to 1000MHz Upconversion/Downconversion Mixer with LO Buffer/Switch
MAX2031 PRODUCTION High-Linearity, 650MHz to 1000MHz Upconversion/Downconversion Mixer with LO Buffer/Switch
MAX2032 Obsolete High-Linearity, 650MHz to 1000MHz Upconversion/Downconversion Mixer with LO Buffer/Switch
MAX2039 Obsolete High-Linearity, 1700MHz to 2200MHz Upconversion/Downconversion Mixer with LO Buffer/Switch
MAX2041 PRODUCTION High-Linearity, 1700MHz to 3000MHz Upconversion/Downconversion Mixer with LO Buffer/Switch
MAX2042 Obsolete SiGe High-Linearity, 2000MHz to 3000MHz Upconversion/Downconversion Mixer with LO Buffer
MAX2042A PRODUCTION SiGe, High-Linearity, 1600MHz to 3900MHz Upconversion/Downconversion Mixer with LO Buffer
MAX2043 Obsolete 1700MHz to 3000MHz High-Linearity, Low LO Leakage Base-Station Rx/Tx Mixer
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on MAX2044 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed