MAX19985A

LAST TIME BUY

Dual, SiGe, High-Linearity, High-Gain, 700MHz to 1000MHz Downconversion Mixer with LO Buffer/Switch

Lowest Noise, Highest Linearity 700MHz-1000MHz Dual SiGe Mixer for WCDMA, CDMA, LTE, WiMAX, and GSM Base Stations, Featuring Superior IP3, NF and 2LO-2RF Performance

Viewing:

Overview

  • 700MHz to 1000MHz RF Frequency Range
  • 900MHz to 1300MHz LO Frequency Range
  • 50MHz to 500MHz IF Frequency Range
  • 8.7dB Typical Conversion Gain
  • 9.0dB Typical Noise Figure
  • +25.5dBm Typical Input IP3
  • +12.6dBm Typical Input 1dB Compression Point
  • 76dBc Typical 2LO-2RF Spurious Rejection at PRF = -10dBm
  • Dual Channels Ideal for Diversity Receiver Applications
  • 48dB Typical Channel-to-Channel Isolation
  • Low -3dBm to +3dBm LO Drive
  • Integrated LO Buffer
  • Internal RF and LO Baluns for Single-Ended Inputs
  • Built-In SPDT LO Switch with 46dB LO1-to-LO2 Isolation and 50ns Switching Time
  • Pin Compatible with the MAX19995/MAX19995A Series of 1700MHz to 2200MHz Mixers
  • Pin Similar to the MAX19997A/MAX19999 Series of 1850MHz to 3800MHz Mixers
  • Single +5.0V or +3.3V Supply
  • External Current-Setting Resistors Provide Option for Operating Device in Reduced-Power/Reduced-Performance Mode
MAX19985A
Dual, SiGe, High-Linearity, High-Gain, 700MHz to 1000MHz Downconversion Mixer with LO Buffer/Switch
MAX19985A: Typical Application Circuit
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
RF Mixers 27
MAX9981 Obsolete 825MHz to 915MHz, Dual SiGe High-Linearity Active Mixer
MAX9982 Obsolete 825MHz to 915MHz, SiGe High-Linearity Active Mixer
MAX9984 PRODUCTION SiGe High-Linearity, 400MHz to 1000MHz Downconversion Mixer with LO Buffer/Switch
MAX9985 PRODUCTION Dual, SiGe, High-Linearity, 700MHz to 1000MHz Downconversion Mixer with LO Buffer/Switch
MAX19985 Obsolete Dual, SiGe, High-Linearity, High-Gain, 700MHz to 1000MHz Downconversion Mixer with LO Buffer/Switch
MAX9986 LAST TIME BUY SiGe High-Linearity, 815MHz to 995MHz Downconversion Mixer with LO Buffer/Switch
MAX9986A PRODUCTION SiGe High-Linearity, 815MHz to 1000MHz Downconversion Mixer with LO Buffer/Switch
MAX9993 Obsolete High-Linearity 1700MHz to 2200MHz Down-Conversion Mixer with LO Buffer/Switch
MAX9994 PRODUCTION SiGe High-Linearity, 1400MHz to 2200MHz Downconversion Mixer with LO Buffer/Switch
MAX9995 LAST TIME BUY Dual, SiGe, High-Linearity, 1700MHz to 2700MHz Downconversion Mixer with LO Buffer/Switch
MAX19995 LAST TIME BUY Dual, SiGe, High-Linearity, 1700MHz to 2200MHz Downconversion Mixer with LO Buffer/Switch
MAX19995A PRODUCTION Dual, SiGe, High-Linearity, 1700MHz to 2200MHz Downconversion Mixer with LO Buffer/Switch
MAX19997A PRODUCTION Dual, SiGe High-Linearity, High-Gain, 1800MHz to 2900MHz Downconversion Mixer with LO Buffer/Switch
MAX19999 Obsolete Dual, SiGe High-Linearity, 3000MHz to 4000MHz Downconversion Mixer with LO Buffer
MAX9996 PRODUCTION SiGe High-Linearity, 1700MHz to 2200MHz Downconversion Mixer with LO Buffer/Switch
MAX19996 PRODUCTION SiGe, High-Linearity, High-Gain, 2000MHz to 3000MHz Downconversion Mixer with LO Buffer
MAX19998 Obsolete SiGe, High-Linearity, 2300MHz to 4000MHz Downconversion Mixer with LO Buffer
MAX19996A Obsolete SiGe, High-Linearity, 2000MHz to 3900MHz Downconversion Mixer with LO Buffer
MAX19998A Obsolete SiGe, High-Linearity, High-Gain, 3200MHz to 3900MHz Downconversion Mixer with LO Buffer/Switch
MAX2029 PRODUCTION High-Linearity, 815MHz to 1000MHz Upconversion/Downconversion Mixer with LO Buffer/Switch
MAX2031 PRODUCTION High-Linearity, 650MHz to 1000MHz Upconversion/Downconversion Mixer with LO Buffer/Switch
MAX2039 Obsolete High-Linearity, 1700MHz to 2200MHz Upconversion/Downconversion Mixer with LO Buffer/Switch
MAX2041 PRODUCTION High-Linearity, 1700MHz to 3000MHz Upconversion/Downconversion Mixer with LO Buffer/Switch
MAX2042 Obsolete SiGe High-Linearity, 2000MHz to 3000MHz Upconversion/Downconversion Mixer with LO Buffer
MAX2042A PRODUCTION SiGe, High-Linearity, 1600MHz to 3900MHz Upconversion/Downconversion Mixer with LO Buffer
MAX2043 Obsolete 1700MHz to 3000MHz High-Linearity, Low LO Leakage Base-Station Rx/Tx Mixer
MAX2044 LAST TIME BUY SiGe, High-Linearity, 2300MHz to 4000MHz Upconversion/Downconversion Mixer with LO Buffer
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on MAX19985A yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed