LTM4625

RECOMMENDED FOR NEW DESIGNS

20VIN, 5A Step-Down DC/DC μModule (Power Module) Regulator

Viewing:

Overview

  • Complete Solution in <1cm2 (Single-Sided PCB) or 0.5cm2 (Dual-Sided PCB)
  • Wide Input Voltage Range: 4V to 20V
  • Input Voltage Down to 2.375V with External Bias
  • 0.6V to 5.5V Output Voltage
  • 5A DC Output Current
  • ±1.5% Maximum Total DC Output Voltage Error Over Line, Load and Temperature
  • Current Mode Control, Fast Transient Response
  • External Frequency Synchronization
  • Multiphase Parallel Current Sharing with Multiple LTM4625s
  • Output Voltage Tracking
  • Selectable Discontinuous Mode
  • Power Good Indicator
  • Overvoltage, Overcurrent and Overtemperature Protection
  • 6.25mm × 6.25mm × 5.01mm BGA Package
LTM4625
20VIN, 5A Step-Down DC/DC μModule (Power Module) Regulator
LTM4625 Application Circuit LTM4625 Pin Configuration LTM4625 Performance Graph
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Power System Management (PSM) & Sequencers 1
LTC2975 RECOMMENDED FOR NEW DESIGNS 4-Channel PMBus Power System Manager Featuring Accurate Input Current and Energy Measurement
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.

LTpowerCAD

LTpowerCAD® is a power supply design program which selects power stage components, provides detailed power efficiency, shows quick loop Bode plot stability and load transient analysis, and can export to LTspice for simulation.


Evaluation Kits

eval board
DC2171A-B

LTM4625 Demo Board | Step-Down μModule Regulator, 4V ≤ VIN ≤ 20V, VOUT = 0.6V to 5V @ 5A

Product Details

Demonstration circuit 2171A-B features the LTM4625 μModule® regulator, a tiny low profile high performance step-down regulator. The LTM4625 has an operating input voltage range of 4V to 20V and is able to provide an output current of up to 5A. The output voltage is jumper-selectable and can be set to 1.0V, 1.2V, 1.5V, 1.8V, 2.5V, 3.3V, 5V or a user-defined value from 0.6V to 5V. The LTM4625 is a complete DC/DC point-of-load regulator in a 6.25mm × 6.25mm × 5.01mm BGA package requiring only a few input and output capacitors.

eval board
DC2721A-B

LTM4625EY Demo Board | 20VIN, 5A Step-Down µModule Regulator Configured as Inverting Output. –0.9VOUT to –5.2VOUT

Product Details

Demonstration circuit 2721A-B features the LTM4625EY μModule® regulator, a tiny high performance high efficiency step-down regulator configured as an inverting buck-boost regulator. DC2721A-B has an operating input voltage range of 4V to 15V and is able to provide an output current of up to 3A. The output voltage can be programmed from –0.6V and –5.5V. The LTM4625EY is a complete DC/DC point of load regulator in a thermally enhanced 6.25mm × 6.25mm × 5.01mm BGA package requiring only a few input and output capacitors. The LTM4625 data sheet must be read in conjunction with this demo manual for working on or modifying demo circuit 2721A-B.

DC2171A-B
LTM4625 Demo Board | Step-Down μModule Regulator, 4V ≤ VIN ≤ 20V, VOUT = 0.6V to 5V @ 5A
DC2171A-B Demo Board DC2171A-B Demo Board DC2171A-B Demo Board DC2171A-B Demo Board DC2171A-A - Schematic
DC2721A-B
LTM4625EY Demo Board | 20VIN, 5A Step-Down µModule Regulator Configured as Inverting Output. –0.9VOUT to –5.2VOUT
DC2721A-B Image

Reference Designs

HTG-AI & Prime PCIe Express Platform - Top View
HTG-VSL1 Circuits from the lab

Versal PRIME /AI PCI Express Platform

Features and Benefits

  • Xilinx Versal™ AI Core and Prime series solves a broad range of industry-specific problems with performance and flexibility. Core use cases  include storage acceleration,  data center network acceleration, 5G xHaul and Passive optical networks.

  • The HTG-VSL1 AI Core and Prime PCIe express platform allows easy and versatile functional expansion through two Vita 57.4 compliant High-Pin-Count  FMC+ ports and one high-speed AcceleRate® port.

  • Analog Devices, Inc. supports power delivery solutions for the HTG-VSL1 for the Versal AI Core and Versal Prime PCIe express platform. DC/DC μModule regulators are used on the HTG-VSL1 to power Xilinx FPGA and/or SoC rails as well as other system rails. These regulators are highly integrated solutions with built in controller, power FETs, inductors, and capacitors that simplify layout and provide robust power delivery performance.

  • ADI provides supporting documentation including power schematics, layout, LTpowerPlanner® and applicable LTpowerPlay® configuration files to enable you to validate the power solution for your application seamlessly.

  • For a complete list power designs and use cases, please contact your local FAE.

  • Key Power DC DC Modules include:
    • LTM4700 is a Dual 50A or Single 100A μModule Regulator with Digital Power System Management, PMBus
    • LTM4638 is a 15A Step-Down DC/DC μModule Regulator
    • LTM4625 is a 5A Step-Down DC/DC μModule Regulator
    • LTM4632 is a Triple Output, Step-Down μModule Regulator for DDR-QDR4 Memory
    • LTC2937 is a Programmable Six Channel Sequencer and Voltage Supervisor with EEPROM
Intel Agilex 7 FPGA F-series Development Kit (P-Tile and E-Tile) Power Tree
Intel Agilex 7 FPGA F-series Development Kit (P-Tile and E-Tile) Circuits from the lab

Altera FPGA

Features and Benefits

  • Intel Agilex 7 F-Series devices target a wide range of applications across many markets. This series offers transceiver rates up to 58 Gbps, advanced DSP blocks supporting multiple precisions of fixed-point and floating-point operations, and high-performance crypto blocks.
  • Analog Devices has worked closely with FPGA and processor manufacturers to develop verified power solutions that optimize cost, size and efficiency in high performance applications.
  • Our reference designs are supported by an intuitive design tool set and IP.
  • ADI provides supporting documentation including LTpowerPlanner and applicable LTpowerPlay configuration files to enable you to validate the power solution for your application seamlessly. Our team can provide samples and/or evaluation boards for quick validation that can speed time to market in the most complex applications.
  • For a complete list power designs and use cases, please contact your local FAE.
Zynq UltraScale Board 922
HTG-Z922: Xilinx ZYNQ® UltraScale+™ MPSoC PCI Express Development Platform Circuits from the lab

Features and Benefits

The HTG-Z922 provides access to large FPGA gate densities, wide range of I/O and expandable DDR4 memory for variety of different programmable applications. It is populated with the Xilinx Zynq Ultrascale+ ZU17-2 or ZU19-2 FPGA. Analog Devices power solution on this platform is fully validated to meet the requirements of Xilinx Zynq Ultrascale+ FPGAs to ensure a robust power delivery solution.

DC/DC μModule regulators are used on the HTG-Z922 to power Xilinx FPGA and/or SoC rails as well as other system rails. These regulators are highly integrated solutions with built in controller, power FETs, inductors, and capacitors that simplify layout and provide robust power delivery performance.

We provide supporting documentation including power schematics, layout, LTpowerPlanner and applicable LTpowerPlay configuration files to enable you to validate the power solution for your application seamlessly.

Ultrascale+ 910
HTG-910: Xilinx Virtex UltraScale+™ Low-Profile PCI Express Development Platform Circuits from the lab

Features and Benefits

The HTG-910 is low profile network card that provides access to eight lanes of PCI Express. It is populated with the Xilinx Zynq Virtex Ultrascale VU5P, VU9P, VU13P or Ultrascale VU190 FPGA. Analog Devices power solution on this platform is fully validated to meet the requirements of Xilinx Zynq Virtex Ultrascale FPGAs to ensure a robust power delivery solution.

DC/DC μModule regulators are used on the HTG-910 to power Xilinx FPGA and/or SoC rails as well as other system rails. These regulators are highly integrated solutions with built in controller, power FETs, inductors, and capacitors that simplify layout and provide robust power delivery performance.

We provide supporting documentation including power schematics, layout, LTpowerPlanner and applicable LTpowerPlay configuration files to enable you to validate the power solution for your application seamlessly.

Xilinx VU37P Board
HTG-937: Xilinx Virtex UltraScale+ ™ VU37P/VU47P HBM Development Board Circuits from the lab

Features and Benefits

The HTG-937 provides access to large FPGA gate density and 8GB/16GB of high bandwidth memory. It is populated with the Xilinx Zynq Virtex Ultrascale VU37P, or VU47P. Analog Devices power solution on this platform is fully validated to meet the requirements of Xilinx Zynq Virtex Ultrascale FPGAs to ensure a robust power delivery solution.

DC/DC μModule regulators are used on the HTG-937 to power Xilinx FPGA and/or SoC rails as well as other system rails. These regulators are highly integrated solutions with built in controller, power FETs, inductors, and capacitors that simplify layout and provide robust power delivery performance.

We provide supporting documentation including power schematics, layout, LTpowerPlanner and applicable LTpowerPlay configuration files to enable you to validate the power solution for your application seamlessly.

HTG-K816 Dev Kit
Xilinx Kintex UltraScale Half-Size PCI Express Platform (HTG-K816) Circuits from the lab

Features and Benefits

  • Analog Devices has worked closely with FPGA and processor manufacturers to develop verified power solutions that optimize cost, size and efficiency in high performance applications
  • Our reference designs are supported by an intuitive design tool set and IP
  • Our team can provide designs for quick prototypes that can speed time to market in the most complex applications
HTG-9100 900 Gb Optical Networking Platform
Xilinx Virtex UltraScale Multi 100 Gig Optical Networking Platform Circuits from the lab

Features and Benefits

  • Analog Devices has worked closely with FPGA and processor manufacturers to develop verified power solutions that optimize cost, size and efficiency in high performance applications
  • Our reference designs are supported by an intuitive design tool set and IP
  • Our team can provide designs for quick prototypes that can speed time to market in the most complex applications
Virtex UltraScale Development Platform
Xilinx Virtex UltraScale Development Platform Circuits from the lab

Features and Benefits

  • Analog Devices has worked closely with FPGA and processor manufacturers to develop verified power solutions that optimize cost, size and efficiency in high performance applications
  • Our reference designs are supported by an intuitive design tool set and IP
  • Our team can provide designs for quick prototypes that can speed time to market in the most complex applications
HTG-VSL1
Versal PRIME /AI PCI Express Platform
HTG-AI & Prime PCIe Express Platform - Top View
HTG-AI & Prime PCIe Express Bottom
Versal VSL1 Power Tree for AI CORE VC1902 & Prime VM1802
Intel Agilex 7 FPGA F-series Development Kit (P-Tile and E-Tile)
Altera FPGA
Intel Agilex 7 FPGA F-series Development Kit (P-Tile and E-Tile) Power Tree
HTG-Z922: Xilinx ZYNQ® UltraScale+™ MPSoC PCI Express Development Platform
Zynq UltraScale Board 922
ZYNQ UltraScale+ MPSOC
HTG-Z922 Xilinx ZYNQ® UltraScale+™ Actual Power Tree
HTG-910: Xilinx Virtex UltraScale+™ Low-Profile PCI Express Development Platform
Ultrascale+ 910
HTG-910 BD Block Diagram
HTG-910 Power Tree Picture
HTG-937: Xilinx Virtex UltraScale+ ™ VU37P/VU47P HBM Development Board
Xilinx VU37P Board
HTG-937 Block Diagram
HTG-937 Actual Power Tree Picture
Xilinx Kintex UltraScale Half-Size PCI Express Platform (HTG-K816)
HTG-K816 Dev Kit
HTG-K816 Power Tree
Xilinx Virtex UltraScale Multi 100 Gig Optical Networking Platform
HTG-9100 900 Gb Optical Networking Platform
HTG-9100 Block Diagram
HTG-9100 Power Tree
Xilinx Virtex UltraScale Development Platform
Virtex UltraScale Development Platform
HTG-830 Power Tree

Latest Discussions

Recently Viewed