LTM4618
PRODUCTION6A DC/DC μModule Regulator with Tracking and Frequency Synchronization
- Part Models
- 4
- 1ku List Price
- Starting From $16.83
Overview
- Complete Standalone Power Supply
- Wide Input Voltage Range: 4.5V to 26.5V
- 6A DC Typical, 8A Peak Output Current
- 0.8V to 5V Output
- Output Voltage Tracking
- ±1.75% Maximum Total DC Error
- Current Mode Control/Fast Transient Response
- Phase-Lockable Fixed Frequency 250kHz to 780kHz
- On-Board Frequency Synchronization
- Selectable Burst Mode® Operation
- Power Good Voltage Indicator
- Output Overvoltage Protection
- Output Current Foldback Limiting
- 9mm × 15mm × 4.32mm LGA and 9mm × 15mm × 4.92mm BGA Packages
The LTM4618 is a complete 6A output switch mode DC/DC power supply. Included in the package are the switching controller, power FETs, inductor and all support components. Operating over an input voltage range of 4.5V to 26.5V, the LTM4618 supports an output voltage range of 0.8V to 5V set by a single external resistor. Its high efficiency design delivers 6A continuous current (8A peak). Only a few input and output capacitors are needed.
High switching frequency and a current mode architecture enable a very fast transient response to line and load changes without sacrificing stability. The device supports frequency synchronization and output voltage tracking for supply rail sequencing. Burst Mode operation or pulseskipping mode can be selected for light load conditions.
Fault protection features include overvoltage protection, overcurrent protection and foldback current limit for short-circuit protection.
The LTM4618 is offered in 9mm × 15mm × 4.32mm LGA and 9mm × 15mm × 4.92mm BGA packages with RoHS compliant terminal finish.
Applications
- Telecom and Networking Equipment
- Servers
- Storage Cards
- ATCA Cards
- Industrial Equipment
- Point of Load Regulation
- Medical Systems
Documentation
Data Sheet 1
User Guide 1
Technical Articles 1
Brochure 1
Product Selector Card 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| LTM4618EV#PBF | 84-Lead LGA (15mm x 9mm x 4.32mm) | ||
| LTM4618EY#PBF | 84-Lead BGA (15mm x 9mm x 4.92mm) | ||
| LTM4618IV#PBF | 84-Lead LGA (15mm x 9mm x 4.32mm) | ||
| LTM4618IY#PBF | 84-Lead BGA (15mm x 9mm x 4.92mm) |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Jul 23, 2026 - 2026-0040 ASSEMBLY |
||
| LTM4618EV#PBF | PRODUCTION | |
| LTM4618EY#PBF | PRODUCTION | |
| LTM4618IV#PBF | PRODUCTION | |
| LTM4618IY#PBF | PRODUCTION | |
|
Jul 21, 2021 - 21_0159 Ink Mark to Laser Mark Conversion for µModule |
||
| LTM4618EV#PBF | PRODUCTION | |
| LTM4618EY#PBF | PRODUCTION | |
| LTM4618IV#PBF | PRODUCTION | |
| LTM4618IY#PBF | PRODUCTION | |
|
Feb 28, 2020 - 20_0123 Micro-Module, Test Site Transfer from Analog Devices Singapore to Analog Devices Penang, Malaysia |
||
| LTM4618EV#PBF | PRODUCTION | |
| LTM4618EY#PBF | PRODUCTION | |
| LTM4618IV#PBF | PRODUCTION | |
| LTM4618IY#PBF | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareHardware Ecosystem
| Parts | Product Life Cycle | Description |
|---|---|---|
| Battery Charger ICs 1 | ||
|
LTM8052 LTM8052A |
36VIN, 5A, 2-Quadrant CVCC Step-Down μModule Regulator | |
| Hot Swap Controllers 1 | ||
| LT4363 | RECOMMENDED FOR NEW DESIGNS | High Voltage Surge Stopper with Current Limit |
| Oscillators 1 | ||
| LTC6909 | PRODUCTION | 1 to 8 Output, Multiphase Silicon Oscillator with Spread Spectrum Modulation |
| Power System Management (PSM) & Sequencers 1 | ||
| LTC2974 | RECOMMENDED FOR NEW DESIGNS | 4-Channel PMBus Power System Manager Featuring Accurate Output Current Measurement |
| Temperature Sensors 1 | ||
| LTC2991 | RECOMMENDED FOR NEW DESIGNS | Octal I2C Voltage, Current, and Temperature Monitor |
Tools & Simulations
LTspice 1
Models for the following parts are available in LTspice:
- LTM4618
LTpowerCAD 1
Design tools for the following parts are available in LTpowerCAD:
- LTM4618
LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.
LTpowerCAD® is a power supply design program which selects power stage components, provides detailed power efficiency, shows quick loop Bode plot stability and load transient analysis, and can export to LTspice for simulation.